(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
9 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·3 types of agitator blade are available. [Material]·SUS304.
From: 571,340 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MEIJIKIKAI
A flange-type agitator that can be fixed to the lid of a coating container, etc.
From: 15,151,826 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Agitator, Small Type, MX03/MX05
ASOH
A wide range of products available. Find Aso mixers at MISUMI-VONA.
From: 26,749,968 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Agitator - Small Mixer With A Paint Container Lid
ASOH
A wide range of products available. Find Aso mixers at MISUMI-VONA.
From: 33,887,447 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MEIJIKIKAI
[Features]・ Stand-type agitator that stirs 18 L paint cans, pail cans, etc., on the base.・ The stirring shaft and blades come off with single-action, making it convenient for cleaning and can replacement.・ Exhaust air is sent via tube to the stand interior, which in turn provides a sound damping effect, and the oil also ensures that the silencer does not clog.
From: 22,315,288 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MEIJIKIKAI
The handle can be used for easy changing of the number of rotations. Features an optimized grip position for easy carrying. Works with multiple types of movement.
From: 18,610,050 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MEIJIKIKAI
[Features]・ It is a hook type that is fixed to an 18 L paint can or pail, etc., and stirred.・ Since the increase and decrease of the air volume is adjusted by the valve, high speed and low speed adjustments can be easily performed at hand.・ Exhaust air can be set at a distant position with a tube, does not enter paint, and piping is possible, so you can work in a clean environment
From: 16,386,906 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 5,943,681 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MEIJIKIKAI | MEIJIKIKAI | ASOH | ASOH | MEIJIKIKAI | MEIJIKIKAI | MEIJIKIKAI | HASCO |
Product SeriesDòng sản phẩm | |||||||||
CADCAD |
|
|
|
|
|
| |||
From | 571,340 VND | 12,187,636 VND | 15,151,826 VND | 26,749,968 VND | 33,887,447 VND | 22,315,288 VND | 18,610,050 VND | 16,386,906 VND | 5,943,681 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 12 Day(s) or more | 12 Day(s) or more | 11 Day(s) or more | 14 Day(s) or more | 12 Day(s) or more | 9 Day(s) or more | 12 Day(s) or more | 4 Day(s) |