(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Current Transformer PD Series (Part Number)

Current Transformer PD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,637,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PD series for general-use meters/relays

 
Part Number
PD-50HF 3300/110V
PD-50HF 6600/110V
PD-100H 220/110V
PD-100HF 3300/110V
PD-100HF 6600/110V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTransformation ratio
(V)
Rated load
(VA)
Testing Fuse

5,637,500 VND

1 Piece(s) Quote 3300/11050Certifiable ProductIncluded

5,851,250 VND

1 Piece(s) Quote 6600/11050Certifiable ProductIncluded

9,261,250 VND

1 Piece(s) Quote 220/110100FailNA

5,926,250 VND

1 Piece(s) Quote 3300/110100FailIncluded

6,202,500 VND

1 Piece(s) Quote 6600/110100FailIncluded

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Accuracy class(Class) 1.0・1P Frequency(Hz) 50/60 Model for which combined certification is possible Not Required
Insulation method Epoxy resin mold