(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

High Torque Disk Coupling HDC-A Clamping Screw Double Disk Type (Part Number)

High Torque Disk Coupling HDC-A Clamping Screw Double Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,096,362VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Features】
High Torque Disk Coupling is a coupling which firmly assembles with several bolts a highly elastic metal disk between hubs
securing the axis.
With all materials being made of metal, it is usable in places where a lot of heat is generated.
As the disk diameter of the HDC-A Type is larger than axial diameter,
working torque can be set higher.
•Related Keywords: JIT COUPLING, STANDARD COUPLING, COUPLING/AXIAL JOINT

Part Number
HDC56A-10-10
HDC56A-10-10-LK3
HDC56A-10-10-LK3-RK3
HDC56A-10-10-LK3-RK4
HDC56A-10-10-LK4
HDC56A-10-10-LK4-RK3
HDC56A-10-10-LK4-RK4
HDC56A-10-10-RK3
HDC56A-10-10-RK4
HDC56A-10-12
HDC56A-10-12-LK3
HDC56A-10-12-LK3-RK4
HDC56A-10-12-LK3-RK5
HDC56A-10-12-LK4
HDC56A-10-12-LK4-RK4
HDC56A-10-12-LK4-RK5
HDC56A-10-12-RK4
HDC56A-10-12-RK5
HDC56A-10-14
HDC56A-10-14-LK3
HDC56A-10-14-LK3-RK5
HDC56A-10-14-LK4
HDC56A-10-14-LK4-RK5
HDC56A-10-14-RK5
HDC56A-10-15
HDC56A-10-15-LK3
HDC56A-10-15-LK3-RK5
HDC56A-10-15-LK4
HDC56A-10-15-LK4-RK5
HDC56A-10-15-RK5
HDC56A-10-16
HDC56A-10-16-LK3
HDC56A-10-16-LK3-RK5
HDC56A-10-16-LK4
HDC56A-10-16-LK4-RK5
HDC56A-10-16-RK5
HDC56A-10-18
HDC56A-10-18-LK3
HDC56A-10-18-LK3-RK6
HDC56A-10-18-LK4
HDC56A-10-18-LK4-RK6
HDC56A-10-18-RK6
HDC56A-10-19
HDC56A-10-19-LK3
HDC56A-10-19-LK3-RK6
HDC56A-10-19-LK4
HDC56A-10-19-LK4-RK6
HDC56A-10-19-RK6
HDC56A-10-20
HDC56A-10-20-LK3
HDC56A-10-20-LK3-RK6
HDC56A-10-20-LK3-RK7
HDC56A-10-20-LK4
HDC56A-10-20-LK4-RK6
HDC56A-10-20-LK4-RK7
HDC56A-10-20-RK6
HDC56A-10-20-RK7
HDC56A-12-12
HDC56A-12-12-LK4
HDC56A-12-12-LK4-RK4
HDC56A-12-12-LK4-RK5
HDC56A-12-12-LK5
HDC56A-12-12-LK5-RK4
HDC56A-12-12-LK5-RK5
HDC56A-12-12-RK4
HDC56A-12-12-RK5
HDC56A-12-14
HDC56A-12-14-LK4
HDC56A-12-14-LK4-RK5
HDC56A-12-14-LK5
HDC56A-12-14-LK5-RK5
HDC56A-12-14-RK5
HDC56A-12-15
HDC56A-12-15-LK4
HDC56A-12-15-LK4-RK5
HDC56A-12-15-LK5
HDC56A-12-15-LK5-RK5
HDC56A-12-15-RK5
HDC56A-12-16
HDC56A-12-16-LK4
HDC56A-12-16-LK4-RK5
HDC56A-12-16-LK5
HDC56A-12-16-LK5-RK5
HDC56A-12-16-RK5
HDC56A-12-18
HDC56A-12-18-LK4
HDC56A-12-18-LK4-RK6
HDC56A-12-18-LK5
HDC56A-12-18-LK5-RK6
HDC56A-12-18-RK6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Allowable Lateral Misalignment
(mm)
Key Home(Yes/No) D1 Key Dimensions(LK)
(mm)
D2 Key Dimensions(RK)
(mm)
Working Torque
(n,m)
Maximum Torque
(n,m)
Torsion Constant
(N,m/red)
Mass
(g)

2,096,362 VND

1 Piece(s) 8 Day(s) 1010560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1010560.1Included(LK)3-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1010560.1Included(both sides)3336722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1010560.1Included(both sides)3436722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1010560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1010560.1Included(both sides)4336722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1010560.1Included(both sides)4436722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1010560.1Included(RK)-336722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1010560.1Included(RK)-436722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1012560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1012560.1Included(LK)3-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1012560.1Included(both sides)3436722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1012560.1Included(both sides)3536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1012560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1012560.1Included(both sides)4436722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1012560.1Included(both sides)4536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1012560.1Included(RK)-436722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1012560.1Included(RK)-536722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1014560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1014560.1Included(LK)3-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1014560.1Included(both sides)3536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1014560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1014560.1Included(both sides)4536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1014560.1Included(RK)-536722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1015560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1015560.1Included(LK)3-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1015560.1Included(both sides)3536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1015560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1015560.1Included(both sides)4536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1015560.1Included(RK)-536722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1016560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1016560.1Included(LK)3-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1016560.1Included(both sides)3536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1016560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1016560.1Included(both sides)4536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1016560.1Included(RK)-536722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1018560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1018560.1Included(LK)3-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1018560.1Included(both sides)3636722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1018560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1018560.1Included(both sides)4636722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1018560.1Included(RK)-636722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1019560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1019560.1Included(LK)3-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1019560.1Included(both sides)3636722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1019560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1019560.1Included(both sides)4636722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1019560.1Included(RK)-636722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1020560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1020560.1Included(LK)3-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1020560.1Included(both sides)3636722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1020560.1Included(both sides)3736722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1020560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1020560.1Included(both sides)4636722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1020560.1Included(both sides)4736722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1020560.1Included(RK)-636722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1020560.1Included(RK)-736722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1212560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1212560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1212560.1Included(both sides)4436722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1212560.1Included(both sides)4536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1212560.1Included(LK)5-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1212560.1Included(both sides)5436722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1212560.1Included(both sides)5536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1212560.1Included(RK)-436722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1212560.1Included(RK)-536722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1214560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1214560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1214560.1Included(both sides)4536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1214560.1Included(LK)5-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1214560.1Included(both sides)5536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1214560.1Included(RK)-536722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1215560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1215560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1215560.1Included(both sides)4536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1215560.1Included(LK)5-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1215560.1Included(both sides)5536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1215560.1Included(RK)-536722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1216560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1216560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1216560.1Included(both sides)4536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1216560.1Included(LK)5-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1216560.1Included(both sides)5536722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1216560.1Included(RK)-536722400250

2,096,362 VND

1 Piece(s) 8 Day(s) 1218560.1Not included--36722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1218560.1Included(LK)4-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1218560.1Included(both sides)4636722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1218560.1Included(LK)5-36722400250

2,183,140 VND

1 Piece(s) 8 Day(s) 1218560.1Included(both sides)5636722400250

2,139,750 VND

1 Piece(s) 8 Day(s) 1218560.1Included(RK)-636722400250

Loading...Tải…

Basic InformationThông tin cơ bản

Type Disc type Application Standard Allowable Angular Misalignment(deg) 1
Disc Material Stainless Allowable Axial Clearance (±)(mm) 0.2