(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
The fixing method of the Clamp Type does not cause axial damage, allowing for easy assembly and disassembly
showing excellent axis-fixing grip. Disk Coupling assembly involves inserting couplings between the two axes, and fixing in place the clamping bolt
on the motor side hub. Lightly align the hub on the Ball Screw axis mount in axial direction
and finish the job by fixing the clamp bout.
•Related Keywords: JIT COUPLING, STANDARD COUPLING, COUPLING/AXIAL JOINT
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Key Home(Yes/No) | D1 Key Dimensions(LK) (mm) | D2 Key Dimensions(RK) (mm) | Working Torque (n,m) | Maximum Torque (n,m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 3 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 4 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 3 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 4 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(RK) | - | 3 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | 0.1 | 4500 | Included(RK) | - | 4 | 36 | 72 | ||
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 4 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 5 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 4 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 5 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(RK) | - | 4 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | 0.1 | 4500 | Included(RK) | - | 5 | 36 | 72 | ||
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 5 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 5 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | 0.1 | 4500 | Included(RK) | - | 5 | 36 | 72 | ||
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 5 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 5 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | 0.1 | 4500 | Included(RK) | - | 5 | 36 | 72 | ||
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 5 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 5 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | 0.1 | 4500 | Included(RK) | - | 5 | 36 | 72 | ||
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 17 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 17 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 17 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 5 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 17 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 6 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 17 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 17 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 5 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 17 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 6 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 17 | 56 | 0.1 | 4500 | Included(RK) | - | 5 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 17 | 56 | 0.1 | 4500 | Included(RK) | - | 6 | 36 | 72 | ||
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 6 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 6 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | 0.1 | 4500 | Included(RK) | - | 6 | 36 | 72 | ||
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 6 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 7 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 6 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 7 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(RK) | - | 6 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | 0.1 | 4500 | Included(RK) | - | 7 | 36 | 72 | ||
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 6 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 7 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 6 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 7 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(RK) | - | 6 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 22 | 56 | 0.1 | 4500 | Included(RK) | - | 7 | 36 | 72 | ||
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 7 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 8 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 7 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 8 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(RK) | - | 7 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 24 | 56 | 0.1 | 4500 | Included(RK) | - | 8 | 36 | 72 | ||
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 7 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 8 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(LK) | 4 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 7 | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(both sides) | 4 | 8 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(RK) | - | 7 | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 25 | 56 | 0.1 | 4500 | Included(RK) | - | 8 | 36 | 72 | ||
2,100,534 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 0.1 | 4500 | Not included | - | - | 36 | 72 | ||
2,143,926 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 0.1 | 4500 | Included(LK) | 3 | - | 36 | 72 | ||
2,187,314 VND | 1 Piece(s) | 8 Day(s) | 10 | 26 | 56 | 0.1 | 4500 | Included(both sides) | 3 | 8 | 36 | 72 |
Loading...Tải…
Type | Disc type | Application | Standard | Body Material | Aluminum |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 1 | Disc Material | Stainless | Allowable Axial Clearance (±)(mm) | 0.2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy