(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Peek Oldham Coupling OCP-S Set Screw Type (Part Number)

Peek Oldham Coupling OCP-S Set Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      734,224VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Features】
Used as power train system in the center of the coupling, the disk is of peek material ,
capable of continuous use and permanently usable
even in hot water and steam without any change in physical properties. Peek is usable as replacement of fluororesin in extreme chemical environment.

Part Number
OCP20S-4-4
OCP20S-4-5
OCP20S-4-6
OCP20S-4-6.35
OCP20S-4-8
OCP20S-4-10
OCP20S-4-10-RK3
OCP20S-4-10-RK4
OCP20S-5-5
OCP20S-5-6
OCP20S-5-6.35
OCP20S-5-8
OCP20S-5-10
OCP20S-5-10-RK3
OCP20S-5-10-RK4
OCP20S-6-6
OCP20S-6-6.35
OCP20S-6-8
OCP20S-6-10
OCP20S-6-10-RK3
OCP20S-6-10-RK4
OCP20S-6.35-6.35
OCP20S-6.35-8
OCP20S-6.35-10
OCP20S-6.35-10-RK3
OCP20S-6.35-10-RK4
OCP20S-8-8
OCP20S-8-10
OCP20S-8-10-RK3
OCP20S-8-10-RK4
OCP20S-10-10
OCP20S-10-10-LK3
OCP20S-10-10-LK3-RK3
OCP20S-10-10-LK3-RK4
OCP20S-10-10-LK4
OCP20S-10-10-LK4-RK3
OCP20S-10-10-LK4-RK4
OCP20S-10-10-RK3
OCP20S-10-10-RK4
OCP25S-5-5
OCP25S-5-6
OCP25S-5-6.35
OCP25S-5-8
OCP25S-5-10
OCP25S-5-10-RK3
OCP25S-5-10-RK4
OCP25S-5-12
OCP25S-5-12-RK4
OCP25S-5-12-RK5
OCP25S-6-6
OCP25S-6-6.35
OCP25S-6-8
OCP25S-6-10
OCP25S-6-10-RK3
OCP25S-6-10-RK4
OCP25S-6-12
OCP25S-6-12-RK4
OCP25S-6-12-RK5
OCP25S-6.35-6.35
OCP25S-6.35-8
OCP25S-6.35-10
OCP25S-6.35-10-RK3
OCP25S-6.35-10-RK4
OCP25S-6.35-12
OCP25S-6.35-12-RK4
OCP25S-6.35-12-RK5
OCP25S-8-8
OCP25S-8-10
OCP25S-8-10-RK3
OCP25S-8-10-RK4
OCP25S-8-12
OCP25S-8-12-RK4
OCP25S-8-12-RK5
OCP25S-10-10
OCP25S-10-10-LK3
OCP25S-10-10-LK3-RK3
OCP25S-10-10-LK3-RK4
OCP25S-10-10-LK4
OCP25S-10-10-LK4-RK3
OCP25S-10-10-LK4-RK4
OCP25S-10-10-RK3
OCP25S-10-10-RK4
OCP25S-10-12
OCP25S-10-12-LK3
OCP25S-10-12-LK3-RK4
OCP25S-10-12-LK3-RK5
OCP25S-10-12-LK4
OCP25S-10-12-LK4-RK4
OCP25S-10-12-LK4-RK5
OCP25S-10-12-RK4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Key Home(Yes/No) D1 Key Dimensions(LK)
(mm)
D2 Key Dimensions(RK)
(mm)
Working Torque
(n,m)
Maximum Torque
(n,m)
Torsion Constant
(N,m/red)
Mass
(g)

734,224 VND

1 Piece(s) 8 Day(s) 44201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 45201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 46201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 46.35201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 48201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 410201.20.08Not included--1.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 410201.20.08Included(RK)-31.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 410201.20.08Included(RK)-41.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 55201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 56201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 56.35201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 58201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 510201.20.08Not included--1.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 510201.20.08Included(RK)-31.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 510201.20.08Included(RK)-41.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 66201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 66.35201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 68201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 610201.20.08Not included--1.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 610201.20.08Included(RK)-31.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 610201.20.08Included(RK)-41.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 6.356.35201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 6.358201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 6.3510201.20.08Not included--1.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 6.3510201.20.08Included(RK)-31.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 6.3510201.20.08Included(RK)-41.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 88201.20.08Not included--1.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 810201.20.08Not included--1.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 810201.20.08Included(RK)-31.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 810201.20.08Included(RK)-41.93.812021.2

734,224 VND

1 Piece(s) 8 Day(s) 1010201.20.08Not included--1.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(LK)3-1.93.812021.2

821,002 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(both sides)331.93.812021.2

821,002 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(both sides)341.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(LK)4-1.93.812021.2

821,002 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(both sides)431.93.812021.2

821,002 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(both sides)441.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(RK)-31.93.812021.2

777,614 VND

1 Piece(s) 8 Day(s) 1010201.20.08Included(RK)-41.93.812021.2

760,605 VND

1 Piece(s) 8 Day(s) 55251.60.1Not included--2.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 56251.60.1Not included--2.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 56.35251.60.1Not included--2.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 58251.60.1Not included--2.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 510251.60.1Not included--2.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 510251.60.1Included(RK)-32.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 510251.60.1Included(RK)-42.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 512251.60.1Not included--2.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 512251.60.1Included(RK)-42.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 512251.60.1Included(RK)-52.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 66251.60.1Not included--2.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 66.35251.60.1Not included--2.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 68251.60.1Not included--2.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 610251.60.1Not included--2.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 610251.60.1Included(RK)-32.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 610251.60.1Included(RK)-42.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 612251.60.1Not included--2.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 612251.60.1Included(RK)-42.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 612251.60.1Included(RK)-52.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 6.356.35251.60.1Not included--2.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 6.358251.60.1Not included--2.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 6.3510251.60.1Not included--2.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 6.3510251.60.1Included(RK)-32.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 6.3510251.60.1Included(RK)-42.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 6.3512251.60.1Not included--2.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 6.3512251.60.1Included(RK)-42.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 6.3512251.60.1Included(RK)-52.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 88251.60.1Not included--2.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 810251.60.1Not included--2.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 810251.60.1Included(RK)-32.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 810251.60.1Included(RK)-42.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 812251.60.1Not included--2.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 812251.60.1Included(RK)-42.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 812251.60.1Included(RK)-52.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 1010251.60.1Not included--2.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(LK)3-2.75.420042.4

847,383 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(both sides)332.75.420042.4

847,383 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(both sides)342.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(LK)4-2.75.420042.4

847,383 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(both sides)432.75.420042.4

847,383 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(both sides)442.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(RK)-32.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 1010251.60.1Included(RK)-42.75.420042.4

760,605 VND

1 Piece(s) 8 Day(s) 1012251.60.1Not included--2.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(LK)3-2.75.420042.4

847,383 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(both sides)342.75.420042.4

847,383 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(both sides)352.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(LK)4-2.75.420042.4

847,383 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(both sides)442.75.420042.4

847,383 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(both sides)452.75.420042.4

803,991 VND

1 Piece(s) 8 Day(s) 1012251.60.1Included(RK)-42.75.420042.4

Loading...Tải…

Basic InformationThông tin cơ bản

Type Oldham type Application Standard Body Material Aluminum
Allowable Angular Misalignment(deg) 2 Buffer Material Polyacetal