(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Jaw Coupling (SJC Series) (Part Number)

Jaw Coupling (SJC Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      530,660VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Structure assembled by applying preload to sleeve
・Zero backlash (low operating otok environment)
・Excellent durability, high torsional stiffness
・Sleeve for eccentricity, declination and vibration
・The same positive / reverse characteristics
・Oil resistance, electric insulation
・Use temperature: -30°C to -120°C

Part Number
SJC-14-GR-3X3
SJC-14-GR-3X4
SJC-14-GR-3X4.5
SJC-14-GR-3X5
SJC-14-GR-3X5K2
SJC-14-GR-4X4
SJC-14-GR-4X4.5
SJC-14-GR-4X5
SJC-14-GR-4X5K2
SJC-14-GR-4.5X4.5
SJC-14-GR-4.5X5
SJC-14-GR-4.5X5K2
SJC-14-GR-5K2X5
SJC-14-GR-5K2X5K2
SJC-14-GR-5X5
SJC-14-GR-5X5K2
SJC-14-RD-3X3
SJC-14-RD-3X4
SJC-14-RD-3X4.5
SJC-14-RD-3X5
SJC-14-RD-3X5K2
SJC-14-RD-4X4
SJC-14-RD-4X4.5
SJC-14-RD-4X5
SJC-14-RD-4X5K2
SJC-14-RD-4.5X4.5
SJC-14-RD-4.5X5
SJC-14-RD-4.5X5K2
SJC-14-RD-5K2X5
SJC-14-RD-5K2X5K2
SJC-14-RD-5X5
SJC-14-RD-5X5K2
SJC-20-GR-4X4
SJC-20-GR-4X4.5
SJC-20-GR-4X5
SJC-20-GR-4X5K2
SJC-20-GR-4X6
SJC-20-GR-4X6K2
SJC-20-GR-4X6K3
SJC-20-GR-4X6.35
SJC-20-GR-4X6.35K2
SJC-20-GR-4X6.35K3
SJC-20-GR-4X7
SJC-20-GR-4X7K2
SJC-20-GR-4X7K3
SJC-20-GR-4X8
SJC-20-GR-4X8K2
SJC-20-GR-4X8K3
SJC-20-GR-4X8K4
SJC-20-GR-4.5X4.5
SJC-20-GR-4.5X5
SJC-20-GR-4.5X5K2
SJC-20-GR-4.5X6
SJC-20-GR-4.5X6K2
SJC-20-GR-4.5X6K3
SJC-20-GR-4.5X6.35
SJC-20-GR-4.5X6.35K2
SJC-20-GR-4.5X6.35K3
SJC-20-GR-4.5X7
SJC-20-GR-4.5X7K2
SJC-20-GR-4.5X7K3
SJC-20-GR-4.5X8
SJC-20-GR-4.5X8K2
SJC-20-GR-4.5X8K3
SJC-20-GR-4.5X8K4
SJC-20-GR-5K2X5
SJC-20-GR-5K2X5K2
SJC-20-GR-5K2X6
SJC-20-GR-5K2X6K2
SJC-20-GR-5K2X6K3
SJC-20-GR-5K2X6.35
SJC-20-GR-5K2X6.35K2
SJC-20-GR-5K2X6.35K3
SJC-20-GR-5K2X7
SJC-20-GR-5K2X7K2
SJC-20-GR-5K2X7K3
SJC-20-GR-5K2X8
SJC-20-GR-5K2X8K2
SJC-20-GR-5K2X8K3
SJC-20-GR-5K2X8K4
SJC-20-GR-5X5
SJC-20-GR-5X5K2
SJC-20-GR-5X6
SJC-20-GR-5X6K2
SJC-20-GR-5X6K3
SJC-20-GR-5X6.35
SJC-20-GR-5X6.35K2
SJC-20-GR-5X6.35K3
SJC-20-GR-5X7
SJC-20-GR-5X7K2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

530,660 VND

1 Piece(s) 6 Day(s) 10331422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 10341422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 1034.51422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 10351422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

574,050 VND

1 Piece(s) 6 Day(s) 10351422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7One Side Key Way---K221

530,660 VND

1 Piece(s) 6 Day(s) 10441422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 1044.51422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 10451422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

574,050 VND

1 Piece(s) 6 Day(s) 10451422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7One Side Key Way---K221

530,660 VND

1 Piece(s) 6 Day(s) 104.54.51422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 104.551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

574,050 VND

1 Piece(s) 6 Day(s) 104.551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7One Side Key Way---K221

574,050 VND

1 Piece(s) 6 Day(s) 10551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7One Side Key WayK221---

617,439 VND

1 Piece(s) 6 Day(s) 10551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7Both sides keywayK221K221

530,660 VND

1 Piece(s) 6 Day(s) 10551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7No Keyway------

574,050 VND

1 Piece(s) 6 Day(s) 10551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100001.210.150.02~0.227000[Others] Polyester ElastomerAluminum-30~900.62.1X10-7One Side Key Way---K221

530,660 VND

1 Piece(s) 6 Day(s) 10331422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 10341422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 1034.51422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 10351422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7No Keyway------

574,050 VND

1 Piece(s) 6 Day(s) 10351422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7One Side Key Way---K221

530,660 VND

1 Piece(s) 6 Day(s) 10441422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 1044.51422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 10451422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7No Keyway------

574,050 VND

1 Piece(s) 6 Day(s) 10451422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7One Side Key Way---K221

530,660 VND

1 Piece(s) 6 Day(s) 104.54.51422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7No Keyway------

530,660 VND

1 Piece(s) 6 Day(s) 104.551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7No Keyway------

574,050 VND

1 Piece(s) 6 Day(s) 104.551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7One Side Key Way---K221

574,050 VND

1 Piece(s) 6 Day(s) 10551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7One Side Key WayK221---

617,439 VND

1 Piece(s) 6 Day(s) 10551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7Both sides keywayK221K221

530,660 VND

1 Piece(s) 6 Day(s) 10551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7No Keyway------

574,050 VND

1 Piece(s) 6 Day(s) 10551422Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000210.10.02~0.227000[Others] Polyester ElastomerAluminum-20~1200.62.1X10-7One Side Key Way---K221

586,819 VND

1 Piece(s) 6 Day(s) 10442030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

586,819 VND

1 Piece(s) 6 Day(s) 1044.52030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

586,819 VND

1 Piece(s) 6 Day(s) 10452030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 10452030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

586,819 VND

1 Piece(s) 6 Day(s) 10462030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 10462030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

630,209 VND

1 Piece(s) 6 Day(s) 10462030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K331.4

586,819 VND

1 Piece(s) 6 Day(s) 1046.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 1046.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

630,209 VND

1 Piece(s) 6 Day(s) 1046.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K331.4

586,819 VND

1 Piece(s) 6 Day(s) 10472030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 10472030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

630,209 VND

1 Piece(s) 6 Day(s) 10472030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K331.4

586,819 VND

1 Piece(s) 6 Day(s) 10482030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 10482030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

630,209 VND

1 Piece(s) 6 Day(s) 10482030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K331.4

630,209 VND

1 Piece(s) 6 Day(s) 10482030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K441.8

586,819 VND

1 Piece(s) 6 Day(s) 104.54.52030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

586,819 VND

1 Piece(s) 6 Day(s) 104.552030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 104.552030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

586,819 VND

1 Piece(s) 6 Day(s) 104.562030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 104.562030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

630,209 VND

1 Piece(s) 6 Day(s) 104.562030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K331.4

586,819 VND

1 Piece(s) 6 Day(s) 104.56.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 104.56.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

630,209 VND

1 Piece(s) 6 Day(s) 104.56.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K331.4

586,819 VND

1 Piece(s) 6 Day(s) 104.572030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 104.572030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

630,209 VND

1 Piece(s) 6 Day(s) 104.572030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K331.4

586,819 VND

1 Piece(s) 6 Day(s) 104.582030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 104.582030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

630,209 VND

1 Piece(s) 6 Day(s) 104.582030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K331.4

630,209 VND

1 Piece(s) 6 Day(s) 104.582030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K441.8

630,209 VND

1 Piece(s) 6 Day(s) 10552030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key WayK221---

673,598 VND

1 Piece(s) 6 Day(s) 10552030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6Both sides keywayK221K221

630,209 VND

1 Piece(s) 6 Day(s) 10562030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key WayK221---

673,598 VND

1 Piece(s) 6 Day(s) 10562030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6Both sides keywayK221K221

673,598 VND

1 Piece(s) 6 Day(s) 10562030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6Both sides keywayK221K331.4

630,209 VND

1 Piece(s) 6 Day(s) 1056.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key WayK221---

673,598 VND

1 Piece(s) 6 Day(s) 1056.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6Both sides keywayK221K221

673,598 VND

1 Piece(s) 6 Day(s) 1056.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6Both sides keywayK221K331.4

630,209 VND

1 Piece(s) 6 Day(s) 10572030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key WayK221---

673,598 VND

1 Piece(s) 6 Day(s) 10572030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6Both sides keywayK221K221

673,598 VND

1 Piece(s) 6 Day(s) 10572030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6Both sides keywayK221K331.4

630,209 VND

1 Piece(s) 6 Day(s) 10582030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key WayK221---

673,598 VND

1 Piece(s) 6 Day(s) 10582030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6Both sides keywayK221K221

673,598 VND

1 Piece(s) 6 Day(s) 10582030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6Both sides keywayK221K331.4

673,598 VND

1 Piece(s) 6 Day(s) 10582030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6Both sides keywayK221K441.8

586,819 VND

1 Piece(s) 6 Day(s) 10552030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 10552030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

586,819 VND

1 Piece(s) 6 Day(s) 10562030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 10562030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

630,209 VND

1 Piece(s) 6 Day(s) 10562030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K331.4

586,819 VND

1 Piece(s) 6 Day(s) 1056.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 1056.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

630,209 VND

1 Piece(s) 6 Day(s) 1056.352030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K331.4

586,819 VND

1 Piece(s) 6 Day(s) 10572030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6No Keyway------

630,209 VND

1 Piece(s) 6 Day(s) 10572030Servo Motor1.01~3.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~10000310.150.02~0.219000[Others] Polyester ElastomerAluminum-30~900.81.0X10-6One Side Key Way---K221

Loading...Tải…

Basic InformationThông tin cơ bản

Type Jaw Type Body Material Aluminum Product Category Coupling body