(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

COMPACT BALL SPLINE (WSPFL Series) (Part Number)

COMPACT BALL SPLINE (WSPFL Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,104,700VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]
· Easy-to-install ball spline with a round flange
· Type with a longer overall nut length than the WSPTF Series and a larger rated load.

 
Part Number
WSPFL5-S73
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpline Shaft Outer Dia. D
(Ø)
Nut Length Nut Outer Dia. D1
(Ø)
Spline Shaft Overall Length L
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load (N)
(N)
Allowable Torque
(N•m)
Tolerance of outer diameter
(mm)
L2
(mm)
Basic static rated torque
(Nm)
Basic static rated moment (1 nut)
(Nm)
Basic static rated moment (2 nuts)
(Nm)
Spline outer shell
(g)
Spline shaft
(g/100mm)
pcd

6,104,700 VND

1 Piece(s) 14 Day(s) 52610738821176T : 2.646/ To : 3.5280-0.00917.43.5283.13619.601214.917

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Nut Type Flange Type Type Solid Core Accuracy Grade Normal grade
Shaft material SUJ2 Number of Nuts(pc(s).) 1 T 2.7
d1 3.4 E 7

Please check the type/dimensions/specifications of the part WSPFL5-S73 in the COMPACT BALL SPLINE (WSPFL Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSPFL5-S73 trong chuỗi COMPACT BALL SPLINE (WSPFL Series).

Products like this...

Part Number
WSPFL5-S103
WSPFL5-S104
WSPFL5-S105
WSPFL5-S74
WSPFL5-S75
WSPFL5-S76
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSpline Shaft Outer Dia. D
(Ø)
Nut Length Nut Outer Dia. D1
(Ø)
Spline Shaft Overall Length L
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load (N)
(N)
Allowable Torque
(N•m)
Tolerance of outer diameter
(mm)
L2
(mm)
Basic static rated torque
(Nm)
Basic static rated moment (1 nut)
(Nm)
Basic static rated moment (2 nuts)
(Nm)
Spline outer shell
(g)
Spline shaft
(g/100mm)
pcd

6,999,155 VND

1 Piece(s) 14 Day(s) 526101038821176T : 2.646/ To : 3.5280-0.00917.43.5283.13619.601214.917

6,999,155 VND

1 Piece(s) 14 Day(s) 526101048821176T : 2.646/ To : 3.5280-0.00917.43.5283.13619.601214.917

6,999,155 VND

1 Piece(s) 14 Day(s) 526101058821176T : 2.646/ To : 3.5280-0.00917.43.5283.13619.601214.917

6,104,700 VND

1 Piece(s) 14 Day(s) 52610748821176T : 2.646/ To : 3.5280-0.00917.43.5283.13619.601214.917

6,104,700 VND

1 Piece(s) 14 Day(s) 52610758821176T : 2.646/ To : 3.5280-0.00917.43.5283.13619.601214.917

6,104,700 VND

1 Piece(s) 14 Day(s) 52610768821176T : 2.646/ To : 3.5280-0.00917.43.5283.13619.601214.917