(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Applications]
· Easy-to-install ball spline with a round flange
· Type with a longer overall nut length than the WSPTF Series and a larger rated load.
Part Number |
---|
WSPFL6-S251 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Spline Shaft Outer Dia. D (Ø) | Nut Length | Nut Outer Dia. D1 (Ø) | Spline Shaft Overall Length L (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) (N) | Allowable Torque (N•m) | Tolerance of outer diameter (mm) | L2 (mm) | Basic static rated torque (Nm) | Basic static rated moment (1 nut) (Nm) | Basic static rated moment (2 nuts) (Nm) | Spline outer shell (g) | Spline shaft (g/100mm) | pcd |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,839,090 VND | 1 Piece(s) | 14 Day(s) | 6 | 30 | 12 | 251 | 1078 | 1470 | T : 3.626/ To : 5.194 | 0-0.011 | 21.4 | 5.194 | 4.998 | 27.44 | 19.5 | 19 | 19 |
Loading...Tải…
Nut Type | Flange Type | Type | Solid Core | Accuracy Grade | Normal grade |
---|---|---|---|---|---|
Shaft material | SUJ2 | Number of Nuts(pc(s).) | 1 | T | 2.7 |
d1 | 3.4 | E | 7 |
Please check the type/dimensions/specifications of the part WSPFL6-S251 in the COMPACT BALL SPLINE (WSPFL Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSPFL6-S251 trong chuỗi COMPACT BALL SPLINE (WSPFL Series).
Part Number |
---|
WSPFL5-S103 |
WSPFL5-S104 |
WSPFL5-S105 |
WSPFL6-S252 |
WSPFL6-S253 |
WSPFL6-S254 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Spline Shaft Outer Dia. D (Ø) | Nut Length | Nut Outer Dia. D1 (Ø) | Spline Shaft Overall Length L (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) (N) | Allowable Torque (N•m) | Tolerance of outer diameter (mm) | L2 (mm) | Basic static rated torque (Nm) | Basic static rated moment (1 nut) (Nm) | Basic static rated moment (2 nuts) (Nm) | Spline outer shell (g) | Spline shaft (g/100mm) | pcd |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,999,155 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 103 | 882 | 1176 | T : 2.646/ To : 3.528 | 0-0.009 | 17.4 | 3.528 | 3.136 | 19.60 | 12 | 14.9 | 17 | ||
6,999,155 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 104 | 882 | 1176 | T : 2.646/ To : 3.528 | 0-0.009 | 17.4 | 3.528 | 3.136 | 19.60 | 12 | 14.9 | 17 | ||
6,999,155 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 105 | 882 | 1176 | T : 2.646/ To : 3.528 | 0-0.009 | 17.4 | 3.528 | 3.136 | 19.60 | 12 | 14.9 | 17 | ||
9,839,090 VND | 1 Piece(s) | 14 Day(s) | 6 | 30 | 12 | 252 | 1078 | 1470 | T : 3.626/ To : 5.194 | 0-0.011 | 21.4 | 5.194 | 4.998 | 27.44 | 19.5 | 19 | 19 | ||
9,839,090 VND | 1 Piece(s) | 14 Day(s) | 6 | 30 | 12 | 253 | 1078 | 1470 | T : 3.626/ To : 5.194 | 0-0.011 | 21.4 | 5.194 | 4.998 | 27.44 | 19.5 | 19 | 19 | ||
9,839,090 VND | 1 Piece(s) | 14 Day(s) | 6 | 30 | 12 | 254 | 1078 | 1470 | T : 3.626/ To : 5.194 | 0-0.011 | 21.4 | 5.194 | 4.998 | 27.44 | 19.5 | 19 | 19 |