(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Applications]
· A general nut type ball spline with keyway with which the rotational direction position can be fixed
· Type with a longer overall nut length than the WSP Series and a larger rated load.
Part Number |
---|
WSPL6-S50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Spline Shaft Outer Dia. D (Ø) | Nut Overall Length L1 (mm) | Nut Outer Dia. D1 (Ø) | Spline Shaft Overall Length L (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) (N) | Allowable Torque (N•m) | Tolerance of outer diameter (mm) | L2 (mm) | Key Seat Size ℓ (mm) | Basic static rated torque (Nm) | Basic static rated moment (1 nut) (Nm) | Basic static rated moment (2 nuts) (Nm) | Spline outer shell (g) | Spline shaft (g/100mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,373,045 VND | 1 Piece(s) | 14 Day(s) | 6 | 30 | 12 | 50 | 1078 | 1470 | 3.626 | 0-0.011 | 21.4 | 8 | 5.194 | 4.998 | 27.44 | 14.5 | 19 |
Loading...Tải…
Nut Type | Key Attachment Type | Type | Solid Core | Nut Length | Long |
---|---|---|---|---|---|
Preload | Standard | Accuracy Grade | Normal grade | End Shape (Left) | Standard |
End Shape (Right) | Standard | Number of Nuts(pc(s).) | 1 | Ball Recirculating Type | Single |
Key Seat Size W(mm) | 2 | Key Seat Size Tolerance | +0.014-0 | Key Seat Size t(mm) | 1.2 |
Shaft Diameter Tolerance(mm) | 0-0.012 |
Please check the type/dimensions/specifications of the part WSPL6-S50 in the COMPACT BALL SPLINE (WSPL Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSPL6-S50 trong chuỗi COMPACT BALL SPLINE (WSPL Series).
Part Number |
---|
WSPL5-S103 |
WSPL5-S104 |
WSPL5-S105 |
WSPL6-S51 |
WSPL6-S52 |
WSPL6-S53 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Spline Shaft Outer Dia. D (Ø) | Nut Overall Length L1 (mm) | Nut Outer Dia. D1 (Ø) | Spline Shaft Overall Length L (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) (N) | Allowable Torque (N•m) | Tolerance of outer diameter (mm) | L2 (mm) | Key Seat Size ℓ (mm) | Basic static rated torque (Nm) | Basic static rated moment (1 nut) (Nm) | Basic static rated moment (2 nuts) (Nm) | Spline outer shell (g) | Spline shaft (g/100mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,395,400 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 103 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
6,395,400 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 104 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
6,395,400 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 105 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
6,373,045 VND | 1 Piece(s) | 14 Day(s) | 6 | 30 | 12 | 51 | 1078 | 1470 | 3.626 | 0-0.011 | 21.4 | 8 | 5.194 | 4.998 | 27.44 | 14.5 | 19 | ||
6,373,045 VND | 1 Piece(s) | 14 Day(s) | 6 | 30 | 12 | 52 | 1078 | 1470 | 3.626 | 0-0.011 | 21.4 | 8 | 5.194 | 4.998 | 27.44 | 14.5 | 19 | ||
6,373,045 VND | 1 Piece(s) | 14 Day(s) | 6 | 30 | 12 | 53 | 1078 | 1470 | 3.626 | 0-0.011 | 21.4 | 8 | 5.194 | 4.998 | 27.44 | 14.5 | 19 |