(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Applications]
· A general nut type ball spline with keyway with which the rotational direction position can be fixed
· Type with a longer overall nut length than the WSP Series and a larger rated load.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Spline Shaft Outer Dia. D (Ø) | Nut Overall Length L1 (mm) | Nut Outer Dia. D1 (Ø) | Spline Shaft Overall Length L (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) (N) | Allowable Torque (N•m) | Tolerance of outer diameter (mm) | L2 (mm) | Key Seat Size ℓ (mm) | Basic static rated torque (Nm) | Basic static rated moment (1 nut) (Nm) | Basic static rated moment (2 nuts) (Nm) | Spline outer shell (g) | Spline shaft (g/100mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 27 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 28 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 29 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 30 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 31 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 32 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 33 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 34 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 35 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 36 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 37 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 38 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 39 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 40 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 41 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 42 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 43 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 44 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 45 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 46 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 47 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 48 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 49 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 50 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 51 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 52 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 53 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 54 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 55 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 56 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 57 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 58 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 59 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 60 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 61 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 62 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 63 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 64 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 65 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 66 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 67 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 68 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 69 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 70 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 71 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 72 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 73 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 74 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 75 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 76 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 77 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 78 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 79 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 80 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 81 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 82 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 83 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 84 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 85 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 | ||
5,500,945 VND | 1 Piece(s) | 14 Day(s) | 5 | 26 | 10 | 86 | 882 | 1176 | 2.646 | 0-0.009 | 17.4 | 6 | 3.528 | 3.136 | 19.60 | 7.9 | 14.9 |
Loading...Tải…
Nut Type | Key Attachment Type | Type | Solid Core | Nut Length | Long |
---|---|---|---|---|---|
Preload | Standard | Accuracy Grade | Normal grade | End Shape (Left) | Standard |
End Shape (Right) | Standard | Number of Nuts(pc(s).) | 1 | Ball Recirculating Type | Single |
Key Seat Size W(mm) | 2 | Key Seat Size Tolerance | +0.014-0 | Key Seat Size t(mm) | 1.2 |
Shaft Diameter Tolerance(mm) | 0-0.012 |