(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The nut on the spline is machined with a keyway, allowing the rotational direction position to be secured properly.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Spline Shaft Outer Dia. D (Ø) | Nut Length | Nut Outer Dia. D1 (Ø) | Spline Shaft Overall Length L (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) (N) | Allowable Torque (N•m) | Tolerance of outer diameter (mm) | Key Seat Size W (mm) | Key Seat Size t (mm) | Key Seat Size ℓ (mm) | Shaft Diameter Tolerance (mm) | Basic static rated torque (Nm) | Basic static rated moment (1 nut) (Nm) | Basic static rated moment (2 nuts) (Nm) | Spline outer shell (g) | Spline shaft (g/100mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 19 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,625 VND | 1 Piece(s) | 5 Day(s) | 5 | 18 | 10 | 20 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 21 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 22 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 23 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 24 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 25 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 26 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | Available | 14 Day(s) | 5 | 18 | 10 | 27 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | |
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 28 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 29 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 30 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 31 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 32 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 33 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 34 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 35 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 36 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | Available | 14 Day(s) | 5 | 18 | 10 | 37 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | |
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 38 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 39 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 40 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 41 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 42 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 43 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 44 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 45 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 46 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | Available | 14 Day(s) | 5 | 18 | 10 | 47 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | |
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 48 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 49 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 50 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 51 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 52 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 53 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 54 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 55 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 56 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | Available | 14 Day(s) | 5 | 18 | 10 | 57 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | |
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 58 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 59 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 60 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 61 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 62 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 63 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 64 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 65 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 66 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | Available | 14 Day(s) | 5 | 18 | 10 | 67 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | |
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 68 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 69 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 70 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 71 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 72 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 73 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 74 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 75 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 76 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | ||
4,884,585 VND | 1 Piece(s) | Available | 14 Day(s) | 5 | 18 | 10 | 77 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 | |
4,884,585 VND | 1 Piece(s) | 14 Day(s) | 5 | 18 | 10 | 78 | 588 | 637 | T : 1.764/To : 1.96 | 0-0.009 | 2.5 | 1.2 | 8 | 0-0.012 | 1.372 | 1.47 | 11.368 | 4.8 | 14.9 |
Loading...Tải…
Nut Type | Cylindrical | Type | Solid Core | Accuracy Grade | Normal grade |
---|---|---|---|---|---|
Shaft material | SUJ2 | Number of Nuts(pc(s).) | 1 | Key Seat Size Tolerance | +0.0140 |