(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
High number of variations from top manufacturers
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications | I.D. B (mm) | Outer Diameter D (mm) | Width L (mm) | Material | Surface Treatment Applied or Not | Thickness | Side Milling | Material | Surface Treatment | Nominal of Internal Thread (mm) | Trusco code | Material details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179,661 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Standard | 3 | 15 | 8 | Aluminum | No Surface Treatment | Standard type | No | Aluminum | NA | - | - | - | ||
226,930 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 3 | 15 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
245,655 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 3 | 15 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
304,221 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 3 | 15 | 8 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
213,781 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 4 | 15 | 8 | Aluminum | No Surface Treatment | Standard type | No | Aluminum | NA | - | - | - | ||
226,930 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 4 | 15 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
245,655 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 4 | 15 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
245,655 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 4 | 15 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Nickel Chrome Plating | - | - | - | ||
312,191 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 4 | 15 | 8 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
224,540 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 5 | 20 | 8 | Aluminum | No Surface Treatment | Standard type | No | Aluminum | NA | - | - | - | ||
221,893 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Standard | 5 | 20 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
221,893 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Standard | 5 | 20 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Nickel Chrome Plating | - | - | - | ||
325,338 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 5 | 20 | 8 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
226,930 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 5 | 20 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
250,835 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 5 | 20 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
325,338 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 5 | 20 | 8 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
232,506 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 6 | 20 | 8 | Aluminum | No Surface Treatment | Standard type | No | Aluminum | NA | - | - | - | ||
226,930 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 6 | 20 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
256,411 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 6 | 20 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
256,411 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 6 | 20 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Nickel Chrome Plating | - | - | - | ||
226,930 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 6 | 20 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
256,411 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 6 | 20 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
330,516 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 6 | 20 | 10 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
232,506 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 25 | 8 | Aluminum | No Surface Treatment | Standard type | No | Aluminum | NA | - | - | - | ||
245,655 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 25 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
277,528 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 25 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
277,528 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 25 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Nickel Chrome Plating | - | - | - | ||
357,211 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 25 | 8 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
274,740 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 25 | 8 | Iron | Surface Treatment | Standard type | No | Steel | Trivalent Chromate Plating | - | - | - | ||
245,655 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 25 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
277,528 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 25 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
357,211 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 25 | 10 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
304,221 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 25 | 10 | Resin | No Surface Treatment | Standard type | No | Resin (POM white) | NA | - | - | - | ||
245,655 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 28 | 12 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
277,528 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 28 | 12 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
357,211 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 28 | 12 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
245,655 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 30 | 15 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
277,528 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 30 | 15 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
357,211 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 8 | 30 | 15 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
237,686 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 30 | 10 | Aluminum | No Surface Treatment | Standard type | No | Aluminum | NA | - | - | - | ||
253,625 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 30 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
285,496 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 30 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
285,496 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 30 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Nickel Chrome Plating | - | - | - | ||
373,148 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 30 | 10 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
282,706 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 30 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Trivalent Chromate Plating | - | - | - | ||
253,625 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 30 | 12 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
285,496 VND | 1 Piece(s) | 11 Day(s) or more | 10 | Standard | 10 | 30 | 12 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
373,148 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 30 | 12 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
304,221 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 28 | 12 | Resin | No Surface Treatment | Standard type | No | Resin (POM white) | NA | - | - | - | ||
253,625 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 35 | 15 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
285,496 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 35 | 15 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
373,148 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 10 | 35 | 15 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
2,745,440 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Standard | 110 | 170 | 36 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
3,010,785 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Standard | 120 | 180 | 36 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
237,686 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 12 | 30 | 10 | Aluminum | No Surface Treatment | Standard type | No | Aluminum | NA | - | - | - | ||
256,411 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 12 | 30 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Black oxide finish | - | - | - | ||
285,496 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 12 | 30 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Electroless Nickel Plating | - | - | - | ||
285,496 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 12 | 30 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Nickel Chrome Plating | - | - | - | ||
378,326 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 12 | 30 | 10 | Stainless Steel | No Surface Treatment | Standard type | No | Stainless Steel | NA | - | - | - | ||
282,706 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Standard | 12 | 30 | 10 | Iron | Surface Treatment | Standard type | No | Steel | Trivalent Chromate Plating | - | - | - |
Part Number |
---|
Loading...Tải…
Fastening Method | Slit |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy