(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A dedicated roundtrip movement guide unit with high durability that uses an OILES bearing in the slide part.
[Features]
· A guide unit with high rigidity for strength.
· Products are available in a wide range of internal diameter and length measurements.
Part Number |
---|
BBT20-60 |
BBT20-100 |
BBT20-150 |
BBT25-80 |
BBT25-120 |
BBT25-180 |
BBT30-100 |
BBT30-250 |
BBT40-120 |
BBT40-180 |
BBT40-270 |
BBT50-120 |
BBT50-180 |
BBT50-270 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | I.D. d (φ) | Length L (mm) |
---|---|---|---|---|---|---|---|
3,309,081 VND | 1 Piece(s) | 11 Day(s) or more | - | 20 | 60 | ||
3,697,526 VND | 1 Piece(s) | 11 Day(s) or more | - | 20 | 100 | ||
4,104,300 VND | 1 Piece(s) | 11 Day(s) or more | - | 20 | 150 | ||
3,730,386 VND | 1 Piece(s) | 11 Day(s) or more | - | 25 | 80 | ||
4,239,748 VND | 1 Piece(s) | 29 Day(s) or more | - | 25 | 120 | ||
4,800,295 VND | 1 Piece(s) | 11 Day(s) or more | - | 25 | 180 | ||
4,378,775 VND | 1 Piece(s) | 9 Day(s) | - | 30 | 100 | ||
6,188,706 VND | 1 Piece(s) | 23 Day(s) or more | - | 30 | 250 | ||
5,807,633 VND | 1 Piece(s) | 11 Day(s) or more | - | 40 | 120 | ||
7,836,324 VND | 1 Piece(s) | 23 Day(s) or more | 10 | 40 | 180 | ||
7,845,963 VND | 1 Piece(s) | 23 Day(s) or more | - | 40 | 270 | ||
9,258,803 VND | 1 Piece(s) | 11 Day(s) or more | - | 50 | 120 | ||
10,758,003 VND | 1 Piece(s) | 29 Day(s) or more | - | 50 | 180 | ||
12,534,578 VND | 1 Piece(s) | 10 Day(s) | - | 50 | 270 |
Loading...Tải…
Slider Shape | Block type | Sale Type | Single Unit |