(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pressurization Flange Model F300S (Part Number)

Pressurization Flange Model F300S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      363,070VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pressurization flange for boss side mounting usable as a set with clamp element model SCE300.

Part Number
F300S 10X13
F300S 11X14
F300S 12X15
F300S 13X16
F300S 14X18
F300S 15X19
F300S 16X20
F300S 17X21
F300S 18X22
F300S 19X24
F300S 20X25
F300S 22X26
F300S 24X28
F300S 25X30
F300S 28X32
F300S 30X35
F300S 32X36
F300S 35X40
F300S 36X42
F300S 38X44
F300S 40X45
F300S 42X48
F300S 45X52
F300S 48X55
F300S 50X57
F300S 55X62
F300S 56X64
F300S 60X68
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSd
(Ø)
Diameter of Hub
(Ø)
Full Length
(mm)
O.D.
(Ø)
Total applied pressure
(N)

363,286 VND

1 Piece(s) 7 Day(s) or more 1010.212.8133616800

363,176 VND

1 Piece(s) 7 Day(s) or more 1011.213.8133616800

363,070 VND

1 Piece(s) 7 Day(s) or more 1012.214.8133616800

428,698 VND

1 Piece(s) 7 Day(s) or more 1013.215.8133616800

435,270 VND

1 Piece(s) 7 Day(s) or more 1014.217.8184527000

435,160 VND

1 Piece(s) 7 Day(s) or more 1015.218.8184527000

434,940 VND

1 Piece(s) 7 Day(s) or more 1016.219.8184527000

434,830 VND

1 Piece(s) 7 Day(s) or more 1017.220.8184527000

434,611 VND

1 Piece(s) 7 Day(s) or more 1018.221.8184527000

437,896 VND

1 Piece(s) 7 Day(s) or more 1019.223.8185036000

437,568 VND

1 Piece(s) 7 Day(s) or more 1020.224.8185036000

524,453 VND

1 Piece(s) 7 Day(s) or more 1022.225.8185036000

527,520 VND

1 Piece(s) 7 Day(s) or more 1024.227.8185536000

527,520 VND

1 Piece(s) 7 Day(s) or more 1025.229.8185536000

526,205 VND

1 Piece(s) 7 Day(s) or more 1028.231.8185536000

529,711 VND

1 Piece(s) 7 Day(s) or more 1030.234.8186045000

594,353 VND

1 Piece(s) 7 Day(s) or more 1032.235.8186045000

600,486 VND

1 Piece(s) 4 Day(s) or more 1035.239.8186854000

731,963 VND

1 Piece(s) 7 Day(s) or more 1036.241.8186854000

731,086 VND

1 Piece(s) 7 Day(s) or more 1038.243.8186854000

741,163 VND

1 Piece(s) 7 Day(s) or more 1040.244.8227476200

850,181 VND

1 Piece(s) 7 Day(s) or more 1042.247.8227476200

834,354 VND

1 Piece(s) 7 Day(s) or more 1045.251.82282101600

857,080 VND

1 Piece(s) 7 Day(s) or more 1048.254.82282101600

855,656 VND

1 Piece(s) 7 Day(s) or more 1050.256.82282101600

1,263,758 VND

1 Piece(s) 7 Day(s) or more 1055.261.82290127000

1,307,543 VND

1 Piece(s) 7 Day(s) or more 1056.263.826102184000

1,366,116 VND

1 Piece(s) 7 Day(s) or more 1060.267.826102184000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Series Sleeve Body Material Steel centering No
Surface Treatment No Fastening Structure Taper sleeve shape Fastening Methods Mechanical (Wedge Type)
Number of clamp screws Multiple