(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

ES Linear Guides for Heavy Load - Dust Resistant - With Double Seals / Metal Scrapers (Normal Clearance) [RoHS Compliant] (Part Number)

ES Linear Guides for Heavy Load - Dust Resistant - With Double Seals / Metal Scrapers (Normal Clearance) [RoHS Compliant]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • ES Linear Guides for Heavy Load - Dust Resistant - With Double Seals / Metal Scrapers (Normal Clearance) [RoHS Compliant]
  • ES Linear Guides for Heavy Load - Dust Resistant - With Double Seals / Metal Scrapers (Normal Clearance) [RoHS Compliant]
  • ES Linear Guides for Heavy Load - Dust Resistant - With Double Seals / Metal Scrapers (Normal Clearance) [RoHS Compliant]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • some contetns of external link are under construction.
  • Configurable CAD data of this page is under creation.
    >When removing "ES-" from the Part No. Selected. It will be MISUMI Standard Linear Guides' Part No. ex) ES-SSEB10-155 -> SSEB10-155
    >ES Linear Guide and MISUMI Standard Linear Guide has the same dimension(Outer / Hole Picth / Hole Size …etc)
  • Following method is tentatively counter measure how to download CAD data.
    Method1: Input MISUMI Standard Linear Guide Part No.(removing "ES-") on search bar of this site, then search> then download the CAD data for that part.Method2: Generate a Part No. of MISUMI Standard Linear Guide, then download the CAD data for that part.
    "Click"

Product Description

RoHS Compliant Economy Series Linear Guides - Heavy Load Range with Dust Resistant
[Feature]
● Surface Treatment: Low Temperature Black Chrome Plating is Available
● Rail Length Min./Max. (mm.): 160 and 1960

Product Type(Part No.)

Material
(Hardness)
1
Block
Type
Rail Length
Type
2
Number
of Blocks
3
TypeAMX
Lubrication UnitB
Assemble
Height(H)
C
GreaseD
4
Double SealMetal Scraper
Carbon Steel
[SCM alloy Steel]
(58HRC~)
Standard
Block
Standard Length
(Fixed)
1ES-SXRDES-SXRKBlank : none
-MX : Provided
24
28
33
Blank : Standard
G : G Grease
L : L Grease
Y : Y Grease
H : H Grease
2ES-SX2RDES-SX2RK
1mm Increment
(Specified)
1ES-SXRDLES-SXRKL
2ES-SX2RDLES-SX2RKL
Wide Block
Through Hole
Standard Length
(Fixed)
1ES-SXWDES-SXWK
2ES-SX2WDES-SX2WK
1mm Increment
(Specified)
1ES-SXWDLES-SXWKL
2ES-SX2WDLES-SX2WKL

1Materials of each part can be checked here>> Misumi linear guide product information

2Standard Length of selectable length type (Fixed Length) can be checked "Standard Length (Fixed Length) List or here to refer
If the require rail length is not available in the selectable length type, please select the 1mm specification (specified size).

33 blocks and 4 blocks option is available. Please compete part no. of single block type, then andd [-B3] or [-B4] as alteration.

        If you request more than5 blocks, please see details here.>>Click 

4For detail on varios types of grease, see details here>>Click *MX(Lubrication Unit)Type: standard Lithium grease filled and no other choice.

![NG] Blocks or Rails  are can't be purchased individually (sold as SET items)

!Operating Temperature for this prodcut is −20〜80℃

Part No. example

ex)[Rail Length Type] 1mm Specified, [Number of Blocks] 2, [Type] Standard Block・Double Seal, [MX Lubricaton Unit]  Provided、[Height] 24,[Grease] Standard Grease

ES-SX2RDL -MX 24 -961-(WC)
A B C D    
Type(Part No.) Rail Length(L) (Alterations)

Dimensional Drawing

■Dimension of MX(Lubrication Unit)Attached Standard Block Wide Block 重荷重用リニアガイド 防塵用 ダブルシール付・金属スクレーパ付/普通すきま:関連画像
[ ! ]Dimension "G" of L specified Type is not same as the value on the table below. Please refere to the chart. 
[ ! ]Dimensional Tolerance refers to JIS B 0405 Middle Class expect "H" and "W2" 
[NG] Block and Rail can't be purchased individually(sold as set items)

Specification

Block
Type
HL
5
Block DimensionRail Dimension
WL1 6BCS×ℓL2KTCbGrease NippleH1W1W2CaCounterboredFG
7
StandardWith
MX
Tapped
Hole
Through
Hole
Mounting
Hole
ET1d1×d2×h
Standard Block24160~1480
(220)
3462
(62.2)
71.6
(71.8)
2626M4×7
412070.85M5×P0.86512.5159.50.53.5×6×4.56020
28220~19604273.4
(72.6)
83
(82.2)
3232M5×8
47.622.57.51.0M6×P0.7513615.520110.66×9.5×8.56020
33220~1960
(280)
4890
(89.4)
99.6
(99)
3535M6×9
6126.581.0M6×P0.75136.8182312.50.87×11×96020
Wide
Block
24160~1480
(220)
5262
(62.2)
71.6
(71.8)
4126
Φ4.5
(Through)
412070.5M5×P0.86512.51518.50.53.5×6×4.56020
28220~19605973.4
(72.6)
83
(82.2)
4932
Φ5.5
(Through)
47.622.591.0M6×P0.7513615.52019.50.66×9.5×8.56020
33220~1960
(280)
7390
(89.4)
99.6
(99)
6035
Φ7
(Through)
6126.5101.0M6×P0.75136.81823250.87×11×96020

5L( )Dimension is the shortest Length for 2 blocks type

6L1( ) Dimension is for Metal Scraper Type.

7Length Specified type are cut evenly on both side(left and right). In this case, G dimesnion will be different from the value in chart above. Calculation method: see below.>>click

!Grease Nipple:H24 has Straight Nipple, H28 has side fowarded Nipple。

!Grease Nipple posiion can be changed, since it is screw-in type.

!Hex Socket Cap Screw>>Click

!Correctly align the datum planes (the sides with the straight grooves) of both the rail and block when installation. For details, see "Installation and handling" below.

Standard Length (Fixed Length) List

The table below shows the list of selctable length.
Length which you can not find here is also available as "configurable length type" specified with 1mm increments. 

Height
( H )
Rail Length
( L )
24(160)22028034040046052058064070076082088094010001120124013601480   
28220280340400460520580640700760820880940100011201240136014801600172018401960
33(220)280340400460520580640700760820880940100011201240136014801600172018401960

!( )this length is availalbe with single blocks type only. 
 

Lubrication Unit and Seal Specifictions


 
■Preload and Precision Grade
           reference side

Normal Clearance Type
Radial Clearance(μm)
H24−4〜+2
H28−5〜+2
H33−6〜+3
Specification(μm)Normal
Height H Tolerance±100
Pair Variation of Height H20
Width WTolerance±100
Pair Variation
of Width W2
H24・2820
H3330
Travel
Parallelism
Plane C against Plane Asee
here
Plane C against Plane A

 
Lubrication Unit
 •Advantages of Lubrication Unit MX: Provides long term
maintenance-free operation. Reduces maintenance cost.
Most suitable where the design does not allow lubrication.See detailhere
■Double Seal
• The double seal scheme with two layers of side seals enhances the sealing
effect and prevents intrusion of foreign substances into the block.
• Can be used where dust and machining chips exist.
[ ! ]Sliding resistance of Double-Sealed Type is higher than that of Standard Type.
■Metal Scraper
• Larger foreign substances adhered to the rail can be removed
by attaching metal scrapers on the external side of the side seals.
• Can be used in areas

Basic Rated Load / Allowalbe Static Moment / Mass

kgf=N×0.101972

Height
(H)
Basic Rated Load8Static Allowable MomentMass
C(Dynamic)
kN
Co(Static)
kN
Single Block2 Blocks Used in close contact9Block kgGuide Rail
kg/m
MA
N・m
MB
N・m
MC
N・m
MA
N・m
MB
N・m
MC
N・m
Double SealMetal Scraper
StandardWideStandardWide
247.7414.269.069.098.0184.5184.5196.00.210.260.210.261.5
2811.2521.3155.0155.0232.0390.2390.2464.00.320.370.320.372.4
3318.1834.5275.0275.0393.0873.5873.5786.00.480.630.490.643.4

8The basic rated load is the same for the four directions that act on the block (radial direction, reverse radial direction, and lateral direction). It can be used in any position.

9Tthe static allowable moment when two blocks are in close contact is a reference value, not a guaranteed value.

  • The allowable load and moment of the linear guide are determined by dividing each value (table above) by the static safety factor fs (table below).For details>>Click
    ex)Under nomal operating condition: Allowalble load for H24 Type(kN)⇒ 14.2/2=7.1 (apploximately 725kg)

Static Safety Factor(fs lower limit)

Conditionfs lower limit
For nomal operating condition1~2
When smooth running2~4
When variatoin and impact exist3~5

Allowable load (N)≦ Co/fs
Allowable Moment (N・m)≦ (MA,MB,MC)/fs

fs:Static Safety Factor Co:Basic Static Rated Load
MA, MB, M:Allowable Static Moment(N・m)
ミニチュアリニアガイド  ワイドレールノック穴付標準ブロック/軽予圧微すきま:関連画像

Installation and Handling

■Datum Side and Mounting Direction

  • Datum side has Datum Plane Mark(Groove), see  Figure A. Blocks and Rails must have the same datum side when use.
  • Various Mounting Direction is availalbe having the same Basic Rated Load, see Figure B 
(A)
(B)

■Precaution of use

  • Although the retaining wire prevents the balls from falling off, care must be taken when attaching and detaching the block. Click here for details>>click
  • If the block and rail are not used in original combination, radial clearance and accuracy cannot be guaranteed.
  • It is not possible to extend the length by adding rails on the same axis.This is because the assembly accuracy between the two cut surfaces is not guaranteed.
  • Dimensional Accurarcy of Linear Guides is guranteed after fixation of the rail (Screw Mounting and pushed to the datum side).
    The rail bends before are forced by fixation. so there is no probelm in using it.

■About Grease

  • When shipping ES Linear Guides, Lithium Soaped based Grease(Alvania Grease S2 by Showa Shell Sekiyu) is filled.
    Other Brand's Grease is not reccomended to be filled. Please adopt the same brand&s grease for maintenance.
  • Grease Nipple:H24 has Straight Nipple, H28 and H33 has side fowarded Nipple
  • Gease Nipple posiion can be changed, since it is screw-in type.

■Standard Grease Nipple Position

  • When the datum side is facing you, the grease nipple will be attached in the direction shown in the diagram below.

■Others

Alterations

CodeAlterationsSpecificationPrecaution
TMS
TMC
TMS:Tapped Hole machining+fallout prevention Plate
TMC:Tapped Hole machining

・Tapped Hole machined on both sides to install fallout prevension plates.

・M3×P0.5 Depth 5mm
・2pcs of Fallout prevension Plate attached
・For more detaile abou Fallout prevention Plate>>Click
 
LLC
RLC
LC:Left End Cut
RLC:Right End Cut

・Cut Rail End
・Rail is cut with the prodcut ID facing side( datum on other side)
・Please see cut length of each size below.
HCut LN
241010
28
33
!Overall length wll be shorter by cutting.
ex)ES-SXRD24-880-LLC: has L 870mm.

!Applicable  to Standard Length type only.
WCParallel Use of 2 Rails
・Please specify when using two axes in parallel.
・Pair variation of Height H between 2 Rails is set within 20µm
・Rails are shipped in pairs
!Speciify the actual rail quantity(even number) to order.
in the case of the order an odd number, it will be treated as an error.

!Not applicable to High Grade Type
B3
B4
B3:add blocks(total 3pcs)
B4:add blocks(total 4pcs)

3 blocks specification

4 blocks specification

・Shipped as 3 blocks (4 blocks) to single block type.
・There are limits of rail length L
 See "selectable shortest rail length" for details.
!Not applicable to High Precision Grade Type
!Single block part no need to be selected for this opiton and the case below is NG example( 2blocks type is selected)
(× SX2RD24-880-B4)
 
 

Accessories

Block
Shape
Height
(H)
Linear Guide ClamperRail CapLinear Guide Height Adjustment Block
<Economy Type>
Linear Guide Height Adjustment Block
<Precision Type>
Knob TypeLever TypeGeneral
Structural Steel
Aluminum
Alloy
S45C
Equivalent
Aluminum
Alloy
Free SideDatum SideFree SideDatum SideFree Side
L SelectableL SpecifiedL SelectableL SpecifiedL SelectableL Specified
Standard

Wide
24SVCN24SVCK24PACK-SGLC3LGBE24ALGBE24BETA24BETE24ABETA24ABETE24
28SVCN28SVCK28PACK-SGLC5LGBE28ALGBE28BETA28BETE28ABETA28ABETE28
33SVCN33SVCK33PACK-SGLC6LGBE33ALGBE33BETA33BETE33ABETA33ABETE33
!There is no bellows protection covers for MISUMI Linear Guides

■Accessories
DescriptionClampingHeight AdjustmentBlock fallout PreventionRail Push PlateLinear LockLinear Guide LockBlock fallout PreventionRail Cap
Representative TypeSVCNBETASBLTSGULLTLLTGSVPPACK-SGLC
Image
 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
ES-SX2RD24-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2RD24G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2RD24L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2RD28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RD28G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RD28L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RD33-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RD33G-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RD33L-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RD-MX24-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2RD-MX28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RD-MX33-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RDL24-[221-1479/1]
ES-SX2RDL24G-[221-1479/1]
ES-SX2RDL24L-[221-1479/1]
ES-SX2RDL28-[221-1959/1]
ES-SX2RDL28G-[221-1959/1]
ES-SX2RDL28L-[221-1959/1]
ES-SX2RDL33-[281-1959/1]
ES-SX2RDL33G-[281-1959/1]
ES-SX2RDL33L-[281-1959/1]
ES-SX2RDL-MX24-[221-1479/1]
ES-SX2RDL-MX28-[221-1959/1]
ES-SX2RDL-MX33-[281-1959/1]
ES-SX2RK24-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2RK24G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2RK24L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2RK28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RK28G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RK28L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RK33-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RK33G-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RK33L-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RK-MX24-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2RK-MX28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RK-MX33-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2RKL24-[221-1479/1]
ES-SX2RKL24G-[221-1479/1]
ES-SX2RKL24L-[221-1479/1]
ES-SX2RKL28-[221-1959/1]
ES-SX2RKL28G-[221-1959/1]
ES-SX2RKL28L-[221-1959/1]
ES-SX2RKL33-[281-1959/1]
ES-SX2RKL33G-[281-1959/1]
ES-SX2RKL33L-[281-1959/1]
ES-SX2RKL-MX24-[221-1479/1]
ES-SX2RKL-MX28-221
ES-SX2RKL-MX28-[221-1959/1]
ES-SX2RKL-MX33-[281-1959/1]
ES-SX2WD24-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2WD24G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2WD24L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2WD28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WD28G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WD28L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WD33-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WD33G-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WD33L-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WD-MX24-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2WD-MX28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WD-MX33-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WDL24-[192-1479/1]
ES-SX2WDL24G-[192-1479/1]
ES-SX2WDL24L-[192-1479/1]
ES-SX2WDL28-[221-1959/1]
ES-SX2WDL28G-[221-1959/1]
ES-SX2WDL28L-[221-1959/1]
ES-SX2WDL33-[281-1959/1]
ES-SX2WDL33G-[281-1959/1]
ES-SX2WDL33L-[281-1959/1]
ES-SX2WDL-MX24-[161-1479/1]
ES-SX2WDL-MX28-[221-1959/1]
ES-SX2WDL-MX33-[281-1959/1]
ES-SX2WK24-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2WK24G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2WK24L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2WK28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WK28G-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WK28L-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WK33-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WK33G-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WK33L-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WK-MX24-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480]
ES-SX2WK-MX28-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WK-MX33-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1120,​1240,​1360,​1480,​1600,​1720,​1840,​1960]
ES-SX2WKL24-[192-1479/1]
ES-SX2WKL24G-[192-1479/1]
ES-SX2WKL24L-[192-1479/1]
ES-SX2WKL28-[221-1959/1]
ES-SX2WKL28G-[221-1959/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRail Length L
(mm)
Block Type Rail Width W1
(mm)
Assembly Height H
(mm)
Nominal Part Number No. of Blocks Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Lubrication Type L Dimension Type Seal Type

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Standard] Standard Block1524152774014200696998Filled with Lithium soap based greaseSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Standard] Standard Block1524152774014200696998Low Dust Generation Grease (G Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Standard] Standard Block1524152774014200696998Heat Resistant Grease (L Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Standard] Standard Block20282021125021300155155232Filled with Lithium soap based greaseSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Standard] Standard Block20282021125021300155155232Low Dust Generation Grease (G Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Standard] Standard Block20282021125021300155155232Heat Resistant Grease (L Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Standard] Standard Block23332521818034500275275393Filled with Lithium soap based greaseSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Standard] Standard Block23332521818034500275275393Low Dust Generation Grease (G Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Standard] Standard Block23332521818034500275275393Heat Resistant Grease (L Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Standard] Standard Block1524152774014200696998Lubrication UnitSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Standard] Standard Block20282021125021300155155232Lubrication UnitSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Standard] Standard Block23332521818034500275275393Lubrication UnitSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1479[Standard] Standard Block1524152774014200696998Filled with Lithium soap based greaseConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1479[Standard] Standard Block1524152774014200696998Low Dust Generation Grease (G Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1479[Standard] Standard Block1524152774014200696998Heat Resistant Grease (L Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Standard] Standard Block20282021125021300155155232Filled with Lithium soap based greaseConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Standard] Standard Block20282021125021300155155232Low Dust Generation Grease (G Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Standard] Standard Block20282021125021300155155232Heat Resistant Grease (L Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Standard] Standard Block23332521818034500275275393Filled with Lithium soap based greaseConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Standard] Standard Block23332521818034500275275393Low Dust Generation Grease (G Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Standard] Standard Block23332521818034500275275393Heat Resistant Grease (L Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1479[Standard] Standard Block1524152774014200696998Lubrication UnitConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Standard] Standard Block20282021125021300155155232Lubrication UnitConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Standard] Standard Block23332521818034500275275393Lubrication UnitConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Standard] Standard Block1524152774014200696998Filled with Lithium soap based greaseSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Standard] Standard Block1524152774014200696998Low Dust Generation Grease (G Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Standard] Standard Block1524152774014200696998Heat Resistant Grease (L Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Standard] Standard Block20282021125021300155155232Filled with Lithium soap based greaseSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Standard] Standard Block20282021125021300155155232Low Dust Generation Grease (G Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Standard] Standard Block20282021125021300155155232Heat Resistant Grease (L Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Standard] Standard Block23332521818034500275275393Filled with Lithium soap based greaseSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Standard] Standard Block23332521818034500275275393Low Dust Generation Grease (G Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Standard] Standard Block23332521818034500275275393Heat Resistant Grease (L Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Standard] Standard Block1524152774014200696998Lubrication UnitSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Standard] Standard Block20282021125021300155155232Lubrication UnitSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Standard] Standard Block23332521818034500275275393Lubrication UnitSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 221 ~ 1479[Standard] Standard Block1524152774014200696998Filled with Lithium soap based greaseConfigurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 221 ~ 1479[Standard] Standard Block1524152774014200696998Low Dust Generation Grease (G Type)Configurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 221 ~ 1479[Standard] Standard Block1524152774014200696998Heat Resistant Grease (L Type)Configurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Standard] Standard Block20282021125021300155155232Filled with Lithium soap based greaseConfigurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Standard] Standard Block20282021125021300155155232Low Dust Generation Grease (G Type)Configurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Standard] Standard Block20282021125021300155155232Heat Resistant Grease (L Type)Configurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Standard] Standard Block23332521818034500275275393Filled with Lithium soap based greaseConfigurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Standard] Standard Block23332521818034500275275393Low Dust Generation Grease (G Type)Configurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Standard] Standard Block23332521818034500275275393Heat Resistant Grease (L Type)Configurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 221 ~ 1479[Standard] Standard Block1524152774014200696998Lubrication UnitConfigurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 221[Standard] Standard Block20282021125021300155155232Lubrication UnitConfigurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Standard] Standard Block20282021125021300155155232Lubrication UnitConfigurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Standard] Standard Block23332521818034500275275393Lubrication UnitConfigurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Wide] Wide Block1524152774014200696998Filled with Lithium soap based greaseSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Wide] Wide Block1524152774014200696998Low Dust Generation Grease (G Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Wide] Wide Block1524152774014200696998Heat Resistant Grease (L Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Wide] Wide Block20282021125021300155155232Filled with Lithium soap based greaseSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Wide] Wide Block20282021125021300155155232Low Dust Generation Grease (G Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Wide] Wide Block20282021125021300155155232Heat Resistant Grease (L Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Wide] Wide Block23332521818034500275275393Filled with Lithium soap based greaseSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Wide] Wide Block23332521818034500275275393Low Dust Generation Grease (G Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Wide] Wide Block23332521818034500275275393Heat Resistant Grease (L Type)Selectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Wide] Wide Block1524152774014200696998Lubrication UnitSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Wide] Wide Block20282021125021300155155232Lubrication UnitSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Wide] Wide Block23332521818034500275275393Lubrication UnitSelectable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 192 ~ 1479[Wide] Wide Block1524152774014200696998Filled with Lithium soap based greaseConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 192 ~ 1479[Wide] Wide Block1524152774014200696998Low Dust Generation Grease (G Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 192 ~ 1479[Wide] Wide Block1524152774014200696998Heat Resistant Grease (L Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Wide] Wide Block20282021125021300155155232Filled with Lithium soap based greaseConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Wide] Wide Block20282021125021300155155232Low Dust Generation Grease (G Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Wide] Wide Block20282021125021300155155232Heat Resistant Grease (L Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Wide] Wide Block23332521818034500275275393Filled with Lithium soap based greaseConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Wide] Wide Block23332521818034500275275393Low Dust Generation Grease (G Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Wide] Wide Block23332521818034500275275393Heat Resistant Grease (L Type)Configurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 161 ~ 1479[Wide] Wide Block1524152774014200696998Lubrication UnitConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Wide] Wide Block20282021125021300155155232Lubrication UnitConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 281 ~ 1959[Wide] Wide Block23332521818034500275275393Lubrication UnitConfigurable TypeDouble-Sealed

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Wide] Wide Block1524152774014200696998Filled with Lithium soap based greaseSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Wide] Wide Block1524152774014200696998Low Dust Generation Grease (G Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Wide] Wide Block1524152774014200696998Heat Resistant Grease (L Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Wide] Wide Block20282021125021300155155232Filled with Lithium soap based greaseSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Wide] Wide Block20282021125021300155155232Low Dust Generation Grease (G Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Wide] Wide Block20282021125021300155155232Heat Resistant Grease (L Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Wide] Wide Block23332521818034500275275393Filled with Lithium soap based greaseSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Wide] Wide Block23332521818034500275275393Low Dust Generation Grease (G Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Wide] Wide Block23332521818034500275275393Heat Resistant Grease (L Type)Selectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1480[Wide] Wide Block1524152774014200696998Lubrication UnitSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 220 ~ 1960[Wide] Wide Block20282021125021300155155232Lubrication UnitSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 280 ~ 1960[Wide] Wide Block23332521818034500275275393Lubrication UnitSelectable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 192 ~ 1479[Wide] Wide Block1524152774014200696998Filled with Lithium soap based greaseConfigurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 192 ~ 1479[Wide] Wide Block1524152774014200696998Low Dust Generation Grease (G Type)Configurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 192 ~ 1479[Wide] Wide Block1524152774014200696998Heat Resistant Grease (L Type)Configurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Wide] Wide Block20282021125021300155155232Filled with Lithium soap based greaseConfigurable TypeMetal Scraper

-

1 Piece(s) 5 Day(s) 221 ~ 1959[Wide] Wide Block20282021125021300155155232Low Dust Generation Grease (G Type)Configurable TypeMetal Scraper

Loading...Tải…

G Dimension

[G] Dimension of Length Specifified Type requires calculation.
Please refer to the below table and formula.
*[G] Dimension of Fixed Length: Please refer to the specification table. (no calculation required)



■ ES Linear Guide -Rail Dimension-
Assemble
Height
H
242833# of Mounting Holes M
Rail
Length

L
100~131100~139100~1412
132~191140~199142~2013
192~251200~259202~2614
252~311260~319262~3215
312~371320~379322~3816
372~431380~439382~4417
432~491440~499442~5018
492~551500~559502~5619
552~611560~619562~62110
612~671620~679622~68111
672~731680~739682~74112
732~791740~799742~80113
792~851800~859802~86114
852~911860~919862~92115
912~971920~979922~98116
972~1031980~1039982~104117
1032~10911040~10991042~110118
1092~11511100~11591102~116119
1152~12111160~12191162~122120
1212~12711220~12791222~128121
1272~13311280~13391282~134122
1332~13911340~13991342~140123
1392~14511400~14591402~146124
1452~15111460~15191462~152125
1512~15711520~15791522~158126
1572~16311580~16391582~164127
1632~16911640~16991642~170128
1692~17511700~17591702~176129
1752~18111760~18191762~182130
1812~18711820~18791822~188131
1872~19311880~19391882~194132
1932~19601940~19601942~196033
F
Pitch of
Mounting Hole
606060 

Basic InformationThông tin cơ bản

Rail Type Standard Rail Set / Single Item Set Preload Normal Clearance
Accuracy Standards Standard Grade Material Carbon Steel Ball Arrangement Medium, Heavy Load Type
Retainer N/A Rolling Element Ball Surface Treatment none
Block Material Carbon Steel Material-Ball Carbon Steel Material-Return Cap POM
Material-Side Seal Stainless Steel+Nitril Rubber(NBR) Material-Under Seal Nitril Rubber(NBR) Material-Under Retainer Stainless Steel
Material-Upper Retainer Stainless Steel Material-Middle Retainer Stainless Steel Material-Grease Nipple Electroless Nickel Plating