(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
[161-1959/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
RoHS Compliant Economy Series Linear Guides - Medium Load Range with Dust Resistant
[Feature]
● Rail Length Min./Max. (mm.): 160 and 1960
Material (Hardness) 1 | Block Type | Rail Length Type 2 | Number of Blocks 3 | TypeA | MX Lubrication Unit B | Assemble Height(H) C | Grease D 4 | |
---|---|---|---|---|---|---|---|---|
Double Seal | Metal Scraper | |||||||
Carbon Steel [SCM alloy Steel] (58HRC~) | Standard Block | Standard Length (Fixed) | 1 | ES-SVRD | ES-SVRK | Blank : none -MX : Provided | 24 28 33 | Blank : Standard G : G Grease L : L Grease Y : Y Grease H : H Grease |
2 | ES-SV2RD | ES-SV2RK | ||||||
1mm Increment (Specified) | 1 | ES-SVRDL | ES-SVRKL | |||||
2 | ES-SV2RDL | ES-SV2RKL | ||||||
Wide Block Through Hole | Standard Length (Fixed) | 1 | ES-SVWD | ES-SVWK | ||||
2 | ES-SV2WD | ES-SV2WK | ||||||
1mm Increment (Specified) | 1 | ES-SVWDL | ES-SVWKL | |||||
2 | ES-SV2WDL | ES-SV2WKL |
1Materials of each part can be checked here>> Misumi linear guide product information
2Standard Length of selectable length type (Fixed Length) can be checked "Standard Length (Fixed Length) List or here to refer
If the require rail length is not available in the selectable length type, please select the 1mm specification (specified size).
33 blocks and 4 blocks option is available. Please compete part no. of single block type, then andd [-B3] or [-B4] as alteration.
If you request more than 5 blocks, please see details here.>>Click
4For detail on varios types of grease, see details here>>Click *MX(Lubrication Unit)Type: standard Lithium grease filled and no other choice.
![NG] Blocks or Rails are can't be purchased individually (sold as SET items)
!Operating Temperature for this prodcut is −20〜80℃
Part No. example
ex)[Rail Length Type] 1mm Specified,[Number of Blocks] 2,[Type] Standard Block・Double Seal, [MX Lubrication Unit] Provided, [Height] 24、[Grease] Standard Grease
Type(Part No.) | Rail Length(L) |
Block Type | H | L | Block Dimension | Rail Dimension | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
W | L1 5 | B | S×ℓ | L2 | K | T | Cb | Grease Nipple | H1 | W1 | W2 | Ca | Counterbored | F | G 6 | |||||||
Standard | With MX | Mounting Hole | E | T1 | d1×d2×h | |||||||||||||||||
Standard Block | 24 | 160~1480 | 34 | 46 (46.2) | 55.6 (55.8) | 26 | M4×7 | 25 | 20 | 7 | 0.85 | M5×P0.8 | 6 | 5 | 12.5 | 15 | 9.5 | 0.5 | 3.5×6×4.5 | 60 | 20 | |
28 | 220~1960 | 42 | 53.4 (52.6) | 63 (62.2) | 32 | M5×8 | 27.6 | 22.5 | 7.5 | 1.0 | M6×P0.75 | 13 | 6 | 15.5 | 20 | 11 | 0.6 | 6×9.5×8.5 | 60 | 20 | ||
33 | 220~1960 | 48 | 66 (65.4) | 75.6 (75) | 35 | M6×9 | 37 | 26.5 | 8 | 1.0 | M6×P0.75 | 13 | 6.8 | 18 | 23 | 12.5 | 0.8 | 7×11×9 | 60 | 20 | ||
Wide Block | 24 | 160~1480 | 52 | 46 (46.2) | 55.6 (55.8) | 41 | 4.5 | 25 | 20 | 7 | 0.5 | M5×P0.8 | 6 | 5 | 12.5 | 15 | 18.5 | 0.5 | 3.5×6×4.5 | 60 | 20 | |
28 | 220~1960 | 59 | 53.4 (52.6) | 63 (62.2) | 49 | 5.5 | 27.6 | 22.5 | 9 | 1.0 | M6×P0.75 | 13 | 6 | 15.5 | 20 | 19.5 | 0.6 | 6×9.5×8.5 | 60 | 20 | ||
33 | 220~1960 | 73 | 66 (65.4) | 75.6 (75) | 60 | 7 | 37 | 26.5 | 10 | 1.0 | M6×P0.75 | 13 | 6.8 | 18 | 23 | 25 | 0.8 | 7×11×9 | 60 | 20 |
5L( )Dimension is the shortest Length for 2 blocks type
6L1( ) Dimension is for Metal Scraper Type.
7Length Specified type are cut evenly on both side(left and right). In this case, G dimesnion will be different from the value in chart above. Calculation method: see below.>>click
!Grease Nipple:H24 has Straight Nipple, H28 has side fowarded Nipple。
!Grease Nipple posiion can be changed, since it is screw-in type.
!Hex Socket Cap Screw>>Click
!Correctly align the datum planes (the sides with the straight grooves) of both the rail and block when installation. For details, see "Insatllation and handling" below.
Standard Length (Fixed Length) List
The table below shows the list of selctable length.
Length which you can not find here is also available as "configurable length type" specified with 1mm increments.
Height ( H ) | Rail Length ( L ) | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24 | 160 | 220 | 280 | 340 | 400 | 460 | 520 | 580 | 640 | 700 | 760 | 820 | 880 | 940 | 1000 | 1120 | 1240 | 1360 | 1480 | |||
28 | 220 | 280 | 340 | 400 | 460 | 520 | 580 | 640 | 700 | 760 | 820 | 880 | 940 | 1000 | 1120 | 1240 | 1360 | 1480 | 1600 | 1720 | 1840 | 1960 |
33 | 220 | 280 | 340 | 400 | 460 | 520 | 580 | 640 | 700 | 760 | 820 | 880 | 940 | 1000 | 1120 | 1240 | 1360 | 1480 | 1600 | 1720 | 1840 | 1960 |
Lubrication Unit and Seal Specifictions
Radial Clearance(μm) | |
H24 | −4〜+2 |
H28 | −5〜+2 |
H33 | −6〜+3 |
Specification(μm) | Normal | |
Height H Tolerance | ±100 | |
Pair Variation of Height H | 20 | |
Width W2 Tolerance | ±100 | |
Pair Variation of Width W2 | H24・28 | 20 |
H33 | 30 | |
Travel Parallelism | Plane C against Plane A | see here |
Plane C against Plane A |
•Advantages of Lubrication Unit MX: Provides long term maintenance-free operation. Reduces maintenance cost. Most suitable where the design does not allow lubrication. See detailhere |
• The double seal scheme with two layers of side seals enhances the sealing effect and prevents intrusion of foreign substances into the block. • Can be used where dust and machining chips exist. [ ! ]Sliding resistance of Double-Sealed Type is higher than that of Standard Type. |
• Larger foreign substances adhered to the rail can be removed by attaching metal scrapers on the external side of the side seals. • Can be used in areas |
kgf=N×0.101972
Height (H) | Basic Rated Load7 | Static Allowable Moment | Mass | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
C(Dynamic) kN | Co(Static) kN | Single Block | 2 Blocks Used in close contact8 | Block kg | Guide Rail kg/m | ||||||||
MA N・m | MB N・m | MC N・m | MA N・m | MB N・m | MC N・m | Double Seal | Metal Scraper | ||||||
Standard | Wide | Standard | Wide | ||||||||||
24 | 4.55 | 8.23 | 33.0 | 33.0 | 57.0 | 124.3 | 124.3 | 114.0 | 0.16 | 0.21 | 0.16 | 0.21 | 1.5 |
28 | 6.48 | 12.1 | 58.0 | 58.0 | 135.0 | 254.0 | 254.0 | 270.0 | 0.22 | 0.27 | 0.22 | 0.27 | 2.4 |
33 | 110.53 | 19.6 | 109.0 | 109.0 | 225.0 | 582.3 | 582.3 | 450.0 | 0.33 | 0.43 | 0.34 | 0.44 | 3.4 |
7The basic rated load is the same for the four directions that act on the block (radial direction, reverse radial direction, and lateral direction). It can be used in any position.
8Tthe static allowable moment when two blocks are in close contact is a reference value, not a guaranteed value.
Static Safety Factor(fs lower limit)
Condition | fs lower limit |
---|---|
For nomal operating condition | 1~2 |
When smooth running | 2~4 |
When variatoin and impact exist | 3~5 |
Allowable load (N)≦ Co/fs
Allowable Moment (N・m)≦ (MA,MB,MC)/fs
fs:Static Safety Factor Co:Basic Static Rated Load
MA, MB, MC :Allowable Static Moment(N・m)
■Datum Side and Mounting Direction
(A) | (B) |
■Precaution of use
■About Grease
■Standard Grease Nipple Position
■Others
Code | Alterations | Specification | Precausion | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TMS TMC | TMS:Tapped Hole machining +fallout prevention Plate TMC:Tapped Hole machining | ・Tapped Hole machined on both sides to install fallout prevension plates. ・M3×P0.5 Depth 5mm ・2pcs of Fallout prevension Plate attached ・For more detaile abou Fallout prevention Plate>>Click | |||||||||
LLC RLC | LC:Left End Cut RLC:Right End Cut | ・Cut Rail End ・Rail is cut with the prodcut ID facing side( datum on other side) ・Please see cut length of each size below.
| !全Overall length wll be shorter by cutting. ex)SVRD24-880-LLC: L has 870mm. !Applicable to Standard Length type only. | ||||||||
WC | Parallel Use of 2 Rails | ・Please specify when using two axes in parallel. ・Pair variation of Height H between 2 Rails is set within 20µm ・Rails are shipped in pairs | !Speciify the actual rail quantity(even number) to order. !Not applicable to High Grade Type | ||||||||
B3 B4 | B3:add blocks(total 3pcs) B4:add blocks(total 4pcs) 3 blocks specification 4 blocks specification | ・Shipped as 3 blocks (4 blocks) to single block type. ・There are limits of rail length L See "selectable shortest rail length" for details. | !Not applicable to High Precision Grade Type。 !Single block part no need to be selected for this opiton and the case below is NG example( 2blocks type is selected) (× SV2RD24-880-B4) |
Block Shape | Height (H) | Linear Guide Clamper | Rail Cap | Linear Guide Height Adjustment Block <Economy Type> | Linear Guide Height Adjustment Block <Precision Type> | |||||
---|---|---|---|---|---|---|---|---|---|---|
Knob Type | Lever Type | General Structural Steel | Aluminum Alloy | S45C Equivalent | Aluminum Alloy | |||||
Free Side | Datum Side | Free Side | Datum Side | Free Side | ||||||
L Selectable | L Specified | L Selectable | L Specified | L Selectable | L Specified | |||||
Standard Wide | 24 | SVCN24 | SVCK24 | PACK-SGLC3 | LGBE24 | ALGBE24 | BETA24 | BETE24 | ABETA24 | ABETE24 |
28 | SVCN28 | SVCK28 | PACK-SGLC5 | LGBE28 | ALGBE28 | BETA28 | BETE28 | ABETA28 | ABETE28 | |
33 | SVCN33 | SVCK33 | PACK-SGLC6 | LGBE33 | ALGBE33 | BETA33 | BETE33 | ABETA33 | ABETE33 |
Description | Clamping | Height Adjustment | Block fallout Prevention | Rail Push Plate | Linear Lock | Linear Guide Lock | Block fallout Prevention | Rail Cap |
Representative Type | SVCN | BETA | SBLT | SGU | LLT | LLTG | SVP | PACK-SGLC |
Image |
Part Number |
---|
ES-SV2RD24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2RD24G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2RD24L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2RD28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RD28G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RD28L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RD33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RD33G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RD33L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RD-MX24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2RD-MX28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RD-MX33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RDL24-[161-1479/1] |
ES-SV2RDL24G-[161-1479/1] |
ES-SV2RDL24L-[161-1479/1] |
ES-SV2RDL28-[221-1959/1] |
ES-SV2RDL28G-[221-1959/1] |
ES-SV2RDL28L-[221-1959/1] |
ES-SV2RDL33-[221-1959/1] |
ES-SV2RDL33G-[221-1959/1] |
ES-SV2RDL33L-[221-1959/1] |
ES-SV2RDL-MX24-[161-1479/1] |
ES-SV2RDL-MX28-[221-1959/1] |
ES-SV2RDL-MX33-[221-1959/1] |
ES-SV2RK24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2RK24G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2RK24L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2RK28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RK28G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RK28L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RK33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RK33G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RK33L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RK-MX24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2RK-MX28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RK-MX33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2RKL24-[161-1479/1] |
ES-SV2RKL24G-[161-1479/1] |
ES-SV2RKL24L-[161-1479/1] |
ES-SV2RKL28-[221-1959/1] |
ES-SV2RKL28G-[221-1959/1] |
ES-SV2RKL28L-[221-1959/1] |
ES-SV2RKL33-[221-1959/1] |
ES-SV2RKL33G-[221-1959/1] |
ES-SV2RKL33L-[221-1959/1] |
ES-SV2RKL-MX24-[161-1479/1] |
ES-SV2RKL-MX28-[221-1959/1] |
ES-SV2RKL-MX33-[221-1959/1] |
ES-SV2WD24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2WD24G-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2WD24L-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2WD28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2WD28G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2WD28L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2WD33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2WD33G-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2WD33L-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2WD-MX24-[160,220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480] |
ES-SV2WD-MX28-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
ES-SV2WD-MX33-[220,280,340,400,460,520,580,640,700,760,820,880,940,1000,1120,1240,1360,1480,1600,1720,1840,1960] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rail Length L (mm) | Block Type | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Lubrication Type | L Dimension Type | Seal Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Filled with Lithium soap based grease | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Low Dust Generation Grease (G Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Heat Resistant Grease (L Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Filled with Lithium soap based grease | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Low Dust Generation Grease (G Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Heat Resistant Grease (L Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Filled with Lithium soap based grease | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Low Dust Generation Grease (G Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Heat Resistant Grease (L Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Lubrication Unit | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Lubrication Unit | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Lubrication Unit | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Filled with Lithium soap based grease | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Low Dust Generation Grease (G Type) | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Heat Resistant Grease (L Type) | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Filled with Lithium soap based grease | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Low Dust Generation Grease (G Type) | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Heat Resistant Grease (L Type) | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Filled with Lithium soap based grease | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Low Dust Generation Grease (G Type) | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Heat Resistant Grease (L Type) | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Lubrication Unit | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Lubrication Unit | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Lubrication Unit | Configurable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Filled with Lithium soap based grease | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Low Dust Generation Grease (G Type) | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Heat Resistant Grease (L Type) | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Filled with Lithium soap based grease | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Low Dust Generation Grease (G Type) | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Heat Resistant Grease (L Type) | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Filled with Lithium soap based grease | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Low Dust Generation Grease (G Type) | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Heat Resistant Grease (L Type) | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Lubrication Unit | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Lubrication Unit | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Lubrication Unit | Selectable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Filled with Lithium soap based grease | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Low Dust Generation Grease (G Type) | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Heat Resistant Grease (L Type) | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Filled with Lithium soap based grease | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Low Dust Generation Grease (G Type) | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Heat Resistant Grease (L Type) | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Filled with Lithium soap based grease | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Low Dust Generation Grease (G Type) | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Heat Resistant Grease (L Type) | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 161 ~ 1479 | [Standard] Standard Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Lubrication Unit | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Lubrication Unit | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 221 ~ 1959 | [Standard] Standard Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Lubrication Unit | Configurable Type | Metal Scraper | ||
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Wide] Wide Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Filled with Lithium soap based grease | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Wide] Wide Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Low Dust Generation Grease (G Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Wide] Wide Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Heat Resistant Grease (L Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Wide] Wide Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Filled with Lithium soap based grease | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Wide] Wide Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Low Dust Generation Grease (G Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Wide] Wide Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Heat Resistant Grease (L Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Wide] Wide Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Filled with Lithium soap based grease | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Wide] Wide Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Low Dust Generation Grease (G Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Wide] Wide Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Heat Resistant Grease (L Type) | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 160 ~ 1480 | [Wide] Wide Block | 15 | 24 | 15 | 2 | 4500 | 8230 | 33 | 33 | 57 | Lubrication Unit | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Wide] Wide Block | 20 | 28 | 20 | 2 | 6480 | 12100 | 58 | 58 | 135 | Lubrication Unit | Selectable Type | Double-Sealed | ||
- | 1 Piece(s) | 5 Day(s) | 220 ~ 1960 | [Wide] Wide Block | 23 | 33 | 25 | 2 | 10530 | 19600 | 109 | 109 | 225 | Lubrication Unit | Selectable Type | Double-Sealed |
Loading...Tải…
Assemble Height H | 24 | 28 | 33 | # of Mounting Holes M |
Rail Length L | 100~131 | 100~139 | 100~141 | 2 |
132~191 | 140~199 | 142~201 | 3 | |
192~251 | 200~259 | 202~261 | 4 | |
252~311 | 260~319 | 262~321 | 5 | |
312~371 | 320~379 | 322~381 | 6 | |
372~431 | 380~439 | 382~441 | 7 | |
432~491 | 440~499 | 442~501 | 8 | |
492~551 | 500~559 | 502~561 | 9 | |
552~611 | 560~619 | 562~621 | 10 | |
612~671 | 620~679 | 622~681 | 11 | |
672~731 | 680~739 | 682~741 | 12 | |
732~791 | 740~799 | 742~801 | 13 | |
792~851 | 800~859 | 802~861 | 14 | |
852~911 | 860~919 | 862~921 | 15 | |
912~971 | 920~979 | 922~981 | 16 | |
972~1031 | 980~1039 | 982~1041 | 17 | |
1032~1091 | 1040~1099 | 1042~1101 | 18 | |
1092~1151 | 1100~1159 | 1102~1161 | 19 | |
1152~1211 | 1160~1219 | 1162~1221 | 20 | |
1212~1271 | 1220~1279 | 1222~1281 | 21 | |
1272~1331 | 1280~1339 | 1282~1341 | 22 | |
1332~1391 | 1340~1399 | 1342~1401 | 23 | |
1392~1451 | 1400~1459 | 1402~1461 | 24 | |
1452~1511 | 1460~1519 | 1462~1521 | 25 | |
1512~1571 | 1520~1579 | 1522~1581 | 26 | |
1572~1631 | 1580~1639 | 1582~1641 | 27 | |
1632~1691 | 1640~1699 | 1642~1701 | 28 | |
1692~1751 | 1700~1759 | 1702~1761 | 29 | |
1752~1811 | 1760~1819 | 1762~1821 | 30 | |
1812~1871 | 1820~1879 | 1822~1881 | 31 | |
1872~1931 | 1880~1939 | 1882~1941 | 32 | |
1932~1960 | 1940~1960 | 1942~1960 | 33 | |
F Pitch of Mounting Hole | 60 | 60 | 60 |
Rail Type | Standard Rail | Set / Single Item | Set | Preload | Normal Clearance |
---|---|---|---|---|---|
Accuracy Standards | Standard Grade | Material | Carbon Steel | Ball Arrangement | Medium, Heavy Load Type |
Retainer | N/A | Rolling Element | Ball | Surface Treatment | none |
Block Material | Carbon Steel | Material-Ball | Carbon Steel | Material-Return Cap | POM |
Material-Side Seal | Stainless Steel+Nitril Rubber(NBR) | Material-Under Seal | Nitril Rubber(NBR) | Material-Under Retainer | Stainless Steel |
Material-Upper Retainer | Stainless Steel | Material-Middle Retainer | Stainless Steel | Material-Grease Nipple | Electroless Nickel Plating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy