(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
[51-989/1mm Unit(s)]
Select part number to Order Now/ Add to Cart
RoHS Compliant Miniature Linear Guides - Wide Rails - Standard Blocks with Dowel Holes, Light Preload
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Min./Max. (mm.): 50 and 990
● Assembly Height (mm.): 9, 12, 14, and 16
● Block Type : Block with Dowel Holes
● Rail Type : Wide Rail
● Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Material (Hardness) 1 | Rail Length Type 2 | Number of Blocks 3 | Preload / Precision GradeA | Assemble Height(H) B | GreaseC 4 | |
---|---|---|---|---|---|---|
Light Preload | Slight Clearance | |||||
High | Normal | |||||
No Surface Treatment Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | ES-SSEBWN | ES-SSEBWNZ | 9 12 14 16 | Blank : Grease G : G Grease L : L Grease Y : Y Grease H : H Grease |
2 | ES-SSE2BWN | ES-SSE2BWNZ | ||||
1mm Increment (Specified) | 1 | ES-SSEBWNL | ES-SSEBWNLZ | |||
2 | ES-SSE2BWNL | ES-SSE2BWNLZ | ||||
Low Temperature Black Chrome Plating Stainless Steel [SUS440C equivalent] (56HRC~) | Standard Length (Fixed) | 1 | ES-RSEBWN | ― | ||
2 | ES-RSE2BWN | ― | ||||
1mm Increment (Specified) | 1 | ES-RSEBWNL | ― | |||
2 | ES-RSE2BWNL | ― |
1Materials of each part can be checked here>> Misumi linear guide product information
2Standard Length of selectable length type (Fixed Length) can be checked "Standard Length (Fixed Length) List or here to refer
If the require rail length is not available in the selectable length type, please select the 1mm specification (specified size).
33 blocks and 4 blocks option is available. Please compete part no. of single block type, then andd [-B3] or [-B4] as alteration.
If you request more than5 blocks, please see details here.>>Click Low Temp Chrome Plating Type has maximum 2 blocks.
4For detail on varios types of grease, see details here>>Click
!Operating Temperature for this prodcut is −20〜80℃.
!About Low Temperature Black Chrome Plating, see more details here>>click
[NG] Blocks or Rails are can't be purchased individually (sold as SET items)
Part No. example
Type | Height H | Grease | - | Rail Length L | - | Alteration | |||
A | B | C | |||||||
L Category | Tolerance |
---|---|
25 ≦L≦ 400 | 0 -0.8 |
400 <L≦ 1000 | 0 -1.0 |
Product Category | Specificaion | Assemble Height (H) | Precision(μm) | |||
---|---|---|---|---|---|---|
High | Normal | |||||
Without Surface Treatment | Low Temp Black Chrome | |||||
Miniature Linear Guide | Height H Tolerance | 6~20 | ±20 | +30 ー20 | ±20 | |
Pair Variation of Height H | 15 | 15 | 40 | |||
Width W2 Tolerance | ±25 | ±25 | ±25 | |||
Pair Variation of Width W2 | 20 | 20 | 40 |
Range | Tolerance (mm) | |
---|---|---|
Over | Or less | |
0.5 | 3 | ±0.1 |
3 | 6 | ±0.1 |
6 | 30 | ±0.2 |
30 | 120 | ±0.3 |
120 | 400 | ±0.5 |
400 | 1000 | ±0.8 |
1000 | 2000 | ±1.2 |
[ ! ]Low Temperature Black Chrome Miniature Linear Guide has friction less than 1.2N, and it is slightly bigger than non surface treament products.
[ ! ]Dimensional Accuracy and Preload(Clearance), see >>Click.
Part No. | L 5 | Block Dimension | Dowel Holes | Rail Dimension | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | H | W | L1 | B | C | S×ℓ | L2 | K | Cb | N | C2 | (ℓ1) | W1 | W2 | H1 | Ca | Counterbored | F | G 6 | |
d1×d2×h | ||||||||||||||||||||
Single Block ES-SSEBWN ES-SSEBWNL ES-SSEBWNZ ES-SSEBWNLZ 2 Blocks ES-SSE2BWN ES-SSE2BWNL ES-SSE2BWNZ ES-SSE2BWNLZ Single Block | 9 | 50~380 (110) | 25 | 31.1 | 18 | 12 | M2.6×2.5 | 20.1 | 7 | 0.3 | 12.5 | 12 | 2.5 | 14 | 5.5 | 5.2 | 0.5 | 3.5×6×3.2 | 30 | 10 |
12 | 50~620 (110) | 30 | 38 | 21 | 12 | M2.6×3 | 27 | 9 | 0.3 | 15 | 12 | 2.5 | 18 | 6 | 7.5 | 0.5 | 3.5×6×4.5 | 30 | 10 | |
14 | 70~990 (150) | 40 | 44.3 | 28 | 15 | M3×3.5 | 30.1 | 11 | 0.5 | 20 | 15 | 3.5 | 24 | 8 | 8 | 0.5 | 4.5×8×4.5 | 40 | 15 | |
16 | 70~990 (190) | 60 | 55 | 45 | 20 | M4×4.5 | 40 | 13 | 0.5 | 30 | 20 | 4 | 42 | 9 | 9.5 | 0.5 | 4.5×8×4.5 | 40 | 15 |
5( )Dimension is the shortest Length for 2 blocks type)
6Length Specified type are cut evenly on both side(left and right). In this case, G dimesnion will be different from the value in chart above. Calculation method: see below.>>click
!Correctly align the datum planes (the sides with the straight grooves) of both the rail and block when installation. For details, see "Installation and handling" below.
Standard Length (Fixed Length) List
The table below shows the list of selctable length.
Length which you can not find here is also available as "configurable length type" specified with 1mm increments.
Height | Rail Length | |||||||||||||||||||||||
( H ) | ( L ) | |||||||||||||||||||||||
9 | (50) | (80) | 110 | 140 | 170 | 200 | 230 | 260 | 290 | 320 | 350 | 380 | ||||||||||||
12 | (50) | (80) | 110 | 140 | 170 | 200 | 230 | 260 | 290 | 320 | 350 | 380 | 410 | 440 | 470 | 500 | 530 | 560 | 590 | 620 | ||||
14 | (70) | (110) | 150 | 190 | 230 | 270 | 310 | 350 | 390 | 430 | 470 | 510 | 550 | 590 | 630 | 670 | 710 | 750 | 790 | 830 | 870 | 910 | 950 | 990 |
16 | (70) | (110) | (150) | 190 | 230 | 270 | 310 | 350 | 390 | 430 | 470 | 510 | 550 | 590 | 630 | 670 | 710 | 750 | 790 | 830 | 870 | 910 | 950 | 990 |
!( ) this length is availalbe with single blocks type only.
kgf=N×0.101972
Height (H) | Basic Rated Load7 | Static Allowable Moment | Mass | |||||||
---|---|---|---|---|---|---|---|---|---|---|
C(Dynamic) kN | Co(Static) kN | Single Block Used | 2 Blocks Used in close contact8 | Block kg | Guide Rail kg/m | |||||
MA N・m | MB N・m | MC N・m | MA N・m | MB N・m | MC N・m | |||||
9 | 1.26 | 2.2 | 7.8 | 7.8 | 15.5 | 21.7 | 21.7 | 31.0 | 0.02 | 0.50 |
12 | 2.07 | 3.7 | 13.7 | 16.3 | 30.4 | 43.7 | 43.7 | 60.8 | 0.04 | 0.96 |
14 | 3.15 | 5.3 | 20.6 | 22.3 | 52.1 | 70.9 | 70.9 | 104.2 | 0.08 | 1.40 |
16 | 5.22 | 8.5 | 40.2 | 43.6 | 148.0 | 160.9 | 160.9 | 296.0 | 0.15 | 2.95 |
7The basic rated load is the same for the four directions that act on the block (radial direction, reverse radial direction, and lateral direction). It can be used in any position.
8The static allowable moment when two blocks are in close contact is a reference value, not a guaranteed value.
Static Safety Factor(fs lower limit)
Condition | fs lower limit |
---|---|
For nomal operating condtion | 1~2 |
When smooth running performance is required | 2~4 |
When variatoin and impact exist | 3~5 |
Allowable load (N)≦ Co/fs
Allowable Moment (N・m)≦ (MA, MB, MC)/fs
fs:Static Safety Factor Co: Basic Static Rated Load
MA、MB、MC: Allowable Static Moment(N・m)
■Datum Side and Mounting Direction
■Precaution of use
■About Grease
■Standard Grease Nipple Position
■Others
Code | Alterations | Specification | Precaution | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MC (Free of Charge) | Conterbored Hole-> Tapped Hole | ・Change Rail Mounting hole from counterbored to Tapped Hole. !Tapped Hole Specification
| !This option can't be applied with length below. H9: L 291mm or more H12: L 291mm or more H14: L471 mm or more H16: L671mm or more | ||||||||||
LLC RLC | LLC:Left End Cut RLC:Right End Cut | ・Cut Rail End ・Rail is cut with the prodcut ID facing side( datum on other side) ・Please see cut length of each size below.
| !Overall length wll be Shorter by cutting. ex)ES-SSEBWN12-80-LLC: L has 75mm. !Applicable to Standard Length type only !Not applicable to the Length less than 70mm | ||||||||||
B3 B4 | B3:add blocks(total 3pcs) B4:add blocks(total 4pcs) 3 blocks specification 4 blocks specification | ・Shipped as 3 blocks (4 blocks) to single block type. ・Thehere are limits of rail length L See "selectable shortest rail length" for details. | !Single block part no need to be selected for this opiton and the case below is NG example( 2blocks type is selected) (NG Case: ES-SSE2BWN12-290-B4) |
Height ( H ) | Linear Guide Clamper | Rail Cap | Miniature Linear Guide Height Adjusting Block | |||
---|---|---|---|---|---|---|
S45C Equivalent Electroless Nickel Plating | Aluminum Alloy Clear Anodized | |||||
For Wide Rail | Datum Side | Free Side | Datum Side | Free Side | ||
― | ― | |||||
6.5 | ― | ― | No applicable products for wide rail type | |||
9 | ― | ― | ||||
12 | ― | PACK-SGLC3 | ||||
14 | SECWK14 | ― | ||||
16 | SECWK16 | ― |
Part Number |
---|
ES-SSE2BWN9-[110,140,170,200,230,260,290,320,350,380] |
ES-SSE2BWN9G-[110,140,170,200,230,260,290,320,350,380] |
ES-SSE2BWN9H |
ES-SSE2BWN9L-[110,140,170,200,230,260,290,320,350,380] |
ES-SSE2BWN12-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-SSE2BWN12G-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-SSE2BWN12H |
ES-SSE2BWN12L-[110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-SSE2BWN14-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BWN14G-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BWN14L-[150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BWN16-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BWN16G-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BWN16L-[190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSE2BWNL9-[111-379/1] |
ES-SSE2BWNL9G-[111-379/1] |
ES-SSE2BWNL9H |
ES-SSE2BWNL9L-[111-379/1] |
ES-SSE2BWNL12-[111-619/1] |
ES-SSE2BWNL12G-[111-619/1] |
ES-SSE2BWNL12H |
ES-SSE2BWNL12L-[111-619/1] |
ES-SSE2BWNL14-[151-989/1] |
ES-SSE2BWNL14G-[151-989/1] |
ES-SSE2BWNL14H |
ES-SSE2BWNL14L-[151-989/1] |
ES-SSE2BWNL16-[191-989/1] |
ES-SSE2BWNL16G-[191-989/1] |
ES-SSE2BWNL16L-[191-989/1] |
ES-SSEBWN9-[50,80,85,100,110,115,130,140,170,200,230,260,290,320,350,380] |
ES-SSEBWN9G-[50,80,110,140,170,200,230,260,290,320,350,380] |
ES-SSEBWN9H |
ES-SSEBWN9L-[50,80,110,140,170,200,230,260,290,320,350,380] |
ES-SSEBWN9Y |
ES-SSEBWN12-[50,80,85,100,110,115,130,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-SSEBWN12G-[50,80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-SSEBWN12H |
ES-SSEBWN12L-[50,80,110,140,170,200,230,260,290,320,350,380,410,440,470,500,530,560,590,620] |
ES-SSEBWN12Y |
ES-SSEBWN14-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEBWN14G-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEBWN14H |
ES-SSEBWN14L-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEBWN14Y |
ES-SSEBWN16-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEBWN16G-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEBWN16H |
ES-SSEBWN16L-[70,110,150,190,230,270,310,350,390,430,470,510,550,590,630,670,710,750,790,830,870,910,950,990] |
ES-SSEBWN16Y |
ES-SSEBWNL9-[51-379/1] |
ES-SSEBWNL9G-[51-379/1] |
ES-SSEBWNL9L-[51-379/1] |
ES-SSEBWNL12-[51-619/1] |
ES-SSEBWNL12G-[51-619/1] |
ES-SSEBWNL12L-[51-619/1] |
ES-SSEBWNL14-[71-989/1] |
ES-SSEBWNL14G-[71-989/1] |
ES-SSEBWNL14H |
ES-SSEBWNL14L-[71-989/1] |
ES-SSEBWNL16-[71-989/1] |
ES-SSEBWNL16G-[71-989/1] |
ES-SSEBWNL16H |
ES-SSEBWNL16L-[71-989/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rail Length L (mm) | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | No. of Blocks | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Lubrication Type | L Dimension Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 4 Day(s) | 110 ~ 380 | 14 | 9 | 7W | 2 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 110 ~ 380 | 14 | 9 | 7W | 2 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 14 | 9 | 7W | 2 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Grease for food sector (H Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 110 ~ 380 | 14 | 9 | 7W | 2 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 110 ~ 620 | 18 | 12 | 9W | 2 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 110 ~ 620 | 18 | 12 | 9W | 2 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 18 | 12 | 9W | 2 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Grease for food sector (H Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 110 ~ 620 | 18 | 12 | 9W | 2 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 150 ~ 990 | 24 | 14 | 12W | 2 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 150 ~ 990 | 24 | 14 | 12W | 2 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 150 ~ 990 | 24 | 14 | 12W | 2 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 190 ~ 990 | 42 | 16 | 15W | 2 | 5220 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 190 ~ 990 | 42 | 16 | 15W | 2 | 5220 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 190 ~ 990 | 42 | 16 | 15W | 2 | 5220 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 111 ~ 379 | 14 | 9 | 7W | 2 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 111 ~ 379 | 14 | 9 | 7W | 2 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 14 | 9 | 7W | 2 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Grease for food sector (H Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 111 ~ 379 | 14 | 9 | 7W | 2 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 111 ~ 619 | 18 | 12 | 9W | 2 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 111 ~ 619 | 18 | 12 | 9W | 2 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 18 | 12 | 9W | 2 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Grease for food sector (H Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 111 ~ 619 | 18 | 12 | 9W | 2 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 151 ~ 989 | 24 | 14 | 12W | 2 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 151 ~ 989 | 24 | 14 | 12W | 2 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 24 | 14 | 12W | 2 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Grease for food sector (H Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 151 ~ 989 | 24 | 14 | 12W | 2 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 191 ~ 989 | 42 | 16 | 15W | 2 | 5220 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 191 ~ 989 | 42 | 16 | 15W | 2 | 5220 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 191 ~ 989 | 42 | 16 | 15W | 2 | 5220 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 50 ~ 380 | 14 | 9 | 7W | 1 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 50 ~ 380 | 14 | 9 | 7W | 1 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 14 | 9 | 7W | 1 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Grease for food sector (H Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 50 ~ 380 | 14 | 9 | 7W | 1 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 14 | 9 | 7W | 1 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (Y Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 50 ~ 620 | 18 | 12 | 9W | 1 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 50 ~ 620 | 18 | 12 | 9W | 1 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 18 | 12 | 9W | 1 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Grease for food sector (H Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 50 ~ 620 | 18 | 12 | 9W | 1 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 18 | 12 | 9W | 1 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (Y Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 70 ~ 990 | 24 | 14 | 12W | 1 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 70 ~ 990 | 24 | 14 | 12W | 1 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 24 | 14 | 12W | 1 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Grease for food sector (H Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 70 ~ 990 | 24 | 14 | 12W | 1 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 24 | 14 | 12W | 1 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (Y Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 70 ~ 990 | 42 | 16 | 15W | 1 | 5220 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 70 ~ 990 | 42 | 16 | 15W | 1 | 5220 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Selectable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 42 | 16 | 15W | 1 | 5220 | 8500 | 40.2 | 43.6 | 148 | Grease for food sector (H Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 70 ~ 990 | 42 | 16 | 15W | 1 | 5220 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Selectable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 42 | 16 | 15W | 1 | 5220 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (Y Type) | Selectable Type | ||
- | 1 Piece(s) | 4 Day(s) | 51 ~ 379 | 14 | 9 | 7W | 1 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 51 ~ 379 | 14 | 9 | 7W | 1 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 51 ~ 379 | 14 | 9 | 7W | 1 | 1260 | 2200 | 7.8 | 7.8 | 15.5 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 51 ~ 619 | 18 | 12 | 9W | 1 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 51 ~ 619 | 18 | 12 | 9W | 1 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 51 ~ 619 | 18 | 12 | 9W | 1 | 2070 | 3700 | 13.7 | 16.3 | 30.4 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 989 | 24 | 14 | 12W | 1 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 989 | 24 | 14 | 12W | 1 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 24 | 14 | 12W | 1 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Grease for food sector (H Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 989 | 24 | 14 | 12W | 1 | 3150 | 5300 | 20.6 | 22.3 | 52.1 | Heat Resistant Grease (L Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 989 | 42 | 16 | 15W | 1 | 5220 | 8500 | 40.2 | 43.6 | 148 | Filled with Lithium soap based grease | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 989 | 42 | 16 | 15W | 1 | 5220 | 8500 | 40.2 | 43.6 | 148 | Low Dust Generation Grease (G Type) | Configurable Type | ||
- | 1 Piece(s) | 8 Day(s) | - | 42 | 16 | 15W | 1 | 5220 | 8500 | 40.2 | 43.6 | 148 | Grease for food sector (H Type) | Configurable Type | ||
- | 1 Piece(s) | 4 Day(s) | 71 ~ 989 | 42 | 16 | 15W | 1 | 5220 | 8500 | 40.2 | 43.6 | 148 | Heat Resistant Grease (L Type) | Configurable Type |
Loading...Tải…
Assemble Height H | 6.5 | 9 | 12 | 14 | 16 | # of Mounting Holes M |
Rail Legth L | - | 50~67 | 50~67 | 70~89 | 70~89 | 2 |
50~67 | 68~97 | 68~97 | 90~129 | 90~129 | 3 | |
68~87 | 98~127 | 98~127 | 130~169 | 130~169 | 4 | |
88~107 | 128~157 | 128~157 | 170~209 | 170~209 | 5 | |
108~127 | 158~187 | 158~187 | 210~249 | 210~249 | 6 | |
128~147 | 188~217 | 188~217 | 250~289 | 250~189 | 7 | |
148~167 | 218~247 | 218~247 | 290~329 | 290~329 | 8 | |
168~170 | 248~277 | 248~277 | 330~369 | 330~369 | 9 | |
- | 278~307 | 278~307 | 370~409 | 370~409 | 10 | |
- | 308~337 | 308~337 | 410~449 | 410~449 | 11 | |
- | 338~367 | 338~367 | 450~489 | 450~489 | 12 | |
- | 368~380 | 368~397 | 490~529 | 490~529 | 13 | |
- | - | 398~427 | 530~569 | 530~569 | 14 | |
- | - | 428~457 | 570~609 | 570~609 | 15 | |
- | - | 458~487 | 610~649 | 610~649 | 16 | |
- | - | 488~517 | 650~689 | 650~689 | 17 | |
- | - | 518~547 | 690~729 | 690~729 | 18 | |
- | - | 548~577 | 730~769 | 730~769 | 19 | |
- | - | 578~607 | 770~809 | 770~809 | 20 | |
- | - | 608~620 | 810~849 | 810~849 | 21 | |
- | - | - | 850~889 | 850~889 | 22 | |
- | - | - | 890~929 | 890~929 | 23 | |
- | - | - | 930~969 | 930~969 | 24 | |
- | - | - | 970~990 | 970~990 | 25 | |
F Pitch of Mounting Hole | 20 | 30 | 30 | 40 | 40 |
Type | Grease | Feature |
Standard | Alvania S2 (Made by Shell) | An industrial all-purpose grease suitable for a variety of grease lubrication locations. |
Y | AFF (Made by THK) | A grease with low dust generation, stable rolling resistance, and excellent fretting resistance. |
G | LG2 (Made by NSK) | A grease that generates little dust and has excellent wear resistance and rust prevention properties. (Special grease for linear guides, ball screws and etc. for clean-room use) |
L | ET-100K (Made by Kyodo Yushi) | Excels in heat resistance, oxidation stability, adhesion and adhesive power. In addition, splash or leakage is little |
H | FGL(Lubriplate®) | Suitable for lubrication of processing and filling equipment for food, beverages, and pharmaceuticals.(NSF H-1 registration NO.043534) |
Type | Grease | Feature |
Standard | Alvania S2 (Made by Shell) | An industrial all-purpose grease suitable for a variety of grease lubrication locations. |
Y | AFF (Made by THK) | A grease with low dust generation, stable rolling resistance, and excellent fretting resistance. |
G | LG2 (Made by NSK) | A grease that generates little dust and has excellent wear resistance and rust prevention properties. (Special grease for linear guides, ball screws and etc. for clean-room use) |
L | ET-100K (Made by Kyodo Yushi) | Excels in heat resistance, oxidation stability, adhesion and adhesive power. In addition, splash or leakage is little |
H | FGL(Lubriplate®) | Suitable for lubrication of processing and filling equipment for food, beverages, and pharmaceuticals.(NSF H-1 registration NO.043534) |
Block Type | Standard Block with Dowel Holes | Rail Type | Wide Rail | Set / Single Item | Set |
---|---|---|---|---|---|
Preload | Light Preload | Accuracy Standards | High Grade | Material | Stainless Steel |
Ball Arrangement | Miniature Type | Retainer | N/A | Lubrication Type | Lubrication Applied |
Rolling Element | Ball | Surface Treatment | none | Block Material | Stainless Steel |
Material-Ball | Stainless Steel | Material-Return Cap | POM | Material-Retaining Wire | Stainless Steel |
Material-Side Seal | Stainless Steel+Nitril Rubber(NBR) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy