(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For holding the inner diameter of the bearing. Compared to bearing-specific nuts, special tools are not required and it is cheaper. Compared to the set screw type, it is up to 40% more compact in width (B dimension) and 19% more compact in outer diameter (D1 dimension).
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |||
Short Shoulder | Long Shoulder | |||||
Standard | Compact | Standard | Compact | |||
SCSBR | SCBRJ | SCSBS | SCBSJ | S45C Equivalent | Black Oxide Coating | Set Screw 2 pcs. |
PSCSBR | PSCBRJ | PSCSBS | PSCBSJ | Electroless Nickel Plating | Set Screw 2 pcs. (SUS) | |
SSCSBR | SSCBRJ | SSCSBS | SSCBSJ | SUS304 Equivalent | - | |
SCSRAW | - | SCSSAW | - | 2000series Aluminum Alloy | Clear Anodize |
Part Number | - | Ds |
SCBRJ10 | - | 13 |
D | Ds | B (Short Shoulder) | D1 | Set Screw M x Length | b | Applicable Bearing (O.D.) | S45C Equivalent | SUS304 Equivalent | 2000series Aluminum Alloy | |||||||||
Black Oxide Coating | Electroless Nickel Plating | - | Clear Anodize | |||||||||||||||
Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | SCSBR (Standard) | SCBRJ (Compact) | PSCSBR (Standard) | PSCBRJ (Compact) | SSCSBR (Standard) | SSCBRJ (Compact) | SCSRAW (Standard) | ||
3- | 5 | 8 | - | 10 | - | M3x3 | - | 7 | - | 673ZZ (6), 683ZZ (7) | - | ● | - | ● | - | ● | - | - |
6 | 8 | - | 10 | - | M3x3 | - | 7 | - | 693ZZ (8), 603ZZ (9), 623ZZ (10) | - | ● | - | - | - | ● | - | - | |
4- | 6 | 8 | - | 12 | - | M3x3 | - | 7 | - | 674ZZ (7), 684ZZ (9) | - | ● | - | ● | - | ● | - | - |
7 | 8 | 6 | 12 | 10 | M3x3 | M3x3 | 7 | 5 | 694ZZ (11), 604ZZ (12), 624ZZ (13) | 684ZZ (9), 694ZZ (11), 604ZZ (12), 624ZZ (13) | ● | ● | ● | ● | ● | ● | ● | |
5- | 7 | 8 | - | 14 | - | M4x3 | - | 7 | - | 675ZZ (8) | - | ● | - | ● | - | ● | - | - |
8 | 8 | 6 | 14 | 12 | M4x3 | M3x3 | 7 | 5 | 685ZZ (11), 695ZZ (13), 605ZZ (14), 625ZZ (16) | 695ZZ (13), 605ZZ (14), 625ZZ (16) | ● | ● | ● | ● | ● | ● | ● | |
6- | 8 | 8 | - | 15 | - | M4x3 | - | 7 | - | 676ZZ (10), 686ZZ (13) | - | ● | - | ● | - | ● | - | - |
9 | 8 | 6 | 15 | 13 | M4x3 | M3x3 | 7 | 5 | 696ZZ (15), 606ZZ (17), 626ZZ (19) | 676ZZ (10), 686ZZ (13), 696ZZ (15), 606ZZ (17), 626ZZ (19) | ● | ● | ● | ● | ● | ● | ● | |
8- | 11 | 10 | - | 16 | - | M4x3 | - | 8.5 | - | 688ZZ (16) | - | ● | - | ● | - | ● | - | - |
12 | 10 | 6 | 16 | 15 | M4x3 | M3x3 | 8.5 | 5 | 698ZZ (19), 608ZZ (22), 628ZZ (24) | 688ZZ (16), 698ZZ (19), 608ZZ (22), 628ZZ (24) | ● | ● | ● | ● | ● | ● | ● | |
10- | 13 | 10 | 7.5 | 18 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6800ZZ (19) | 6800ZZ(19) | ● | ● | ● | ● | ● | ● | ● |
14 | 10 | 7.5 | 18 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6900ZZ (22), 6000ZZ (26) | 6900ZZ (22), 6000ZZ (26) | ● | ● | ● | ● | ● | ● | ● | |
16 | 10 | 7.5 | 20 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6200ZZ (30), 6300ZZ (35) | 6200ZZ (30), 6300ZZ (35) | ● | ● | ● | ● | ● | ● | - | |
12- | 15 | 10 | 7.5 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6801ZZ (21) | 6701ZZ (18), 6801ZZ (21) | ● | ● | ● | ● | ● | ● | - |
16 | 10 | 7.5 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6901ZZ (24), 6001ZZ (28) | 6901ZZ (24), 6001ZZ (28) | ● | ● | ● | ● | ● | ● | ● | |
18 | 10 | 7.5 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6201ZZ (32), 6301ZZ (37) | 6201ZZ (32), 6301ZZ (37) | ● | ● | ● | ● | ● | ● | ● | |
15- | 18 | 10 | 7.5 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6802ZZ (24), 6902ZZ (28) | 6802ZZ (24), 6902ZZ (28) | ● | ● | ● | ● | ● | ● | ● |
19 | 10 | 7.5 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6002ZZ (32) | 6002ZZ (32) | ● | ● | ● | ● | ● | ● | ● | |
21 | 10 | 7.5 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6202ZZ (35), 6302ZZ (42) | 6202ZZ (35), 6302ZZ (42) | ● | ● | ● | ● | ● | ● | ● | |
20- | 23 | 12 | 8.5 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6704ZZ (27), 6804ZZ (32) | 6704ZZ (27), 6804ZZ (32) | ● | ● | ● | ● | ● | ● | - |
24 | 12 | 8.5 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6904ZZ (37) | 6904ZZ (37) | ● | ● | ● | ● | ● | ● | ● | |
27 | 12 | 8.5 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6004ZZ (42), 6204ZZ (47) | 6004ZZ (42), 6204ZZ (47) | ● | ● | ● | ● | ● | ● | ● | |
25- | 28 | 12 | - | 42 | - | M6x5 | - | 10 | - | 6805ZZ (37) | - | ● | - | ● | - | ● | - | - |
29 | 12 | 8.5 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6905ZZ (42) | 6905ZZ (42) | ● | ● | ● | ● | ● | ● | ● | |
31 | 12 | 8.5 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6005ZZ (47) | 6005ZZ (47) | ● | ● | ● | ● | ● | ● | ● | |
32 | 12 | 8.5 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6205ZZ (52) | 6205ZZ (52), 6305ZZ (62) | ● | ● | ● | ● | ● | ● | ● | |
30- | 33 | 15.5 | - | 45 | - | M8x6 | - | 13 | - | 6806ZZ (42) | - | ● | - | ● | - | ● | - | - |
35 | 15.5 | 10 | 45 | 41 | M8x6 | M6x5 | 13 | 8 | 6906ZZ (47) | 6906ZZ (47) | ● | ● | ● | ● | ● | ● | - | |
38 | 15.5 | 10 | 45 | 41 | M8x6 | M6x5 | 13 | 8 | 6006ZZ (55), 6206ZZ (62), 6306ZZ (72) | 6006ZZ (55), 6206ZZ (62), 6306ZZ (72) | ● | ● | ● | ● | ● | ● | ● |
D | Ds | B1 (Long Shoulder) | D1 | Set Screw M x Length | b | Applicable Bearing (O.D.) | S45C Equivalent | SUS304 Equivalent | 2000series Aluminum Alloy | |||||||||
Black Oxide Coating | Electroless Nickel Plating | - | Clear Anodize | |||||||||||||||
Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard Type | Compact Type | SCSBS (Standard) | SCBSJ (Compact) | PSCSBS (Standard) | PSCBSJ (Compact) | SSCSBS (Standard) | SSCBSJ (Compact) | SCSSAW (Standard) | ||
3- | 5 | 11 | - | 10 | - | M3x3 | - | 7 | - | 673ZZ (6), 683ZZ (7) | - | ● | - | ● | - | ● | - | - |
6 | 11 | - | 10 | - | M3x3 | - | 7 | - | 693ZZ (8), 603ZZ (9), 623ZZ (10) | - | ● | - | - | - | ● | - | - | |
4- | 6 | 11 | - | 12 | - | M3x3 | - | 7 | - | 674ZZ (7), 684ZZ (9) | - | ● | - | ● | - | ● | - | - |
7 | 11 | 9 | 12 | 10 | M3x3 | M3x3 | 7 | 5 | 694ZZ (11), 604ZZ (12), 624ZZ (13) | 684ZZ (9), 694ZZ (11), 604ZZ (12), 624ZZ (13) | ● | ● | ● | ● | ● | ● | ● | |
5- | 7 | 11 | - | 14 | - | M4x3 | - | 7 | - | 675ZZ (8) | - | ● | - | ● | - | ● | - | - |
8 | 11 | 9 | 14 | 12 | M4x3 | M3x3 | 7 | 5 | 685ZZ (11), 695ZZ (13), 605ZZ (14), 625ZZ (16) | 695ZZ (13), 605ZZ (14), 625ZZ (16) | ● | ● | ● | ● | ● | ● | ● | |
6- | 8 | 11 | - | 15 | - | M4x3 | - | 7 | - | 676ZZ (10), 686ZZ (13) | - | ● | - | ● | - | ● | - | - |
9 | 11 | 9 | 15 | 13 | M4x3 | M3x3 | 7 | 5 | 696ZZ (15), 606ZZ (17), 626ZZ (19) | 676ZZ (10), 686ZZ (13), 696ZZ (15), 606ZZ (17), 626ZZ (19) | ● | ● | ● | ● | ● | ● | ● | |
8- | 11 | 12.5 | - | 16 | - | M4x3 | - | 8.5 | - | 688ZZ (16) | - | ● | - | ● | - | ● | - | - |
12 | 12.5 | 9 | 16 | 15 | M4x3 | M3x3 | 8.5 | 5 | 698ZZ (19), 608ZZ (22), 628ZZ (24) | 688ZZ (16), 698ZZ (19), 608ZZ (22), 628ZZ (24) | ● | ● | ● | ● | ● | ● | ● | |
10- | 13 | 12.5 | 10 | 18 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6800ZZ (19) | 6800ZZ (19) | ● | ● | ● | ● | ● | ● | ● |
14 | 12.5 | 10 | 18 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6900ZZ (22), 6000ZZ (26) | 6900ZZ (22), 6000ZZ (26) | ● | ● | ● | ● | ● | ● | ● | |
16 | 12.5 | 10 | 20 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6200ZZ (30), 6300ZZ (35) | 6200ZZ (30), 6300ZZ (35) | ● | ● | ● | ● | ● | ● | - | |
12- | 15 | 12.5 | 10 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6801ZZ (21) | 6701ZZ (18), 6801ZZ (21) | ● | ● | ● | ● | ● | ● | - |
16 | 12.5 | 10 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6901ZZ (24), 6001ZZ (28) | 6901ZZ (24), 6001ZZ (28) | ● | ● | ● | ● | ● | ● | ● | |
18 | 12.5 | 10 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6201ZZ (32), 6301ZZ (37) | 6201ZZ (32), 6301ZZ (37) | ● | ● | ● | ● | ● | ● | ● | |
15- | 18 | 12.5 | 10 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6802ZZ (24), 6902ZZ (28) | 6802ZZ (24), 6902ZZ (28) | ● | ● | ● | ● | ● | ● | ● |
19 | 12.5 | 10 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6002ZZ (32) | 6002ZZ (32) | ● | ● | ● | ● | ● | ● | ● | |
21 | 12.5 | 10 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6202ZZ (35), 6302ZZ (42) | 6202ZZ (35), 6302ZZ (42) | ● | ● | ● | ● | ● | ● | ● | |
17- | 20 | 12.5 | 10 | 27 | 24 | M5x4 | M4x3 | 8.5 | 6 | 6803ZZ (26) | 6803ZZ (26) | ● | ● | ● | ● | - | ● | - |
21 | 12.5 | 10 | 27 | 24 | M5x4 | M4x3 | 8.5 | 6 | 6903ZZ (30), 6003ZZ (35) | 6903ZZ (30), 6003ZZ (35) | ● | ● | ● | ● | ● | ● | ● | |
23 | 12.5 | 10 | 27 | 24 | M5x4 | M4x3 | 8.5 | 6 | 6203ZZ (40), 6303ZZ (47) | 6203ZZ (40), 6303ZZ (47) | ● | ● | ● | ● | ● | ● | ● | |
20- | 23 | 15 | 12 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6704ZZ (27), 6804ZZ (32) | 6704ZZ (27), 6804ZZ (32) | ● | ● | ● | ● | ● | ● | - |
24 | 15 | 12 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6904ZZ (37) | 6904ZZ (37) | ● | ● | ● | ● | ● | ● | ● | |
27 | 15 | 12 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6004ZZ (42), 6204ZZ (47) | 6004ZZ (42), 6204ZZ (47) | ● | ● | ● | ● | ● | ● | ● | |
25- | 28 | 15 | - | 42 | - | M6x5 | - | 10 | - | 6805ZZ (37) | - | ● | - | ● | - | ● | - | - |
29 | 15 | 12 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6905ZZ (42) | 6905ZZ (42) | ● | ● | ● | ● | ● | ● | ● | |
31 | 15 | 12 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6005ZZ (47) | 6005ZZ (47) | ● | ● | ● | ● | ● | ● | ● | |
32 | 15 | 12 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6205ZZ (52) | 6205ZZ (52), 6305ZZ (62) | ● | ● | ● | ● | ● | ● | ● | |
30- | 33 | 19 | - | 45 | - | M8x6 | - | 13 | - | 6806ZZ (42) | - | ● | - | ● | - | ● | - | - |
35 | 19 | 14 | 45 | 41 | M8x6 | M6x5 | 13 | 8 | 6906ZZ (47) | 6906ZZ (47) | ● | ● | ● | ● | ● | ● | - | |
38 | 19 | 14 | 45 | 41 | M8x6 | M6x5 | 13 | 8 | 6006ZZ (55), 6206ZZ (62), 6306ZZ (72) | 6006ZZ (55), 6206ZZ (62), 6306ZZ (72) | ● | ● | ● | ● | ● | ● | ● | |
35- | 38 | 19 | - | 50 | - | M8x6 | - | 13 | - | 6807ZZ (47) | - | ● | - | ● | - | ● | - | - |
41 | 19 | 14 | 50 | 46 | M8x6 | M6x5 | 13 | 8 | 6907ZZ (55) | 6907ZZ (55) | ● | ● | ● | ● | ● | ● | - | |
43 | 19 | 14 | 50 | 46 | M8x6 | M6x5 | 13 | 8 | 6007ZZ (62), 6207ZZ (72) | 6007ZZ (62), 6207ZZ (72) | ● | ● | ● | ● | ● | ● | - | |
40- | 43 | 21 | - | 60 | - | M10x8 | - | 15 | - | 6808ZZ (52) | - | ● | - | - | - | ● | - | - |
45 | 21 | - | 60 | - | M10x8 | - | 15 | - | 6908ZZ (62) | - | ● | - | - | - | ● | - | - | |
48 | 21 | 16 | 60 | 53 | M10x8 | M8x6 | 15 | 10 | 6008ZZ (68), 6208ZZ (80) | 6008ZZ (68), 6208ZZ (80) | ● | ● | ● | ● | ● | ● | - |
Part Number |
---|
SCSSAW17-23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | I.D. | O.D. | Width | Material | Surface Treatment | Thickness | YC (Thread Locking Set Screw) | Shoulder O.D. Ds (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
228,536 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 17 | 27 | 12.5 | [Aluminum] 2000 Series Aluminum Alloy | [Surface Treatment] Clear Anodize | Standard Type | Not Provided | 23 |
Loading...Tải…
Fastening Method | Set Screw | Specifications | For Bearing Mounting | Side Hole Machining | Not Provided |
---|
Please check the type/dimensions/specifications of the part SCSSAW17-23 in the Shaft Collar For Bearing Mounting (Space-Saving Design) - Set Screw / Compact, Set Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCSSAW17-23 trong chuỗi Shaft Collar For Bearing Mounting (Space-Saving Design) - Set Screw / Compact, Set Screw.
Part Number |
---|
PSCBRJ12-15 |
PSCBRJ12-16 |
PSCBRJ12-18 |
SCSSAW20-24 |
SCSSAW20-27 |
SCSSAW25-29 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | I.D. | O.D. | Width | Material | Surface Treatment | Thickness | YC (Thread Locking Set Screw) | Shoulder O.D. Ds (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
131,340 VND | 1 Piece(s) | Same day | 10 | 12 | 19 | 7.5 | S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | Compact Type | - | 15 | ||
180,581 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 12 | 19 | 7.5 | S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | Compact Type | - | 16 | |
180,581 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 12 | 19 | 7.5 | S45C Equivalent | [Surface Treatment] Electroless Nickel Plating | Compact Type | - | 18 | |
244,860 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 32 | 15 | [Aluminum] 2000 Series Aluminum Alloy | [Surface Treatment] Clear Anodize | Standard Type | Not Provided | 24 | |
244,860 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | 32 | 15 | [Aluminum] 2000 Series Aluminum Alloy | [Surface Treatment] Clear Anodize | Standard Type | Not Provided | 27 | |
318,318 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 25 | 42 | 15 | [Aluminum] 2000 Series Aluminum Alloy | [Surface Treatment] Clear Anodize | Standard Type | Not Provided | 29 |