(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Motor Adapter Centering Tools for LX30 Actuator

Motor Adapter Centering Tools for LX30 Actuator
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      404,848VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This jig is used to align the axis of the motor attachment.
For LX30 series.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
JIGLX30-30
JIGLX30-36
JIGLX30-38.1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Dia. D
(mm)
Compatible Motor Adapter Plate

404,848 VND

1 Piece(s) 4 Day(s) or more 1030A3038/A3040 (For Servo Motors)

404,848 VND

1 Piece(s) 4 Day(s) or more 1036T3060 (For Stepping Motors)

404,848 VND

1 Piece(s) 4 Day(s) or more 1038.1T3056.4 (For Stepping Motors)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Peripheral Components

MISUMI Unit Example related to this product