(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball Knobs/Resin (Part Number)

Ball Knobs/Resin

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Ball Knobs/Resin
  • Ball Knobs/Resin
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      17,724VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A fixed ball knob. ·Mounting materials include stainless steel, brass, resin, and aluminum alloy.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
PBA8-25-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHandle Material Handle Surface Treatment Mounting Section Material Mounting Method Screw Nominal (M) Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

17,724 VND

1 Piece(s) Available 4 Day(s) or more -[Phenol] Phenol PlasticNone[Plastic] Phenol Plastic[Tapped] TappedM82523B (Black)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Stationary Shape Balls Mounting Section Surface Treatment None

Please check the type/dimensions/specifications of the part PBA8-25-B in the Ball Knobs/Resin series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PBA8-25-B trong chuỗi Ball Knobs/Resin.

Products like this...

Part Number
BGW8
BKA10
BKA3
PBA8-25-R
PBA8-30-B
PBA8-30-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHandle Material Handle Surface Treatment Mounting Section Material Mounting Method Screw Nominal (M) Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

106,972 VND

1 Piece(s)Available 4 Day(s) or more 10EPDMNoneBrass[Tapped] Tapped (Insert)M82522.5-

608,886 VND

1 Piece(s)Available 4 Day(s) or more 10[Aluminum] Aluminum AlloyPolishingAluminum Alloy[Tapped] TappedM104037-

224,161 VND

1 Piece(s)Available 4 Day(s) or more 10[Aluminum] Aluminum AlloyPolishingAluminum Alloy[Tapped] TappedM31513-

17,724 VND

1 Piece(s)Available 4 Day(s) or more 10Melamine PlasticNone[Plastic] Melamine Plastic[Tapped] TappedM82523R (Red)

217,200 VND

1 Piece(s) Same day -[Phenol] Phenol PlasticNone[Plastic] Phenol Plastic[Tapped] TappedM83028B (Black)

41,078 VND

1 Piece(s)Available 4 Day(s) or more 10Melamine PlasticNone[Plastic] Melamine Plastic[Tapped] TappedM83028R (Red)

MISUMI Unit Example related to this product