(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear lock plate stepped type

Linear lock plate stepped type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Linear lock plate stepped type
  • Linear lock plate stepped type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      150,810VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By strongly pressing the rail against the reference surface, it prevents displacement due to external force.

Linear Guide Lock Plates - Grooved:Related Image

Type[ M ]Material[ S ]Surface Treatment
LLPLS45C EquivalentElectroless Nickel Plating

Specifications

Part Number
LLPU23
LLTG4
LLKA6
Linear Guide Lock Plates - Grooved:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
LLPL14
LLPL36
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal

167,235 VND

1 Piece(s) Available 11 Day(s) 1014

150,810 VND

1 Piece(s) Same day 1036

Loading...Tải…

  1. 1

Example

Linear Guide Lock Plates - Grooved:Related Image
 

Basic InformationThông tin cơ bản

Type_01 Lock, Lock Unit Material S45C Equivalent Degreasing Not Provided

MISUMI Unit Example related to this product