(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve (Part Number)

Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      258,985VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because the holding part is thicker, it has more holding power than the standard type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
STHSBN8-MB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

398,903 VND

1 Piece(s) Available 6 Day(s) or more 10Flanged TypeSet Screw8[Steel] General Structural SteelBlack OxideMachined ProductStandardWideNot ProvidedNot ProvidedSquare FlangedProvided3

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part STHSBN8-MB in the Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STHSBN8-MB trong chuỗi Shaft Supports Flanged Mount, Thick Sleeve - Standard / Long Sleeve.

Products like this...

Part Number
SSTHCN12-MB
SSTHCN13
SSTHCN13-MB
STHSN10
STHSN10-MB
STHSN12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)

618,269 VND

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw12[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided4

639,956 VND

1 Piece(s)Available 4 Day(s) or more 10Flanged TypeSet Screw13[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedNot Provided4

666,647 VND

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw13[Stainless Steel] SUS304Not ProvidedMachined ProductStandardWideNot ProvidedNot ProvidedCompact FlangedProvided4

457,707 VND

1 Piece(s)Available 4 Day(s) or more 10Flanged TypeSet Screw10[Steel] General Structural SteelElectroless Nickel PlatingMachined ProductStandardWideNot ProvidedNot ProvidedSquare FlangedNot Provided3

484,398 VND

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw10[Steel] General Structural SteelElectroless Nickel PlatingMachined ProductStandardWideNot ProvidedNot ProvidedSquare FlangedProvided3

487,108 VND

1 Piece(s)Available 4 Day(s) or more 10Flanged TypeSet Screw12[Steel] General Structural SteelElectroless Nickel PlatingMachined ProductStandardWideNot ProvidedNot ProvidedSquare FlangedNot Provided4

MISUMI Unit Example related to this product