(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve (Part Number)

Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      147,110VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If the plate on the mounting side is weak or thin, we recommend the tapped mounting hole type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
STHRB12-MB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Mounting Hole Type Set Screw M (Coarse)

291,306 VND

1 Piece(s) Available 6 Day(s) or more 10Flanged TypeSet Screw12[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedProvidedThrough Hole4

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part STHRB12-MB in the Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STHRB12-MB trong chuỗi Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve.

Products like this...

Part Number
ATHC12-MB
ATHC13
ATHC13-MB
STHRB13
STHRB13-MB
STHRB15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Mounting Hole Type Set Screw M (Coarse)

402,448 VND

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw12[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole4

408,913 VND

1 Piece(s)Available 4 Day(s) or more 10Flanged TypeSet Screw13[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedNot ProvidedThrough Hole4

430,391 VND

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw13[Aluminum] Aluminum AlloyClear AnodizeMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvidedThrough Hole4

289,012 VND

1 Piece(s)Available 4 Day(s) or more 10Flanged TypeSet Screw13[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedNot ProvidedThrough Hole4

310,490 VND

1 Piece(s)Available 6 Day(s) or more 10Flanged TypeSet Screw13[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedProvidedThrough Hole4

314,660 VND

1 Piece(s) Same day 10Flanged TypeSet Screw15[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedNot ProvidedThrough Hole4

MISUMI Unit Example related to this product