(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
If the plate on the mounting side is weak or thin, we recommend the tapped mounting hole type.
Part Number |
---|
STHRB30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Mounting Hole Type | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
380,345 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Flanged Type | Set Screw | 30 | [Steel] General Structural Steel | Black Oxide | Machined Product | Standard | Standard | Not Provided | Not Provided | Round Flanged | Not Provided | Through Hole | 6 |
Loading...Tải…
Please check the type/dimensions/specifications of the part STHRB30 in the Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STHRB30 trong chuỗi Shaft Supports Flanged Mount - Standard - Standard Through/Tapped Mounting Holes / Long Sleeve.
Part Number |
---|
ATHC12-MB |
ATHC13 |
ATHC13-MB |
STHRB30-MB |
STHRB35 |
STHRB35-MB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Shaft Securing Method | Hole Dia. D (Ø) | Material | Surface Treatment | Type | Flange Shape/Type | Thickness | Dowel Hole | Clamp Lever | Flange Shape | MB (Hex Socket Set Screw Included) | Mounting Hole Type | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
402,448 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 12 | [Aluminum] Aluminum Alloy | Clear Anodize | Machined Product | Standard | Standard | Not Provided | Not Provided | Compact Flanged | Provided | Through Hole | 4 | |
408,913 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Flanged Type | Set Screw | 13 | [Aluminum] Aluminum Alloy | Clear Anodize | Machined Product | Standard | Standard | Not Provided | Not Provided | Compact Flanged | Not Provided | Through Hole | 4 | |
430,391 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Flanged Type | Set Screw | 13 | [Aluminum] Aluminum Alloy | Clear Anodize | Machined Product | Standard | Standard | Not Provided | Not Provided | Compact Flanged | Provided | Through Hole | 4 | |
456,039 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Flanged Type | Set Screw | 30 | [Steel] General Structural Steel | Black Oxide | Machined Product | Standard | Standard | Not Provided | Not Provided | Round Flanged | Provided | Through Hole | 6 | |
496,909 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Flanged Type | Set Screw | 35 | [Steel] General Structural Steel | Black Oxide | Machined Product | Standard | Standard | Not Provided | Not Provided | Round Flanged | Not Provided | Through Hole | 6 | |
518,179 VND | 1 Piece(s) | Available | 5 Day(s) | 10 | Flanged Type | Set Screw | 35 | [Steel] General Structural Steel | Black Oxide | Machined Product | Standard | Standard | Not Provided | Not Provided | Round Flanged | Provided | Through Hole | 6 |