(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
7 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
229 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Simple Type Pulley (Shackle Type)
TRUSCO NAKAYAMA
Shackle type pulley.[Features]· Head is shackle type. Sheave has bearings.· Made of steel. Made in Japan.[Applications]· Pass a rope through for use in lifting and pulling cargo, etc.
From: 925,368 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Motor Roller Conveyor, V Pulley Interlocking Type, diameter ø57 × Width 305 to 790 (WSSV Type)
OKURA
[Features]・ "Motor Roller Conveyor" is a motor roller with a simple drive source built into the gravity conveyor・ Adjusting the number of rollers allows free selection of transfer capacity, so the possibilities of the conveyor line will expand・ Type that interlocks with V pulley・ It includes crossover wiring and interlocking belt
Days to Ship: Số ngày giao hàng: 24 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat-Mount Pulley Block, Double Wheel, 39 mm, Vertical and Horizontal Combined-type
FUJIWARA
[Features]· MC nylon wheel bearings are excellent for soundproofing effect.· Can be used for both wire rope and fiber rope.· Rope has fewer abrasions.
From: 1,607,002 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNITTA
Gates Unitta Asia brand pulleys are machined by MISUMI without drawings and delivered to you.Timing pulley/idler for 8YU type pulley.[Features]·A wide variety of tooth numbers, widths, boss shapes, etc. are available.[Applications]·Convenient for general positioning transfer.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KANEMITSU
Nominal diameter 4 to 30 inches, with 2 to 6 runners available in wide selection, with dimensional precision to JIS reference standards, and good balance measurements, and directly usable on high-speed rotator.
From: 795,608 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KANEMITSU
JIS K6372 standard. Pulley does not require shaft hole and keyway machining. Can be use with toothed belt (synchro belt, timing belt). Toothed type H, teeth no. 28 (carbon steel) teeth no. 30 (exceeds FC200 material)[Features]· Nominal diameter from 4 to 30 inches, 2 to 6 grooves for rich lineup, and dimensional precision to JIS reference standards, good balance measurements, can be used directly on high-speed rotator.
From: 1,866,541 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
H Pulley N Type Stainless Steel Wheel Groove R Wheel Type
YOKODUNA
· Used as a pulley and as such the clearance between the frame and the roller is kept to a minimum.
From: 1,532,838 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BELGOTCH TYPE34 Standard Model Maintenance Parts (Pulley)
MAKITECH
BELGOTCH TYPE 34 standard model maintenance parts.· Belt· Drive pulley· Tension roller· Snap roller· Tail roller· Return Roller· MotorEach item can be separately purchased.
From: 2,924,391 VND |
---|
Days to Ship: Số ngày giao hàng: 21 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GATES UNITTA ASIA Backlash-Less Pulley (BLP) 3GT-Type
UNITTA
The tooth profile of a GT pulley is made up of involute curves and designed so that the amount of backlash when engaging with a GT belt is minimized. A backlash-less pulley has a tooth profile in which the theoretical backlash is minimized to the greatest degree possible to achieve even more precise positioning. [Material] Aluminum alloy Aluminum alloy[Surface treatment]White alumite[Accessory: Set screw]SUS304Note: Materials and accessories may be changed to equivalent alternatives. [Belt type (width dimension)]GT3BLP060 (6 mm)GT3BLP090 (9 mm)GT3BLP150 (15 mm)[Pulley shape]A-shape (without boss), B-shape (with boss)[Shaft-hole shape]Round hole, round hole + tap, keyway (new JIS) + tap, one-side counterbored (one-end stepped), both-sides counterbored (both-ends stepped), one-side 2-step counterbored (one-end 2-step stepped)In the case of a round hole shaft-hole shape, fastening with a MechaLock (power lock) is also possible.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cable Pulley (for Steel I Beam) 75 mm / 100 mm
MIRAI INDUSTRY
[Features]·Easy to install, relocate, and expand.·Resin pulley for 75/100 mm for 1-section steel.
From: 1,400,358 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cable Pulley (for Messenger Wires)
ESCO
【Product Specifications】・For 3 to 8mm dia. messenger wire (5.5mm2 to 38mm2)・Length(mm)…141・Cable dia.…10 to 20mm・N. of hoistedobjects…1
From: 449,186 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cable Pulley for Messenger Wire (Main Roller Bearing Specifications)
ESCO
【Product Specifications】・For 5 to 16mm dia. messenger wires (14mm2 to 150mm2)・Main roller: bearing spec.・Length(mm)…171・Cable dia.…10 to 20mm・N. of hoistedobjects…1
From: 1,052,858 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Crank Pulley Hold Wrench For Honda AE703
KTC(KYOTO TOOL)
[Applications]· Crank pulley stopper for Honda vehicles.* This tool cannot pull out crank pulleys. Use AE701 and AE702 (or CPU13) to remove the crank pulley. [Scope]· Crank pulley with 50 mm width across flats used for Honda vehicles.* Incompatible with some NSX models having 45 mm width across flats.* Incompatible with older Life models having 30 mm or smaller work space.
From: 2,730,672 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
KATAYAMA CHAIN
The KANA timing belt pulley achieves low noise and clean transmission due to the excellent performance of timing transmission. Use in combination with a timing belt.
From: 334,485 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Timing Pulley Tooth pitch 3 mm Belt width 9 mm3GT
NABEYA BI-TECH
[Features]· Tooth pitch: 2 mm.· BLP: Backlash-less pulley.· 0 backlash per tooth.· Optimal for small precision equipment.· Can be used in 100W to 1000W motors.· Customized items with different timing pulley teeth numbers and shapes, timing belt lengths etc. also manufactured.
From: 898,498 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NABEYA BI-TECH
Lightweight V-belt pulley made of sheet metal. [Features]· Rotation molding method imparts a rigidity suitable for light/moderate load transmission in general industrial machinery.· Pulley grooves are rounded with no sharp corners to avoid damage to the belt.· Lightweight, so the entire machine, including base, pillow block, etc., can be made lighter and more compact. [Applications]· Fans, etc.
From: 283,880 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PISCO
A vacuum pad swivel device. Ideal for when the adhering face of the pad is not perpendicular to the work or at a variable angle. (15° type made to order) *T he CAD data for this series is being revised. This will be available as soon as modifications are complete.
From: 820,348 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
KONISHI
Bearings are set on the timing belt pulley, and 6004ZZ (inner diameter: 20 mm) is used for the bearings.[Features]・ Idler for timing belt・ Please use in the tensioner according to the belt size
From: 1,065,863 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pulley Caster, TR-AWK Type, Aluminum Core Type, Includes Fixture
INOAC
[Features]·Light and rustproof "Basic Series" aluminum core.
From: 1,960,710 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KANEMITSU
JIS K6372 standard. Pulley does not require shaft hole and keyway machining. Can be use with toothed belt (synchro belt, timing belt). Toothed type L. Teeth no. 36 (material: carbon steel), teeth no. 40 (material: exceeds FC200)
From: 1,339,840 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NABEYA BI-TECH
Gauge for checking wear of pulley V-groove part. Orders can be made for individual shapes, or as a set for each groove shape. A gap has been provided between the gauge and the outer circumference of the pulley and the bottom of the V-groove. Early replacement is recommended for transmission efficiency.
From: 1,431,134 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TMEHJAPAN
Brand-name products provided by MISUMI-VONA are offered based on customers' needs who carefully selects products of remarkably growing Asian manufacturers. Please select an item according to the user's various usage scenes. TMEH Company is a leading mechanical parts manufacturer in Malaysia. After the establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to constantly acknowledge Japanese manufacturers.
From: 117,761 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Slide Pulley (Stainless Steel)
TRUSCO NAKAYAMA
[Features]· To move a slide with a wheel, install pulley on the wire rope.· Maximum rope diameter available is up to 7 mm.[Usage]· Used for retractable tent, indoor net / curtain.
From: 242,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Pulley Block 1 wheel 32 mm Bolt Type
FUJIWARA
[Features]· Specify length of M8 hexagon bolt.· Standard product is M8 × L30.· Directly bolted to wall, pillar, etc.
From: 846,136 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BELGOTCH MODEL34 Meander-Less Model Maintenance Parts (Pulley)
MAKITECH
BELGOTCH MODEL 34 meander-free model maintenance parts.· Belt· Drive pulley· Tension roller· Snap roller· Tail roller· Return Roller· MotorEach item can be separately purchased.
From: 3,347,718 VND |
---|
Days to Ship: Số ngày giao hàng: 21 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BELGOTCH TYPE34 Meander-Less Model Maintenance Parts (Pulley)
MAKITECH
BELGOTCH TYPE 34 meander-free model maintenance parts.· Belt· Drive pulley· Tension roller· Snap roller· Tail roller· Return Roller· MotorEach item can be separately purchased.
From: 3,402,486 VND |
---|
Days to Ship: Số ngày giao hàng: 21 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BELGOTCH TYPE60 Standard Model Maintenance Parts (Pulley)
MAKITECH
BELGOTCH TYPE 60 standard model maintenance parts.· Belt· Drive pulley· Tension roller· Snap roller· Tail roller· Return Roller· MotorEach item can be separately purchased.
From: 3,671,383 VND |
---|
Days to Ship: Số ngày giao hàng: 21 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BELGOTCH TYPE60 Meander-Less Model Maintenance Parts (Pulley)
MAKITECH
BELGOTCH TYPE 60 meander-free model maintenance parts.· Belt· Drive pulley· Tension roller· Snap roller· Tail roller· Return Roller· MotorEach item can be separately purchased.
From: 3,987,103 VND |
---|
Days to Ship: Số ngày giao hàng: 21 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Roller Conveyor Pulley RCP-32A
TMEHJAPAN
[Features] ・ Mounted to a roller conveyor pipe, the rollers can rotate in tandem when connected by urethane rubber.
From: 72,779 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Rail (for Dedicated Use With Aluminum Rail Cable Pulley)
MIRAI INDUSTRY
Mirai Industry, tool balancer, aluminum rail (for dedicated use with cable pulley for aluminum rails).
Days to Ship: Số ngày giao hàng: Quote |