(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
7 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
229 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 84,227 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 70,879 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
KATAYAMA CHAIN
K Timing Belt Pulley XL TypeKANA timing pulley demonstrates superior performance of timing transmission with low noise . They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 9.5● Belt Width Used (Inch.) : 0.37● Applicable with Belt Type : XL● Shaft Bore Diameter Minimum/Maximum (mm.) : 4 to 26● Number of Teeth Minimum/Maximum : 10 to 46● Material : Carbon Steel for Mechanical Structure[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 144,588 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNITTA
Pulley for XL type only.[Features]·A wide variety of tooth numbers, widths, boss shapes, etc. are available.[Applications]·Convenient for large equipment and chip mounters.
From: 303,016 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NABEYA BI-TECH
Full lineup of V-belt pulleys that conform to JIS B 1854. [Features]· Consistent production from casting to machining and surface treatment.· Shaft hole, keyway and push screw machining standardized.· Cell production method allows the production of many kinds of products in low volume, with short lead times.· Fine standardization of small-diameter sizes used particularly in drive side mechanisms.· Top-quality pulley with materials, machining precision and balance accuracy exceeding JIS standards (JISB1854-1987, "General use V-pulley").· Imbalance tolerance on outer circumference is 0.1% of pulley mass.· Surface treatment uses electrodeposition coating for improved rust resistance and a beautiful finish. [Applications]· Fans, etc.
From: 14,382,753 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GATES UNITTA ASIA Backlash-Less Pulley (BLP) 2GT-Type
UNITTA
The tooth profile of a GT pulley is made up of involute curves and designed so that the amount of backlash when engaging with a GT belt is minimized. A backlash-less pulley has a tooth profile in which the theoretical backlash is minimized to the greatest degree possible to achieve even more precise positioning. [Material] Aluminum alloy Aluminum alloy[Surface treatment]White alumite[Accessory: Set screw]SUS304Note: Materials and accessories may be changed to equivalent alternatives. [Belt type (width dimension)]GT2BLP040 (4 mm)GT2BLP060 (6 mm)GT2BLP090 (9 mm)[Pulley shape]A-shape (no boss), B-shape (with boss)[Shaft-hole shape]Round hole, round hole + tap, keyway (new JIS) + tap, one-side counterbored (one-end stepped), both-sides counterbored (both-ends stepped), one-side 2-step counterbored (one-end 2-step stepped)In the case of a round hole shaft-hole shape, fastening with a MechaLock (power lock) is also possible.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Keyless Timing Pulleys - L - MechaLock Standard Type Incorporated (With Centering Function)
MISUMI
[Material]· Pulley: Extra super duralumin aluminum alloy, S45C equivalent· Flange: Aluminum alloy, SPCC· Bushing: S45C equivalent[Surface treatment]· Clear anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black oxide
From: 1,409,822 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyors, Low Profile - Center Drive, 1-Slot Frame (Pulley Dia. 15mm)
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 84,203 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Timing Pulley L TypeThis Timing Pulley has an easily specified shaft hole type and diameter. MISUMI can machine the shaft hole for the pulley that is compatible with the Mitsuboshi belt, even without the need for detailed drawings[Feature]● Belt Width Used (mm.) : 12.7, 19 and 25.4● Belt Width Used (Inch.) : 0.5, 0.75, 1 and 7.5● Applicable with Belt Type : L● Number of Teeth Minimum/Maximum : 10 to 72● Shaft Bore Diameter Minimum/Maximum (mm.) : 6 to 38● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Steel[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 314,883 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pulley Idler (NIP, NIPA, NIPS, NIP-SUS)
IMAO CORPORATION
· Pulley idler to be used for flat belts and timing belts.· NIP material is Glass-fiber reinforced polyamide plastic the color is Black.· NIPA material is A5052 Anodized finish and color is Natural.· NIPS material is Steel (S45C) Electroless nickel plated finish.· NIP-SUS material is SUS303.· Bearing material: steel and stainless steel.· Retaining Ring material: steel and stainless steel.· The important to note that the specific material used for pulley idlers can vary depending on the application requirements, industry standards, and manufacturer specifications.· Idler Crown Roller (CTR, CTRS)
From: 326,947 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
UNITTA
Pulley for MXL type.[Features]·A wide variety of tooth numbers, widths, boss shapes, etc. are available.·We have a lineup of cylindrical pulleys with a belt width of 100 mm.[Applications]·Convenient for large equipment and chip mounters.
From: 530,908 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KANEMITSU
Nominal diameter 2 to 30 inches, with 1 to 5 runners available in wide selection, with dimensional precision to JIS reference standards, and good balance measurements, and directly usable high speed rotation.[Features]· Extensive range of applications, with high level of model configuration, and safety for quality to satisfy user needs.· The NS pulley is the safest and easiest to handle, due to uniform material and strong wall thickness.· Dimensional precision to JIS reference standards, with thorough quality control.
From: 215,121 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIRAI INDUSTRY
Mirai Industry tool balancer: Cable Kassha For Aluminum Rails
From: 1,973,003 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Keyless Timing Pulleys - H - MechaLock Standard Type Incorporated (With Centering Function)
MISUMI
[Material]· Pulley: Extra super duralumin aluminum alloy, S45C equivalent· Flange: Aluminum alloy, SPCC· Bushing: S45C equivalent[Surface treatment]· Clear anodize, electroless nickel plating, black oxide
From: 1,765,770 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pulleys for Flat Belts with Urethane (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight
MISUMI
· Product type : Pulleys. · Shaft of Pulleys : Crowned and Crosspiece Groove Straight type. · The series code of Crowned type: RWCUN RWCUF RWMUN and RWMUF. · The series code of Crosspiece Groove type: RWCGN RWCGF RWMGN and RWMGF. · Shaft Type : Round Hole. · Flange: Flange type and No Flange. · Core Material: Aluminium A5052. · Lining Material: Urethane (Natural Color) · Urethane Hardness: Shore A90 and Shore A70. · Outer Diameter: 15-80 mm. · Shaft (Bore) Diameter: 8-35 mm. · Length: 25-100 mm. · Economy Pulleys for Flat Belts-Crowned Type/Crosspiece Groove Straight Type/Width L110-510
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pulleys for Stainless Steel Belts-Crowned
MISUMI
· Product type : Pulleys. · Shaft of Pulleys : Crowned type. · Shaft Type : Round Hole. · The product code series: ROBASC · Material of Pulleys: Aluminum Alloy. · Surface Treatment solution: Hard Anodize Treatment (Film Hardness 300HV) · Outer Diameter: 50, 60, 70, 75, 80 and 100 mm. · Shaft (Bore) Diameter: 15, 20, 25, 30, 35 and 40 mm. · Length: 40 to 160 mm. · Shaft Hole Specifications: Round Hole + Tap and New JIS Keyway + Tap · Pulleys for Flat Belts with Urethane - Crowned, Crosspiece Groove Straight
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KATAYAMA CHAIN
K Timing Pulleys - H typeKANA timing pulley demonstrates superior performance of timing transmission with low noise . Use in combination with a timing belt.[Feature]● Belt Width Used (mm.) : 25.4, 38.1 and 50.8● Belt Width Used (Inch.) : 1, 1.5 and 2● Applicable with Belt Type : H● Shaft Bore Diameter Minimum/Maximum (mm.) : 14 to 65● Number of Teeth Minimum/Maximum : 14 to 40● Material : Carbon Steel for Mechanical Structure[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 540,948 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Timing Pulley Tooth pitch 3 mm Belt width 6 mm3GT
NABEYA BI-TECH
[Features]· Tooth pitch: 2 mm.· BLP: Backlash-less pulley.· 0 backlash per tooth.· Optimal for small precision equipment.· Can be used in 100W to 1000W motors.· Customized items with different timing pulley teeth numbers and shapes, timing belt lengths etc. also manufactured.
From: 825,766 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Engineering Plastic V-Pulley Idler (VIP)
IMAO CORPORATION
[Features]· Adaptive V-belt M type, A type, B type resin pulley idler.· Integrated ball bearing
From: 335,603 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
UNITTA
Gates Unitta Asia brand pulleys are machined by MISUMI without drawings and delivered to you.Pulley for 1.5GT.[Features]·A wide variety of tooth numbers, widths, boss shapes, etc. are available.·We have a lineup of cylindrical pulleys with a belt width of 60 mm.[Applications]·Useful for precision positioning devices.·Useful for XY tables.·Ideal for driving robot arms, etc.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TMEHJAPAN
Brand-name products provided by MISUMI-VONA are offered based on customers' needs who carefully selects products of remarkably growing Asian manufacturers. Please select an item according to the user's various usage scenes. TMEH Company is a leading mechanical parts manufacturer in Malaysia. After the establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to constantly acknowledge Japanese manufacturers.
From: 117,761 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Economy Pulleys for Flat Belts with Urethane-Crowned/Crosspiece Groove Straight
MISUMI
· Shape of Pulleys: Crowned and Crosspiece Groove Straight.· The series code of Crowned type: RWBCU and RWBCG.· The series code of Crosspiece Groove Straight type: RWBMU and RWBMG.· Shaft Type : Round Hole.· Pulleys Body Material: Aluminum Alloy.· Lining material: Urethane (Natural Color).· Hardness: Shore A70 and Shore A90.· Outer Diameter: 28 - 78 mm.· Shaft (Bore) Diameter: 8-35 mm.· Length dimension: 110 - 500 mm.· The urethane-coated is specially coated or designed to minimize friction and wear.· NIP, NIPA, NIPS, NIP-SUS Pulley Idler
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 137,872 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 84,218 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Bushing system that can be attached and detach from shaft with one spanner. To install the optional MB bushing is required.[Features]· Can be easily attached to the shaft of the pulley with a single spanner.· Easy to detach, reducing man-hours.· When installing on the shaft, insert smoothly and tighten bolt securely using the taper, with no fine movement wear at the fitting part during use, extending the life of the shaft.· Since the bushing has machined shaft hole and keyway corresponding to the standard shaft diameter, addition machining at the time of use is not required.· Labor-saving of shaft hole machining, machining accuracy inspection, transportation for machining, etc. helping to reduce man-hours and shorten the lead times.· Changing the position of the rotating body such as the pulley on the shaft is smooth, and centering can be done easily.· The boss width can be designed small, relative to the shaft hole, for reduced pulley weight.· Even with castings, the material can be made uniform by decreasing the thickness of the boss part.· The Mitsuboshi belt wedge pulley is a standardized pulley, employing a bushing system.· The bushing system can also be horizontally deployed to couplings, gears, sprocket wheels, etc.
From: 922,818 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ROSTA Tensioner Unit Option, Pulley Idler, RA Model
MIKI PULLEY
[Features]· Pulley idler that mounts to roster tensioner unit SE model.
From: 1,052,931 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Duct Tile Caster, Pulley Caster, SR
TOUHOKU SHARYO
A ductile (cast) caster designed for automatic towing. Suitable for automatic transport, features light swivel torque, as well as light movement. Wheel materials can be selected depending on the application and load.[Features]· A thrust bearing is used for the swivel part.· A ball bearing is used for the base center axle part.
From: 2,597,600 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |