(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
7 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
229 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Pulley Idler With Flange (FIP, FIPA, FIPS, FIP-SUS)
IMAO CORPORATION
Pulley idler with flange usable for flat belts and timing belts. Available in plastic, aluminum, steel, and SUS.
From: 253,768 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Easy specification of shaft hole type/diameter. MISUMI can machine the shaft hole for the pulley of the Mitsuboshi belt without drawings for delivery.
From: 472,250 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Torque Timing Pulleys - S14M
MISUMI
[Material]· Pulley: S45C equivalent· Flange: S45C equivalent[Surface treatment]· Black oxide
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pulley Holders for Conveyor - Bearing Type
MISUMI
[Features]·This is a bearing type pulley holder for conveyors. [Material]·Aluminum material and SS400 are available.
From: 404,250 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Easy specification of shaft hole type/diameter. MISUMI can machine the shaft hole for the pulley of the Mitsuboshi belt without drawings for delivery.
From: 2,662,920 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pulleys for Flat Belts (Width L=25 ~ 100) - Crowned, Crosspiece Groove Straight
MISUMI
· The Pulleys for Flat Belts ROBAC, ROBACF, and ROBAM types are specific pulleys manufactured by MISUMI. · Shaft of Pulleys : Crowned and Crosspiece Groove Straight type. · The series code of Crowned type: ROBAC, ROBACF. · The series code of Crosspiece Groove type: ROBAM. · Shaft Type : Round Hole. · Pulleys Body Material: Aluminum Alloy. · Surface Treatment solution: Clear Anodize · Outer Diameter: 15-80 mm. · Shaft (Bore) Diameter: 8-35 mm. · Length: 25-100 mm. · Idlers for Flat Belts (Width L25-100) -Straight Type/Crosspiece Groove Straight Type/Crowned Type
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
K Super Torque Timing Pulley - S8M
KATAYAMA CHAIN
The KANA timing belt pulley achieves low noise and clean transmission due to the excellent performance of timing transmission. Use in combination with a timing belt.
From: 836,978 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNITTA
8M belt pulley for timing pulleys and idlers.[Features]·A wide variety of tooth numbers, widths, boss shapes, etc. are available.[Applications]·Ideal for precision positioning devices and XY tables.·Convenient for driving robot arms.
From: 1,414,088 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bar-Shaped Timing Pulleys - MXL, XL, S2M, S3M, S5M
MISUMI
[Material]· Pulley: Aluminum alloy[Surface treatment]· None[Pulley shape]· A shape
From: 180,163 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HFHSD6 Compatible Sliding Door Pulley Kit
MISUMI
MISUMI pulley kits (door sliders) for 'Door Slides' assemblyFor use, please insert the pulley kit into the aluminum extrusions to make the door slidable.[Specifications]· Compatible for Sliding Doors HFHSD6.
From: 1,089,627 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Timing Belts/L/Compatible with the Timing Pulleys L
MISUMI
General purpose timing pulleys suitable for torque transmission and light load conveyance.[Material]-TBN Belt: Chloroprene rubber, Core wire: Fiberglass cord S/Z alternately twisted continuous, Cloth: Nylon cloth-TUN Belt: Polyurethane, Core wire: Steel cord[Belt shape] Endless[Operating temperature]· Rubber: -30 °C to 90 °C· Polyurethane: 0 °C to 80 °C[Related Products]· Timing pulley Timing Pulley L Type· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing
From: 243,478 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
High Torque Timing Pulleys P8M Type
MISUMI
[Material]· Pulley: Extra super duralumin aluminum alloy, S45C equivalent, SUS304· Flange: Aluminum alloy, SPCC[Surface treatment]· Clear anodize, black anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black oxide
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyors - Center Drive, 3-Groove Frame (Pulley Dia. 50mm)
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Timing Pulley MXL TypeThis Timing Pulley has an easily specified shaft hole type and diameter. MISUMI can machine the shaft hole for the pulley that is compatible with the Mitsuboshi belt, even without the need for detailed drawings[Feature]● Shaped (mm.) : Timing Pulley and Bar-Timing Pulleys● Belt Width Used (mm.) : 6.4● Applicable with Belt Type : MXL● Number of Teeth Minimum/Maximum : 10 to 120● Shaft Bore Diameter Minimum/Maximum (mm.) : 3 to 37● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : High strength aluminum alloy[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 200,623 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pulley Kit for Sliding Door Aluminum Extrusion
MISUMI
Aluminum Extrusions for Sliding Doors intended to be used in combination with Pulley Kits for Sliding Door HASGD
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyors - Guided, Head Drive, 3-Slot Frame (Pulley Dia. 50mm)
MISUMI
This conveyor is suitable for pitch conveyance and inclined conveyance of small workpieces, etc. *When the crosspiece thickness is CVDSB, it is 2mm.
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Idler Pulley - Resin Type / Flat / Flanged
MISUMI
It can be used to adjust the tension of the timing belt.[Material]· Pulley: Glass reinforced nylon (engineered plastic)[Pulley shape]· Both side bearings without boss (with flange), Both side bearings without boss (without flange)
From: 158,316 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 2,177,368 VND |
---|
Days to Ship: Số ngày giao hàng: 55 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Torque Timing Pulleys - 8YU
MISUMI
Since it has an arc tooth profile, it has little backlash and it is suitable for positioning applications.[Material]· Pulley: Aluminum alloy, S45C equivalent· Flange: Aluminum alloy, SPCC[Surface treatment]· Clear anodize, black iron oxide coating
Days to Ship: Số ngày giao hàng: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
UNITTA
Gates Unitta Asia brand pulleys are machined by MISUMI without drawings and delivered to you.Timing pulley idler for 3GT exclusive pulley with GT belt.[Features]·A wide variety of tooth numbers, widths, boss shapes, etc. are available.·Standard inventory is available depending on the number of teeth.[Applications]·Ideal for precision positioning devices and XY tables.·Convenient for driving robot arms.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Material]· Pulley: Extra super duralumin aluminum alloy, S45C equivalent, SUS304· Flange: Aluminum alloy, SPCC[Surface treatment]· Clear anodize, black anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black iron oxide coating
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNITTA
Gates Unitta Asia brand pulleys are machined by MISUMI without drawings and delivered to you.EV5GT/GT belt: Common pulley for 5GT.[Features]·A wide variety of tooth numbers, widths, boss shapes, etc. are available.[Applications]·Ideal for precision positioning devices and XY tables.·Convenient for driving robot arms.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Easy specification of shaft hole type/diameter. MISUMI can machine the shaft hole for the pulley of the Mitsuboshi belt without drawings for delivery.
From: 286,250 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NABEYA BI-TECH
V-belt pulley with high power transmission and large rotation ratio. [Features]· High transmission efficiency. ISO 9982 compliant.· Consistent production from casting to machining and surface treatment.· Cell production method allows the production of many kinds of products in low volume, with short lead times.· Makes it possible to design a high-transmission efficiency system with a small pulley diameter, short shaft distance and narrow pulley width.・ Can be attached and removed from shaft and positioned with hex or socket wrench.· In addition, due to the taper fit tightening effect, tightening force is equivalent to shrink fit. Safe and reliable transmission can be achieved.· Set the imbalance tolerance on the outer circumference to 1 g or 0.1% of the total mass of the pulley and bushing, whichever is larger.· Balancing is adjusted using a balancing machine. [Applications]· Automobiles, manufacturing machinery, air-conditioning equipment, electric tools, household appliances, etc.
From: 807,751 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Material]· Pulley: Extra super duralumin aluminum alloy, S45C equivalent· Flange: Aluminum alloy, SPCC· Bushing: S45C equivalent[Surface treatment]· Clear anodize, black oxide
Days to Ship: Số ngày giao hàng: 13 Day(s) |