(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
7 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
229 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 84,217 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 84,207 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
KANEMITSU
Nominal diameter 2 to 24 inches, with 1 to 4 runners available in wide selection, with dimensional precision to JIS reference standards, and good balance measurements, and directly usable high speed rotator.[Features]· A wide range of model configurations: 95 A type, 132 B types and 102 C types, with pitches ranging from 2° to 30° and 1 to 6 grooves.· High-performance, high-quality NS pulley is the safest and easiest to handle, due to uniform material and strong wall thickness.· Dimensional precision to JIS reference standards, with thorough quality control.· Groove part shape and dimensions table.· Maximum speed: NS standard V-pulley is recommended to be of circumferential speed under 25 m/s specification.· Recommended minimum pulley diameter: A type 3° or greater, B type 5° or greater, and C type 8° or greater.
From: 258,696 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NABEYA BI-TECH
Top-quality pulley, with materials, machining precision and balance accuracy exceeding JIS standards. [Features]· Consistent production from casting to machining and surface treatment.· Cell production method allows the production of many kinds of products in low volume, with short lead times.· Shaft hole, keyway and push screw machining standardized.· A: 146 size, B: 218 size, C: 212 size, D: 74 size.· 369 size has been added into JIS standard 281 size separately.· Fine standardization of small-diameter sizes used particularly in drive side mechanisms.· Imbalance tolerance on outer circumference is 0.1% of pulley mass.· Surface treatment uses electrodeposition coating for improved rust resistance and a beautiful finish. [Applications]· Fans, etc.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NABEYA BI-TECH
Fine rotation ratio adjustment. Simple structure, precision machining. No rattling due to micro vibrations / shock loads.
From: 1,306,750 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】・2 grooves・Material-Cast iron・Applicable V belt-B・BX(for standard)、5V・5VX(Thin Width V belt)、SPB(SP belt)・It can be attached to/removed from/positioned on a shaft with a single hex wrench or socket wrench.・Safe and certain transmission・Bushing sold separately・Size-Datum dia.:125mm, OD.:132mm・Shape-41UR
From: 5,480,872 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pulley, (Stainless Steel) Vertical Type Fixed (1 Wheel) EA987HS-11
ESCO
[Features]・ For cargo handling and transportation work and rope guides・ Made of stainless steel, it is rust resistant and durable
From: 1,680,874 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BANDO CHEMICAL
It is Bando Chemical Industries brand's high-precision STS pulley shaft hole finished product.It can be used as a part of the transmission mechanism together with the timing belt.[Features]・ You can purchase complete pulleys with shaft holes, keys and taps according to the shaft diameter to be used without drawing[Applications]・ It is used in a wide range of equipment from large machines such as machine tools and injection molding machines to office equipment such as copiers and printers
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BANDO CHEMICAL
Pulley for turning the synchro belt. The special sized axles can also be processed. An abundant selection of sizes are available.
From: 376,376 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Material]· Pulley: Extra super duralumin aluminum alloy, aluminum alloy· Flange: Aluminum alloy· MegaLock: Aluminum alloy, S45C equivalent[Surface treatment]· Clear anodize, hard clear anodize (firm hardness 300HV~)
From: 1,000,075 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
BANDO CHEMICAL
Pulley for turning the synchro belt. The special sized axles can also be processed. An abundant selection of sizes are available.[Features]· Abundant sizes can be used for special shaft diameters (general purpose specifications).· Use taper lock (TL) bushing.· Easy to install and remove on shaft
From: 544,905 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Keyless Timing Pulleys - T10 - MechaLock Standard Type Incorporated (with Centering Function)
MISUMI
[Material]· Pulley: Extra super duralumin aluminum alloy, S45C equivalent· Flange: Aluminum alloy, SPCC· Bushing: S45C equivalent[Surface treatment]· Clear anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black oxide
From: 1,425,110 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 124,267 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 137,590 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Pulley Holders for Conveyor - Tension Type
MISUMI
[Features]·This is a tension type pulley holder for conveyors. [Material]·It is made of aluminum.
From: 446,600 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
K Super Torque Timing Pulley - S5M
KATAYAMA CHAIN
K Super Torque Timing Pulley - S5MKANA timing pulley demonstrates superior performance of timing transmission with low noise . Use in combination with a timing belt.[Feature]● Belt Width Used (mm.) : 10, 15 and 25● Applicable with Belt Type : S5M● Shaft Bore Diameter Minimum/Maximum (mm.) : 7 to 54● Number of Teeth Minimum/Maximum : 14 to 46● Material : Carbon Steel for Mechanical Structure[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 318,083 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Easy specification of shaft hole type/diameter. MISUMI can machine the shaft hole for the pulley of the Mitsuboshi belt without drawings for delivery.
From: 286,250 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyors - Center Drive, 2-Groove Frame (Pulley Dia. 30mm)
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Timing Pulley XL TypeThis Timing Pulley has an easily specified shaft hole type and diameter. MISUMI can machine the shaft hole for the pulley that is compatible with the Mitsuboshi belt, even without the need for detailed drawings[Feature]● Belt Width Used (mm.) : 9.5● Applicable with Belt Type : XL● Number of Teeth Minimum/Maximum : 10 to 72● Shaft Bore Diameter Minimum/Maximum (mm.) : 4 to 26● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Steel[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 192,966 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNITTA
Timing pulley/idler pulley for L type only.[Features]·A wide variety of tooth numbers, widths, boss shapes, etc. are available.[Applications]·Convenient for general positioning transfer.
From: 443,441 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Material]· Pulley: Extra super duralumin aluminum alloy· Flange: Aluminum alloy· Bushing: S45C equivalent[Surface treatment]· Clear anodize, hard clear anodize (firm hardness 300HV~)[Related Products]· Timing belt High Torque Timing Belt, High Torque Timing Belts with Attachment, Long Timing Belts-Iron Rubber, Long Timing Belts-Polyurethane, Open End Belt Iron RubberOpen End Belts/Polyurethane/Chloroprene Rubber· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Material]· Pulley: Extra super duralumin aluminum alloy, S45C equivalent· Flange: Aluminum alloy, SPCC· Bushing: S45C equivalent[Surface treatment]· Clear anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black oxide
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KANEMITSU
Nominal diameter ø67 to 710, with 1 to 3 runners available in wide selection, good balance measurements, and directly usable on high speed rotator.[Features]· SNS JIS V pulley is a new addition to the mechanical series, with 360 types standardized, rotation ratio, distance between shafts etc. can be freely selected.· Ingenuity has been applied to the shape design etc. to prevent damage to the shaft or bearing.· Shaft etc. can be preserved, useful for saving labor.· Can also be used for machines with heavy loads and shocks etc.· High-precision machining, for good transmission efficiency, and regular rotation ration is achieved.· As the SNS and JIS V-pulleys, on all balancing machine products, machine using aligned balance measurements, they have good quality high-precision and are directly usable on high-speed rotators.
From: 371,953 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Conveyors - Head Drive, 3-Groove Frame (Pulley Dia. 50mm)
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Timing Belts/H/Compatible with the Timing Pulleys H
MISUMI
General purpose timing pulleys suitable for torque transmission and light load conveyance.[Material]Belt: Chloroprene rubber, Core wire: Fiberglass cord S/Z alternately twisted continuous, Cloth: Nylon cloth[Belt shape] Endless[Operating temperature]· Rubber: -30 °C to 90 °C[Related Products]· Timing pulley Timing Pulley H Type· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing
From: 397,826 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Timing Pulley T10 TypeThis Timing Pulley has an easily specified shaft hole type and diameter. MISUMI can machine the shaft hole for the pulley that is compatible with the Mitsuboshi belt, even without the need for detailed drawings[Feature]● Belt Width Used (mm.) : 15 and 25● Applicable with Belt Type : T10● Number of Teeth Minimum/Maximum : 10 to 60● Shaft Bore Diameter Minimum/Maximum (mm.) : 8 to 35● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Steel[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 329,225 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Timing Belt Pulley Tooth Pitch 2 mm, Belt Width 6 mm_2GT
NABEYA BI-TECH
[Features]· Tooth pitch: 2 mm.· BLP: backlash pulley.· 0 backlash per tooth.· Low dust generating belt with special coating.· Does not create rubber powder.· Optimal for small precision equipment.· Can be used in 50W to 200W motors.· Customized items with different timing pulley teeth numbers and shapes, timing belt lengths etc. also manufactured.
From: 864,591 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |