(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
597 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
FESTO
The electric cylinder ESBF is a mechanical linear drive unit with piston rod. The drive component consists of an electrically actuated spindle that converts the rotary motion of the motor into linear motion of the piston rod. The electric cylinder is based on the ISO 15552 standard. The mechanical interfaces are largely compatible with the standards-based cylinder DSBF. The lead screws have lifetime lubrication and are thus maintenance-free.
From: 21,414,456 VND |
---|
Days to Ship: Số ngày giao hàng: 41 Day(s) |
You can add up to 6 items per a category to the compare list.
SMC
The CXT Series Platform Cylinder integrates a slide table with an actuator. [Features] · A slide table with high rigidity and high precision. · Adjustment bolt with bumper is equipped as standard. · Allows for auto switches to be mounted. · Can be mounted on 2 sides (top and bottom).
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hydraulic cylinder (single acting)
ENERPAC
Hydraulic cylinder with a reinforced built-in spring. Fast return despite being a single‑acting cylinder. [Features]· Equipped with a high‑flow coupling. [Applications]· Recommended compatible pump: P392AL.
From: 10,982,216 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CUK/CDUK Series Free Mount Cylinder, Long Stroke Type, Non-Rotating Rod, Double Acting, Single Rod
SMC
Free mount series of compact air cylinders. [Features] · Non-rotating rod type. · A space-saving air cylinder with multiple surfaces capable of direct mounting. · With auto switch.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
CKQGD/CKQPD/CLKQGD/CLKQPD Series Pin Clamp Cylinder
SMC
Adjustable height for clamping a workpiece. [Features] · Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design. · For improved workability, direct mounting is possible, no mounting hardware required. · 55 types of guide pins. · Fine adjustment of the clamping height is possible by selecting the type with shims. · Optional locking mechanism can be selected. · The D-P4DW auto switch is also mountable. · 2 switches can be mounted on the same surface.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Robot Options / Maintenance Products - Noise Filter
MISUMI
This product will be shipped on the 4th day (excluding Saturdays and holidays)Noise filter for single-axis robots ・This product is for robot body (servo motor specification) Please select when ordering [ F1] Available ・Please select this model when considering repair applications, etc. MISUMI RS is in the category of industrial robots among single-axis actuators with motors (electric actuators). This is the product that belongs to the product. Misumi RS, which guarantees quick delivery, can replace other companies' electric cylinders and ROBO cylinders.
From: 1,357,168 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stripped Crimp Terminal Bar State Terminal【100 Pieces Per Package】
MISUMI
Stripped Crimp Terminal Bar State Terminal [100 Pieces Per Package] There are many sizes of this equipment available for connecting wires to a terminal. [Features]• Compatible electric wire size (AWG): 22-16, 16-14, and 12-10 • Compatible electric for stranded wire (mm²): 0.25-1.65, 1.04-2.63, and 2.63-6.64 • Compatible electric for single wire (mm.): 0.57-1.44, 1.14-1.82, and 1.82-2.89 • Representative Standard: UL (E74917) and CSA (LR66230) [Applications] It is used for connecting the wire and electric components.
From: 214,778 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Plug-in Model Pin Terminal, Waterproof Model Female【100 Pieces Per Package】
MISUMI
Plug-in Model Pin Terminal, Waterproof Model Female【100 Pieces Per Package】 It is a terminal connector used in conjunction with a flat male connector, and comes in various sizes. [Features]• Compatible electric wire size (AWG): 18-16 and 14 • Compatible electric stranded wire size (mm²): 0.75-1.25 and 2.0 • Rated Voltage (AC): 300V • Rated Current (AC): 15A (1.25 mm²), 20A (2.0 mm²) • Ingress Protection level (IP rating): IP57 [Applications]It is used in conjunction with a flat male connector.
From: 752,558 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
SAKAGAMI
Dual use packing for pistons and rods used in pneumatic cylinders. Exclusively for use with oil-free applications; cannot be used with oil supply cylinders.
From: 423,025 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Insulated Crimp Terminal, Waterproof Crimp Ring【100 Pieces Per Package】
MISUMI
Insulated Crimp Terminal, Waterproof Crimp Ring [100 Pieces Per Package] It is an equipment for connecting two wires together and comes in various sizes. [Features]• Compatible electric wire size (AWG): 22-20, 10 and 14 • Representative Standard: 11.5 and 15 • Insulation colors: Transparent yellow and translucent blue • Insulation material: High density polyethylene [Applications]It is a equipment for connecting two wires together.
From: 1,038,042 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Crevice Gauge A-Type (JIS-Standards Product)
NAGAIGAUGE
[Features]·You can easily and accurately inspect minute gaps between two planes that cannot be measured with other measuring instruments.·JIS B 7524 standard product.・ It is a hardened product.·It is an indispensable tool for measuring the gap between pistons and cylinders of automobiles, electric motors, and engines.[Applications]·Gap measurement.
From: 1,822,773 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
C Type Sleeve (C Type)【10-1,000 Pieces Per Package】
JEONO
[Features] ・CC type Sleeve used to connect both wires and wires ・Available to fit your use by having Sleeves of Various Sizes. ・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, C Type Sleeve, C Type
From: 1,294,062 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
Control Unit Compact Solenoid Valve EA Series
KOGANEI
Pneumatic solenoid valve that realizes further low power consumption and high-speed response to meet various needs and professional control.[Features]·Small, easy to use and simple structure·Supports cylinder diameters up to 25 mm, achieves low power consumption with valve width of 10 mm, standard 0.55 W, and low current type 0.15 W·Highly responsive type is available to meet diverse needs and professional control[Application]・ Compatible with pneumatic equipment and production lines in all industries
From: 1,539,190 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[For Light Loads] SWB Wear Rings
SAKAGAMI
A piston bearing made of fabric-reinforced phenolic resin. Demonstrates excellent load tolerance. installs into single grooves to prevent seizing and galling of pistons. This product is mainly for use with pneumatic cylinders.
From: 113,061 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
110 series plug-model terminal made by reliable Japanese manufacturers. 1 pack contains 100 pieces
From: 547,580 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
The Anti-Static Straight Anti-Static Tube
PISCO
Tube using a static electricity dissipation resin.[Features]·Uses conductive resin.·Ideal for manufacturing and assembly lines that require antistatic performance.·Cut marks are displayed at intervals of approx. 500 mm, which is useful when cutting the tube.[Application]·Semiconductor related.
From: 280,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Pipe 3GA1/2/3/4GA1/2/3 Series Single Unit Valve
CKD
- Pipe 3GA1/2/3/4GA1/2/3 Series Single Unit Valve from CKD.- 3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.- 10mm width spacer pilot check valve added. Cylinder braking and position holding are possible for long periods. Manual discharge of secondary residual pressure is possible.- Superb main valve sliding mechanism realizes low sliding/long service life.- Durability count: 100 million times (single solenoid), Improved responsivity after shutdown.- Wiring connector can be moved freely upwards and sideways.- As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
From: 2,479,160 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Junflon FEP Tube (Fluoropolymer Tube)
JUNKOSHA
[Features]・ It has excellent heat and cold resistance・ Inert against most chemicals and solvents・ Excellent weather resistance and no secular change・ Most things do not adhere easily, and even if they adhere, they can be easily removed・ It is flame retardant・ Excellent electrical characteristics・ No risk of elution of toxic substances[Application]・ Tube for corrosive fluid transfer・ Tube for solvent / chemical solution transfer・ Tube for adhesive fluid transfer・ Tube for food plant・ Tube for various liquid transfer・ Various equipment that requires heat resistance, high insulation, and high frequency characteristics
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FESTO
F/S solenoid coils. For direct or alternating current on the valve series VUVS.[Features]· In accordance with VDE regulation 0580, insulation class F · Can be changed without interrupting the pneumatic circuit · Low power consumption and temperature rise [Specifications]·Type of mounting: Via knurled nut·Mounting position: Any (can be rotated 360° on the armature tube) [Materials]· Duroplast, Copper, Steel
From: 575,894 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Bare Chain Crimp Terminal, Open-Tip (Y Type)【1,500 Pieces Per Package】
NICHIFU TERMINAL INDUSTRIES
The bare terminal is chambered in a chain-like shape by using a connection band. The crimping is completed when the connecting band breaks. (Open-Tip)
From: 2,696,661 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Naked Crimp Sleeve - P Type【5-100 Pieces Per Package】
NICHIFU TERMINAL INDUSTRIES
[Features]· P type for naked crimp sleeve butt welding
From: 81,835 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Bare Crimped Terminal (Round)【100 Pieces Per Package】
JST(JSTMFG)
[Features]・ Bare crimp terminal with round contact surface (tab part) and mounting holes for screw fixing[Applications]・ It is used to connect annealed copper stranded cable or single wire
From: 230,890 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Power Jack Single Acting Type Low Body Jack Lifting Power 100–1000 kN
OSAKA JACK
Single‑acting type power jack with a built-in spring. [Features]· Reciprocates by a single high‑pressure hose.· The hydraulic pump is selected according to the number of connected jacks and the required oil quantity. [Applications]· For lifting in extremely small spaces and finely adjusting machinery installations.
From: 6,833,525 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Plug Lead Type, SQ1000 Series, Valve
SMC
SMC Solenoid Valve. [Features] · Clip type one-touch fittings for easy replacement of fittings · The connector entry direction can be changed with a single push · 4 position, dual 3-port valve · Built-in back pressure check valve
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Refrigerated Air Dryer Refrigerant Used R134a (HFC) IDFA□E Series for EU/Asia/Oceania
SMC
Air dryer with improved corrosion resistance due to the use of stainless-steel heat exchanger. [Features] · Power supply voltage: Single-phase 230 V AC (50 Hz) *Single-phase 200 V AC (50 Hz) for IDFA6E only. · Power supply voltage: Single-phase 200/220 V AC (60 Hz) selectable.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Refrigerated Air Dryer Standard Temperature Air Inlet, IDF□E Series
SMC
Refrigerated air dryer with improved corrosion resistance due to the use of a stainless-steel heat exchanger. [Features] · Protects pneumatic equipment from moisture. · Removes the vapor from the moist compressed air delivered by the compressor, and prevents it from causing the pneumatic equipment to fail. · Air flow capacity increased up to 40%. · Power consumption reduced up to 40%. · Energy-saving design. · Exhaust heat reduced by 25%, controlling increases in ambient temperature (air-cooled specification) and reducing heat discharging water amount (water-cooled specification). · Inlet air temperature: 35°C (22E, 37E) / 40°C (55E, 75E). · Outlet air pressure dew point: 10°C.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Refrigerated Air Dryer, Refrigerant R134a (HFC) High Temperature Air Inlet, IDU□E Series
SMC
Refrigerated air dryer that protects pneumatic equipment from moisture. [Features] · Removes the vapor from the moist compressed air delivered by the compressor, and prevents it from causing the pneumatic equipment to fail. · Improved corrosion resistance with the use of stainless-steel heat exchanger. · High-temperature intake air type. · IDU-□E-10: Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz). · IDU-□E-20: Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz). · IDU-□E-23: Single-phase 230 V AC (50 Hz).
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
Round Flanged Linear Bushings With Pilot, Single / Double
MISUMI
From: 73,109 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Plug-In Cassette Type, SQ1000 Series Valve
SMC
SMC Solenoid Valve. [Features] · Clip type one-touch fittings for easy replacement of fittings · The connector entry direction can be changed with a single push · 4 position, dual 3-port valve · Built-in back pressure check valve
Days to Ship: Số ngày giao hàng: Same day or more |