(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
649 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Stainless Steel Mini-Cylinder MF Series
AIRTAC
JIS standard cylinder.Adopts a two way seal structure, and has an oil storage function installed.A rubber cushion on the cover reduces external impact.Various mounting brackets.Uses a compact, external shock resistant tube. Improved corrosion resistance.The MF standard series with the same cylinder diameter is shorter than ISO6432 standard cylinder.Rich series.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Slide Unit Cylinder, HLH Series
AIRTAC
[Features]· Design with integrated linear guide and cylinder.· Excellent precision of linearity and non-rotation, and suitable for precision assembly.· Cylinder mounting from 4 directions.· Piping from 3 directions.
From: 1,327,136 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Mini Cylinder MG Series
AIRTAC
[Features]・ Meets JIS standards.・ The piston has a bi-directional sealed structure that allows it to store oil despite its compact size.・ The front and rear covers have fixed rubber cushions to reduce the impact on the cylinder when changing directions.・ The front and rear covers and stainless steel tubing have a self-clinching construction, ensuring a secure connection.・ The cylinder uses high-precision stainless steel pipe, so it has high strength and corrosion resistance.・ There are multiple types of accessories used when mounting the cylinder to be selected from.
From: 379,033 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Clamp Cylinder Magnetic Field Resistant Auto Switch, CKG1/CKP1/CK1/CKGA/CKPA Series
SMC
SMC Clamp Cylinder[Features]· Reduced overall tube length· The screw type adjustment construction makes it easy to adjust the speed· The speed controller valve does not protrude out from the tube· With air cushioning· Strong magnetic field resistant auto switches can be mounted from 3 directionsD-P3DW and D-P4DW models supported (CKG1), D-P79WSE and D-P74L/Z models supported· Compatible with spatter-resistant cylinders for arc welding (-XC88/-XC89/-XC91) (CKG1 only)
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
RQ Series Compact Cylinder With Air Cushion
SMC
The RQ Series Compact Cylinder With Air Cushion features a unique air cushion mechanism with no cushion ring. [Features] · A cylinder with air cushion that retains the benefits of the compact design.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
JIS standard cylinder.Adopts a two way seal structure, and has an oil storage function installed.Integrated aluminum tube, no tie rods, improved corrosion resistance.Compared with ISO15552 ISO15552 standard cylinder, the cylinder of JSI series with the same cylinder diameter is shorter.Improved cushioning capability.Ample series, various mounting brackets.High temperature tolerance specifications, operating temperature MAX150°C.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dual-Rod Cylinder With Air Cushion, CXS Series
SMC
Dual-Rod Cylinder With Air Cushion CXS Series that can be mounted from 3 directions. [Features]· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.· Ball bushing bearings and slide bearings are standard for all series.· Workpieces can be mounted on 3 surfaces.· Twice the thrust, non-rotating accuracy of ±0.1°.· Adjustable stroke range of 0 to -5 mm.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotary Clamp Cylinder QCK Series [QCK-L]
AIRTAC
[Features] Piston rods subjected to QPQ processing. Strong against spattering. Equipped with scraper, and suitable for use in a dusty environment. ø40 to ø63: an auto switch with strong magnetic field resistance can be selected. Main body mounting dimensions and method are the same as the ACQ series
From: 584,250 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Knuckle Joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series
SMC
Knuckle joint for air cylinder CJ2/CM2/CG1 series and compact cylinder CQ2 series.[Please refer to the followings for the catalog]p. 63, CJ2 seriespp. 189 and 190, CM2 seriespp. 309 and 309-1, CG1 seriesp. 796, CQ2 series
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Square-Tube-Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series
SMC
A square tube type air cylinder that enables mounting of small auto switches on 4 surfaces. [Features]· Fastener on auto switch mounting groove to prevent contaminant from accumulating (option).· Part numbers are set for products with rod-end brackets and pivot brackets.*Rod-end bracket and pivot bracket are shipped together with the product.· Not necessary to order a bracket for the applicable cylinder separately.· Various mounting bracket options.· Suitable mounting brackets can be selected for the installation conditions.· Improved mounting freedom.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder With End Lock MBB Series
SMC
A standard cylinder with reduced weight thanks to a modified rod cover and head cover shape. [Features] · Boasts a weight reduction of up to 10% thanks to the changed cover shape. · Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately). · Various mounting bracket options. · Suitable mounting brackets can be selected for the installation conditions. · Improved mounting freedom. · Allows for the mounting of everything from small auto switches to auto switches resistant to strong magnetic fields. *Rod-end bracket and pivot bracket are shipped together with the product. · No environmentally hazardous substances used.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Inventory Items] General Cylinder: Selex Cylinder (Medium Caliber) SCA2 Series
CKD
It is a series in which both end covers are fixed with tie-rods with a medium diameter (ø40 to ø100) in a general cylinder. There are many variations.[Features]·Easy to change to a model with a switch: With the standard magnet equipment, you can change the model to a cylinder with a switch simply by installing the detection switch that suits your purpose.·Easy change of support bracket: The support bracket has compatibility for mounting and can be easily changed. This makes inventory management easy.·In addition, lightweight and high corrosion resistance: Aluminum material is used for both end covers, pistons, tubes and main parts. Weight reduction and improvement of corrosion resistance and impact resistance have been achieved.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Guide Cylinder, MGP Series Improved Water Resistance Type
SMC
[Features]・ Possible to use in environments exposed to water and coolant.・ With improved water resistance 2-color display type auto switch.・ Machine tools, food machines, car wash machines, etc.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Guide Cylinder, Compatible With Rechargeable Battery 25A-MGP Series
SMC
[Rechargeable Battery Compatible Series]・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.・ Nickel electroplating with copper base and zinc plating are not used.* Electroless nickel plating is used.・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, With End Lock CBG1 Series
SMC
Standard-type cylinder with end lock. [Features]· Cylinder with female rod end available as standard.· Improved auto switch operability, easy to adjust position.· No trunnion mounting female thread added to basic type variation.· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Cylinder CG5-S Series
SMC
A standard cylinder suitable for use in environments in which there is splashing water such as for food processing machinery. [Features] · All stainless steel specification (external parts). · Choice of 2 types of gasket seal material. · External configuration which reduces liquid pooling. *See the SMC catalog for specification details. *Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy-Duty Stopper Cylinder RSH Series
SMC
Air cylinder with built-in shock absorber to stop pallets gently. [Features]· Amount of energy absorption can be adjusted to suit the load.· Easy replacement of shock absorbers.· The roller lever direction can be changed in 90° steps.· Side piping (flange) is possible.· Bore size 20 mm: Standard stroke 15 mm.· Bore size 32 mm: Standard stroke 20 mm.*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CKD
Applicable cylinders: CMK2/SCM/SCG/SSD/JSG/ULK/STG/STS/L/SR*3/MR*2/UCA2/STK/LC*/hand chuck etc.
From: 258,880 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SMC
[Rechargeable Battery Compatible Series]・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.・ Nickel electroplating with copper base and zinc plating are not used.* Electroless nickel plating is used.・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.
Days to Ship: Số ngày giao hàng: 37 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stroke Reading Cylinder CE1 Series
SMC
An air cylinder manufactured by SMC [Features] · With length measurement function · Measurement is possible for the full cylinder range · The home position can be anywhere within the cylinder stroke. · Resolution: 0.1 mm (accuracy ±0.2 mm) · Power supply voltage: 12 to 24 V DC · Abundant stroke variations · Improved noise resistance
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
[Features]· Equipped with the cushion mechanism of cushion seal type as standard.· A cushion valve with a removal prevention mechanism has been adopted.· The cushion valve does not protrude from the cover surface.· Space-saving because the projected area is 45% or less compared to tie-rod type cylinders of the same size.· Weight reduction has been realized by using aluminum alloy for rod cover and head cover.· Since magnets are installed on all cylinders as standard, an auto switch for detecting the piston position can be installed later.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Free Mount Cylinder, Double Acting, Single Rod CU Series
SMC
Free mount series of compact air cylinders. [Features]· Single rod type.· A space-saving air cylinder with multiple surfaces capable of direct mounting.· With auto switch.
From: 1,109,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Natural Supporter (Cylinder Type) (BJ351, BJ351-C)
IMAO CORPORATION
Retention without misshaping workpiece, preventing chattering and distortion
From: 1,435,406 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
[In-stock item] Multi-Mount Cylinder MD Series
AIRTAC
Supports various mountings. Multi-sided mounting possible; space saving. High pilot precision, lubrication free. Abundant lineup. High temperature tolerance specification, operating temperature max. 150°C.
From: 261,171 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Compact Guide Cylinder MGQ Series
SMC
An air cylinder with integrated guide with lateral load resistance and high non-rotating accuracy. [Features]· Compact design that saves space. [Applications]· For conveyor line stoppers and lifters.
From: 3,523,000 VND |
---|
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Inventory Items] Space Saving Type Super-Compact Cylinder SSD Series
CKD
A square, space-saving cylinder with a cylinder switch housed integrally in the body and the overall length of the cylinder shortened to the ultimate. Please be careful not to apply a lateral load to the cylinder.[Features]·Space-saving, square, and female thread are standard equipment: External mounting is possible with female threads attached to the end of the rod. In addition, the manufacturer has expanded the range of choices by preparing male threads.·Inner diameter of all tubes. Can be equipped with an ultra-compact switch: Inner diameter of all tubes. It is possible to install ultra-compact non-contact and reed switches of all series (Heat-resistant type is excluded)·Direct installation: Can be installed directly with a hex socket head cap screw. Furthermore, both through bolts and the screw-in method can be used for installation
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Standard Air Cylinder Single Acting/Spring Return Extend CJ2 Series
SMC
Standard type single acting spring extend, spring return air cylinder.[Features]· Double foot, head flange and double-side bossed are added to the mounting types.· Improved amount of cylinder mounting freedom.· Head cover with boss is also available.· Easy fine adjustments of auto switch position.· Transparent switch bracket improves visibility of the indicator lamp.・ Head cover port location perpendicular to axis is newly added to ø6.・ Part numbers with rod tip brackets and pivot brackets have been set.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.In addition to the straight type actuator, we have prepared a reversed motor type that shortens the overall length and contributes to space saving.[Features]・ Compact, high thrust, compatible with a wide range of applications・ Performance independent of operating conditions・ Easy to replace the belt (Reversed motor type)
From: 9,018,736 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Standards-based Cylinder, DSBC Series
FESTO
Festo DSBC Series Standard-Based Cylinder Double-acting mode Various stroke lengths Pneumatic cushioning Corrosion resistance class 2 Suitable for moderate corrosion stress environments Operates on compressed air (ISO 8573-1:2010 [7:4:4]) Range of piston diameters Versatile in mounting and operation
From: 2,867,753 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mini Free Mount Cylinder CUJ Series, ø12, ø16, ø20
SMC
An air cylinder manufactured by SMC. [Features] · Miniature body. · Concentrates wiring and piping on one side. · With counterbore for mounting.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |