(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
1 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
472 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
High Torque Timing Pulleys - S14M
MISUMI
[Material]· Pulley: S45C equivalent· Flange: S45C equivalent[Surface treatment]· Black oxide
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 2,177,368 VND |
---|
Days to Ship: Số ngày giao hàng: 55 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNITTA
Gates Unitta Asia brand pulleys are machined by MISUMI without drawings and delivered to you.Timing pulley idler for 3GT exclusive pulley with GT belt.[Features]·A wide variety of tooth numbers, widths, boss shapes, etc. are available.·Standard inventory is available depending on the number of teeth.[Applications]·Ideal for precision positioning devices and XY tables.·Convenient for driving robot arms.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Torque Timing Pulleys - 8YU
MISUMI
Since it has an arc tooth profile, it has little backlash and it is suitable for positioning applications.[Material]· Pulley: Aluminum alloy, S45C equivalent· Flange: Aluminum alloy, SPCC[Surface treatment]· Clear anodize, black iron oxide coating
Days to Ship: Số ngày giao hàng: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Easy specification of shaft hole type/diameter. MISUMI can machine the shaft hole for the pulley of the Mitsuboshi belt without drawings for delivery.
From: 2,662,920 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNITTA
Gates Unitta Asia brand pulleys are machined by MISUMI without drawings and delivered to you.EV5GT/GT belt: Common pulley for 5GT.[Features]·A wide variety of tooth numbers, widths, boss shapes, etc. are available.[Applications]·Ideal for precision positioning devices and XY tables.·Convenient for driving robot arms.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Material]· Pulley: Extra super duralumin aluminum alloy, S45C equivalent, SUS304· Flange: Aluminum alloy, SPCC[Surface treatment]· Clear anodize, black anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black iron oxide coating
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Idler Pulley - Resin Type / Flat / Flanged
MISUMI
It can be used to adjust the tension of the timing belt.[Material]· Pulley: Glass reinforced nylon (engineered plastic)[Pulley shape]· Both side bearings without boss (with flange), Both side bearings without boss (without flange)
From: 158,316 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
[Shaft hole, key, tapped processing] Timing pulley that can be used immediately without hassle.
From: 781,566 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super High Torque Timing Belts/MTS8M
MISUMI
Having nearly doubled transmittion capacity compared to standard timing belts, higher load transmittion and space-saving design can be realized[Material] Belt: High hardness synthetic rubber, hardness 88°, Core wire: Glass core wire, Cloth : Nylon cloth[Belt shape] Endless[Operating temperature] -30 °C to 90 °C[Note]· Applicable to Timing Pulley S8M· Backside color of MTS8M is black.
From: 727,744 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
General purpose timing pulleys suitable for torque transmission and light load conveyance.
From: 2,933,820 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
General purpose timing pulleys suitable for torque transmission and light load conveyance.
From: 309,030 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Flanged Idlers with Teeth - L, H - Both Sides Bearing
MISUMI
It can be used for timing belt tension adjustment and driven pulley.[Material]· Pulley: Extra super duralumin aluminum alloy, S45C equivalent· Flange: Aluminum alloy, SPCC· Bearing: Steel[Surface treatment]· Clear anodize, electroless nickel plating, black oxide
From: 1,140,411 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
RoHS Compliant Product
From: 396,576 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
Standard rubber and urethane timing belt with a smooth meshing round tooth shape.[Features]·A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.·The belt is supple and can be used with a small pulley diameter.·Smooth engagement and quiet operation are possible.·Can be used with low axial load.[Application]·Ideal for office equipment, vending machines, electronic application equipment, measuring instruments, home appliances, etc.
From: 81,700 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITSUBOSHI BELTING
The beautiful color characteristic of polyurethane is reflected onto machinery to create a clean work environment.[Features]· Optimal for light load transmission requiring precision.· Has a beautiful external appearance with no dirtying of touching parts, and is suitable as a belt for transporting paper products.· Highly flexible and goes well with small diameter pulleys. Enables smooth drive. Enables quiet operation.· Special shape belts can also be made to order.
From: 322,448 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Closed Belts XL/L/ H series from MISUMI.-Adopting cross tapping process, increase the belt contact area at the connection to improve the connection strength.-Unique steel wire arrangement, it can be assured to avoid cutting the steel wire core during width cutting.-Cutting equipment is used for standard / both sides cloth lined type. Ensure that complete sealing edge will not produce the side roughness caused by the secondary manual trimming.
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Timing Belt Conveyors - Dual Track, Head Drive, 3-Groove Frame
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HENKEL
An anaerobic fitting adhesive that hardens and adheres when air is shut off.[Features]·It hardens when it enters the gaps between metal parts such as screws and shafts and shuts out the air. (does not harden when exposed to air)·Because it is a one-liquid type, it simplifies the work and shortens the time required to improve work efficiency, while at the same time contributing to significant cost reductions.[Applications]·Fixing motor shafts, rotors, gears, pulleys, shafts, bearings, etc.·For fitting.
From: 1,105,833 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Timing Belt Conveyors Narrow Type - Single Track, Center Drive, 2- / 3-Groove Frame
MISUMI
Panasonic and Oriental Motor cannot be selected as of now for motor selection due to unstable supply.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MTB14 Precision Belt Drive, Semi-Sealed Type(General Use)
MISUMI
Economy series Aluminum Alloy Belt Drive Actuators E-MTB14 Series product only includes the main unit, not the motor and the driver, which must be purchased separately. The product comes with 3 NPN sensors, for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 16 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MTH6 Screw Drive, Semi-Sealed Type(General Use)
MISUMI
Economy series Aluminum Alloy Embedded Actuators E-MTH6 Series product only includes the main unit, not the driver, which must be purchased separately. The product comes with a sensor kit (3 sensors), for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 16 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Robots E-MTH17 Screw Drive, Semi-Sealed Type(General Use)
MISUMI
Economy series Aluminum Alloy Actuators E-MTH17 Series product only includes the main unit, not the driver, which must be purchased separately. The product comes with a sensor kit (3 sensors), for which only mounting direction needs to be selected.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |