(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
9,480 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Hex Nut 1 Types【1-8,000 Pieces Per Package】
SUNCO
[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum [Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating
From: 350 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Two-Circuit Limit Switch [WL-N/WL]
OMRON
The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.[Features]· Circuit will break without fail by using 2-circuit double-break.· Structure suitable to IP67 due to O ring and/or cover seal.· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.· Most suitable to machines for export.· Optimum high accuracy type in controlling the position is available in all types.· Movement till operation is less (about 5°) but repeatability is two times of standard type
From: 47,445 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Parallel Shaft Gearhead for Induction Motor, World K2 Series
ORIENTAL MOTOR
- Parallel Shaft Gearheads, World K series from ORIENTAL MOTOR.- Easy Speed Reduction and Torque Increase, Combination with a gearhead allows the motor to slow down to a required speed and generate higher torque.- Wide Variety of Products Gearheads are available with 20 different gear ratios from 1:3 to 1:180. Using a decimal gearhead also allows for large gear ratios of 1:180 or more.- Rated life of gear head is up to 5000 hours.
From: 1,553,691 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 581,778 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Solid State Auto Switch, Direct Mounting Style, D-M9N(V)/D-M9P(V)/D-M9B(V)
SMC
[Features] · 2-wire load current is reduced (2.5 to 40 mA). · Uses flex-resistant cable as standard specification.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 70,272 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Shim Ring Packages - Standard / Configurable【1-30 Pieces Per Package】
MISUMI
[Features]A wide variety of outside diameters, inside diameters, and thicknesses are available. You can choose a 30-piece pack at a lower price.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Gas Springs - Mounting Orientation Limited Type
MISUMI
Gas spring that is a limited type in mounting direction. You can choose the stroke from 49 to 360 mm.
From: 585,531 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Ideal for enhancing the magnetism of screwdrivers and electric bits.· Firmly catches screws without dropping them.· Powerful magnet does not allow the screw to come off.· Magnetic force can be weakened by rubbing the bit onto the flat surface of MAGCATCH few times.[Applications]· Ideal for enhancing the magnetism of screwdrivers and electric bits.· Firmly catches screws without dropping them.
From: 145,338 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Bushing LMK-L Type (Flange Type / Square Type / Long Type)
THK
Type with LMF-L type flange having flats at 4 locations. Due to a lower core height, this type is more suitable for compact designs than the round flange type.
From: 739,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
SMC
SMC quick connect fitting.[Features]・ Improved tube insertion and removal.・ Compact and lightweight.・ Can be used in vacuum of -100 kPa and up.・ Body shapes: Total of 51 models.・ Thread part material / surface treatment (with/without): 2 types.・ Surface treatment selections: Brass (without plating), brass + electroless nickel plating.[Applications]・ Used for pipework proceeding at a right angle from a female thread.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series
SMC
SMC Regulator (With Backflow Function) AR20(K)-B To AR60(K)-B Series. [Features]· Specifications with a backflow function feature an inbuilt mechanism for quickly exhausting the air-pressure at the outlet side.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Small Diameter Ball Bearing (Open type, double shield type, rubber seal type)
NSK MICRO
Small Ball BearingsThese bearings are used for various applications that require low friction and high-speed rotation in small spaces. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 1 and 10 ● Outer Diameter Minimum / Maximum (mm.) : 3 and 19 ● Width Minimum / Maximum (mm.) : 1 and 6 ● Precision (JIS) : Grade 0 ● Bearing Type : Open/ Closed (Double Shielded (ZZ) and Rubber Sealed (DD1)) ● Load Direction : Radial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 23,246 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Magnet - Countersunk - Round Type
MISUMI
The magnet has countersunk bolt holes for easy installation.
From: 66,010 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Magnetic Proximity Sensor [GLS]
OMRON
[Features]· Magnetic proximity sensor that is easy to handle.· Proximity sensor to operate reed switch with permanent magnet.· Ideal for detection of opening and closing of door etc.
From: 138,840 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]This rubber foot is made of EPDM material and comes in a wide variety of sizes. [Operating Temperature (°C)]Up to 70
From: 3,963 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs -WY(75% Deflection)-
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 20,458 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· A small basic switch designed specifically for reliability and safety.· Omron's best-selling microswitch, available in variations from 10A to 21A.· Possible to use in applications such as breaking of current at the time of opening and closing the door.· Two types of cases; thermoplastic and thermosetting case· Compliant to various requests such as heat resistant and tracking resistant.
From: 41,300 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Pivot Pins - Straight Retaining Ring
MISUMI
[Features]A hinge pin that can be easily fixed with a retaining ring.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 15,510 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Metal Washers - Standard / Precision Class
MISUMI
[Features]A wide variety of outer diameter, inner diameter, and thickness variations are available.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
We have prepared urethane washers in both inexpensive selection types and free specification types in 1mm increments. A wide variety of materials are available, including standard urethane (A95, A90, A70, A50, A30), anti-static, and wear-resistant.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Locating Bolts - Round Head - Hex Socket Round Head
MISUMI
"[Features] Fine adjustment is available for the locating operation. Have the tip baked and thus, are abrasion-resistant."
From: 29,010 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 78,230 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs -WH(30% Deflection)-
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 21,442 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 160,562 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Nuts for Lead Screws-Round Flanged/Compact Flanged
MISUMI
Round flange, two-sided flange, and square flange can be selected depending on the installation space.
From: 324,461 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Pivot Pins - Retaining Ring with Shoulder
MISUMI
[Features]A hinge pin that can be easily fixed with a retaining ring.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Casters - Heavy Load These casters are suitable for heavy-duty applications. They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Fixed / Swivel - Mounting Height (mm.) : 68, 92 and 106 - Allowable Load (daN) : 156.9, 294.2 and 392.3 - Wheel Diameter (mm.) : 50, 65 and 75 - Wheel Width (mm.) : 28, 29, 38 and 39 - Material: Wheel - MC Nylon (Blue) or Special Reinforced Plastic (Black) Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 281,088 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
General-purpose Basic Switch [Z]
OMRON
Best-selling basic switch boasting high precision and wide variety. A large breaking capacity of 15A with high accuracy (repeat accuracy is good).
From: 137,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |