(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
9,480 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
SUNCO
A spring and flat washer are embedded in the pan head screw. The spring and flat washer have a shape that prevents them from falling off.
From: 700 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Polyurethane Tubing TIUB/ TU Series
SMC
Polyurethane Tubing TIUB/ TU SeriesPolyurethane Tubes are used in various industries especially in penumatic system. They offer a wide variety of sizes to choose from.[Feature]● Outer Diameter Minimum/Maximum (mm.) : 3.18 to 16● Inner Diameter (mm.) : 2, 2.5, 4, 5, 6.5, 8 and 10● Length (m.) : 100, 200, 400 and 500● Maximum operating pressure (MPa) : at 20°C = 0.8 , at 40°C = 0.65 and at 60°C = 0.5● Operating Temperature Range (℃) : Air -20 to +60°C, Water: 0 to 40°C (No freezing)● Material : Polyurethane● Color : 21 colors[Application]This Polyurethane Tube is used to connect with pneumatic equipments such as cylinders, fitting, directional control valve and so on.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs -WT(40% Deflection)-
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 18,885 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Coil spring/SWH type. The material is oil tempered wire for springs.
From: 23,606 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dowel, Negative Tolerance, End Shape: One Side Tapered, One Side Spherical, Fit Tolerance: h7
MISUMI
[Features]A dowel with minus tolerance. [Shape]Straight / stepped parallel; Material: Available in SUS304 or SUS440C / 13Cr stainless steel.
From: 6,270 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Bushing LMK Type (Rectangular Flange Type)
THK
Type with LMF type flange having flats at 4 locations. Can be used in compact designs since the core height is lower than with the round flange type.
From: 253,280 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Angular Ball Bearing (Single Row/Double Row)
NSK
A ball bearing that can simultaneously support a radial load and a large axial load in 1 direction.[Features]·Contact angle type of 15 degrees, 25 degrees, 30 degrees, 40 degrees·There are various retainers made of polyamide, steel, and brass[Applications]·Can be used for hydraulic pumps and vertical pumps that are applied with axial loads in addition to radial loads, machine tool spindles that require improved shaft rotation accuracy and rigidity, grinding spindles, electromagnetic clutches of automotive air conditioners, etc.
From: 166,588 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series
SMC
2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series with 3-step setting. [Features]· Can copy up to 10 switches simultaneously.· The settings of the master sensor can be copied to the slave sensors.· Added vacuum range.· Expanded the pressure range of positive pressure type to the vacuum range.· 2 added outputs.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series
SMC
An air cylinder manufactured by SMC [Features] Female rod end available as standard · Rod-end type can be selected to fit the application · Various mounting bracket options · Easy fine adjustment of auto switch position · Transparent switch bracket improves visibility of indicator LED · Single clevis and trunnion pivot brackets are available · Total length is shortened with boss-cut type · Compliant with EU-RoHS directive · Grease is selectable (Option) · Water-resistant compact auto switch mountable
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Materials] SCM435.[Surface Treatment] Black oxide.[Nominal of Thread (M)] 5, 6, 8, 10, 12, 16.[Length L (mm)] 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50, 55, 60, 65, 70, 75, 80, 90, 100, 110, 120, 130.
From: 1,490 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs -WM(35% Deflection)-
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 21,442 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Coil spring/SWB type. The material is oil tempered wire for springs.
From: 33,048 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dowel Pins Tapped precision Type
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 12,590 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
[Features]· Lead-use eliminated, safe for environment.·With different colors for AC and DC coil tapes, AC and DC specifications are easily identified.·Type MY(S) with a convenient latching lever for circuit check is now also available.·Wiring labor-hours can be shortened by 60% if combined with push-in plus socket Type PYF-□-PU (according to the manufacturer's measured data).·Terminal Shape: Socket / plug-in terminal, PCB terminal.[Applications]·Widely applicable to almost all types of electrical machines and devices.
From: 139,250 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 82,157 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 89,990 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
- Induction Motor, K Series from ORIENTAL MOTOR.- World K Series models that conform to power supply voltages in Asia are certified under the CCC System and have built-in overheat protection devices.- These models provide high cost performance with the same functions as K Series models that conform to global power supply voltages.- The product lineup includes models with output power from 1 W to 150 W.
From: 1,787,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series
SMC
- 5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series from SMC.- This base mounted is conforming to 4 series of solenoid valve including SY3000, SY5000, SY7000 and SY9000.- Pipe port type can be selected 4 types, Rc, NPT, NPTF or G.- The manual override method can be selected, Non-locking push type, Push-turn locking slotted type or Push-turn locking lever type.- External pilot for SY3000 DIN terminal is not available.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ball Guide Post Sets for Die Sets -Press-Fit Post Type-
MISUMI
This is a ball guide post set for press-fit post die sets. You can choose from aluminum or resin ball cages, fixed/movable stoppers, or no stoppers. The high-rigidity type has 1.6 times the number of balls of the regular type ball cage, achieving rigidity approaching that of a plain guide.
From: 924,778 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs/Deflection 40%/O.D. Referenced
MISUMI
This is a standardized series so that the spring constant is constant for the same diameter.[Features]· UL/UTT type, Allowable maximum deflection 40%
From: 11,030 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SMC
Shock absorber by SMC. [Features] · Absorbs impact and noise. · Compact type that has been shortened lengthwise. · Allowable deviation angle is 5° · Ideal for absorption of rotational energy. · Can be used without an external stopper. · The robust body can be positioned directly. · Automatically adjusts to the most appropriate energy absorption performance.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs/Deflection 45%/I.D. Referenced
MISUMI
This is a standardized series so that the spring constant is constant for the same diameter.
From: 14,600 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Oil Free Bushings - Multi-Layer LF Bushings (Dry Bush) - Straight
MISUMI
- Oil Free Bushings - Multi-Layer LF Bushings (Dry Bush) – Straight type, MDZB series from MISUMI. - The shape of Oil Free Bushings is Straight type. - Applicable to linear and rotary motion. - Press-fit is recommended to affix bushings. - Bushings with I.D. d
From: 4,660 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Standard Type Proximity Sensor [E2E]
OMRON
If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil
From: 974,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
Fiber unit to fulfill various needs
From: 574,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NOK
A metal rotation seal (around the boundary) with a dust lip.Features: Oil seal for very fine dust duty on one side, and fluid sealed on the other side.Primary Uses: Oil seal for dusty environments (Maximun pressure: 0.03 Mpa {0.3 fgf/cm2})Shaft Motion: Rotating.
From: 64,740 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 24,820 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs -WF(45% Deflection)-
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 18,885 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dowel Pins -Straight/Tapped h7 Type-
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 12,590 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |