(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
9,480 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
From: 116,478 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
SMC
SMC quick connect fitting.[Features]・ Improved tube insertion and removal.・ Compact and lightweight.・ Can be used in vacuum of -100 kPa and up.・ Body shapes: Total of 51 models.・ Thread part material / surface treatment (with/without): 2 types.・ Surface treatment selections: Brass (without plating), brass + electroless nickel plating.[Applications]・ Used for pipework proceeding at a right angle from a female thread.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Materials] SCM435.[Surface Treatment] Black oxide.[Nominal of Thread (M)] 2, 2.5, 2.6, 3, 4, 5, 6, 8, 10, 12.[Length L (mm)] 4, 5, 6, 8, 10, 12, 15, 16, 18, 20, 22, 25, 30, 35, 40, 45, 50, 55, 60, 65, 70, 75, 80, 90, 95.
From: 1,180 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 597 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Metal Washers - T Dimension Configurable, Precision Class
MISUMI
[Standard expansion] Expanded the inner diameter dimension of T dimension specified type (normal grade)! Added inner diameters of 3.5, 4.5, 5.5, 6.5, and 8.5 mm[Features]A wide variety of outer diameters, inner diameters, and thicknesses are available.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dual-Rod Cylinder, Basic Type CXS Series
SMC
Dual-Rod Cylinder, Basic Type CXS Series with guide function that is suitable for pick and place applications, etc. [Features]· Ball bushing bearings and slide bearings are standard for all series.· Can be mounted from 3 directions.· Workpieces can be mounted on 3 surfaces.· Air cushion only minimally adds to full length dimension.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve Body Ported Single Unit SY3000 Series
SMC
- 5-Port Solenoid Valve Body Ported Single Unit SY3000 Series from SMC.- Possible to drive cylinders up to Ø 50 at speed 300 mm/s (Ø 80 at 100 mm/s).- With residual pressure release valve.- With safety slide locking manual override.- D-sub connector [IP67] manifold.- PC wiring (with power supply terminal) manifold.- Power consumption is reduced by power saving circuit.- Wiring, piping, and operation are integrated on one side.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs/Deflection 45%/O.D. Referenced
MISUMI
This is a standardized series so that the spring constant is constant for the same diameter.[Features]· UV/UY type, Maximum allowable deflection 75%· UR type, Maximum allowable deflection 60%· UF type, Maximum allowable deflection 40%
From: 10,150 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Accurate stop positions can be obtained easily. Select Flat Type or Sphere Type according to the current application.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SMC
[Features] · Reduced overall length · Space saving · Pad diameter ø1.5 added · Improved detachability · Removal prevention mechanism · Improved distinguishing method · Equipped with pilot for easy installation and reproducibility
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Miniature Ball Bearings And Small Diameter Ball Bearings
NTN
Small diameter ball bearings with a bearing outer diameter of less than 9 mm, a bearing inner diameter of less than 10 mm, and a bearing outer diameter of 9 mm or more.[Features]·Small diameter sizes are available.·Suitable for high speed rotation.·Open type, sealed ball bearings with grease (both seals or both shield bearings), and bearings with retaining rings are available.[Application]・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
From: 30,641 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]A tapered screw of screw type R (PT male thread). The MSWTP is a floating plug.
From: 3,500 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 318,107 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Head Cap Screws (Pack)【1-100 Pieces Per Package】
MISUMI
Hexagon socket cap screws - Flat head stainless • [Material] 304 stainless steel or equivalent• [Strength class] A2-50 equivalent
From: 1,056 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ball Bearing Unit, Cast Iron Pillow
NTN
One of the standard formats for bearing units, this product is equivalent to the combination of a plummer block and a self-aligning ball bearing. Can be mounted to the shaft by just tightening a ball screw, and is used frequently in transmission equipment and general machinery.
From: 228,750 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
From: 323 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Urethane Sheets, Adhesives for Urethane - Square, Band
MISUMI
・For the free specification type, A and B dimensions can now be selected up to 800.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
THK
This linear bushing has an outer diameter formed by a highest-precision cylinder, and is used in a wide range of applications.Part of the milli series, the most widely used series in Japan.
From: 116,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)
SMC
A one-touch male connector fitting (KQ2H) with sealant from SMC. [Features]· Improved tube insertion/removal.· Compact and light weight. [Applications]· Use to pipe from female threads in the same direction. [See here for catalog]· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 9) / circle (pp. 105)· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 33) circle (pp. 137)· Applicable tube outer diameter (inches), Connection thread [R], Release button: oval (pp. 52) circle (pp. 160)
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
O-RINGs -Space Saving Static Type・Movable Type・Static Type-
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 3,737 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Type (R Type) Naked Crimp Terminal For Copper Wire【1-100 Pieces Per Package】
NICHIFU TERMINAL INDUSTRIES
A naked crimp terminal with a round contact surface (tongue section) and mounting holes for screw fixing. Use within the wire joining range. [Features] Dedicated for copper wires. · Each specification, namely the crimp terminal wire joining range and performance, supports JIS standard wiring (IV, KIV, VSF). [Material] Terminal: oxygen-free copper (C1020) / tin electroplated
From: 13,507 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Adjusting Stopper Screws-Hex Socket
MISUMI
[Quantity sliding discount available] You can get up to 15% off by purchasing a large quantity.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Filter Regulator AW10-A To AW40-A
SMC
SMC modular-type F.R.L. combination unit. [Features] · Uses a transparent bowl guard. · A transparent bowl guard with improved environmental resistance that provides all-round protection. · The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard. · Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking. · Superior visibility: 360° · The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle · Without corrosion. The use of a resin body ensures there is no rusting.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 14,400 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Straight Ejector Pins -High Speed Steel SKH51/4mm Head/Blank Type-
MISUMI
If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th”
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ball Bearing/Cast Iron/Pillow Blocks
MISUMI
This is one of the most typical type ball bearing unit, and a bearing is built into the robust and integrally structured housing.
From: 233,930 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Coil spring/SWM type. The material is oil tempered wire for springs.
From: 20,458 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Floating Joint, Standard Type JA Series
SMC
It absorbs "center misalignment" between the driven body and the cylinder and "insufficient accurate parallelism."[Features]・ No axis alignment required・ No need for high-grade processing accuracy・ It significantly reduces installation work time・ Small size and compatible with high load tension / compression force・ Long lifespan (With Dust-Proof Cover)・ Rotating angle: ±5°
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NTN
Angular ball bearings that can receive a certain amount of axial (axial direction) load.[Features]・ The straight line connecting the contact points between the ball and the inner and outer rings has an angle with respect to the radial direction.・ Radial load and unidirectional axial load can be applied.・ When a radial load acts, an axial component force is generated, so 2 are generally used facing each other.[Applications]・ Ideal for machine tools, feed screw mechanisms, ball screw support units, etc.
From: 123,250 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Slotted Knurled Screw【1-500 Pieces Per Package】
SUNCO
The knob section of the head is fluted, making it decorative and easy to turn by hand. It also contains a groove so that it can be turned with a flat head screw driver.
From: 28,960 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |