(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
9,480 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Curved length silver TK-1006CN・TK-606CN
TRUSCO NAKAYAMA
[Features]· It is convenient for scribing.[Applications]· For right angle and length measurements.
From: 1,865,951 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type)
NSK
The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications. Products on this page: 600 series
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Head Cap Screws/Fully Threaded
MISUMI
[Materials] SCM435, SUS304 Equivalent.[Surface Treatment] Black oxide.[Nominal of Thread (M)] 3, 4, 5, 6, 8, 10, 12, 16, 20, 24.[Thread Type] Metric, Coarse.[Sales Unit] Low Quantity (Available beginning with 1 pc.).
From: 7,089 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Retaining Rings/External/C-Type
MISUMI
[Features]·A C-type retaining ring, external. ·The unit of purchase is loose (available in quantities of 1 pc.). ·The retaining ring type is an outer ring retaining ring.
From: 793 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NTN
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.[Features]・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.・ Ideal for high-speed rotation.・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.[Applications]・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
From: 28,769 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 2,557 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Natural diamonds with good shapes are carefully selected and used. Proprietary electrodeposition technology is employed for unfaltering fixture of diamond particles to provide exceptionally long service life.· Although it can be used dry, grinding fluid can be used to improve accuracy, finish, sharpness and life.
From: 203,515 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Unit-Type Speed Control Motor US Series
ORIENTAL MOTOR
- Unit-Type Speed Control Motor US Series from ORIENTAL MOTOR.- The US Series is a panel mounted control unit and speed control motor package.- Wiring is performed through an easy connection method utilizing connectors.- This series is optimal for easy speed control applications. The speed can be set easily with the potentiometer on the front panel of the control unit.- The instantaneous stop function is not available.
From: 2,505,543 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hexagon Socket Head Cap Screws
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 1,180 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Head Cap Screws/Stainless Steel
MISUMI
Hexagon socket head cap screw that is very useful in a wide range of scenes. There are multiple sizes available.[Materials] SUS304 Equivalent.[Nominal of Thread (M)] 2, 2.5, 2.6, 3, 4, 5, 6, 8, 10, 12.[Length L (mm)] 3, 4, 5, 6, 8, 10, 12, 15, 16, 18, 20, 25, 30, 35, 40, 45, 50, 55, 60, 65, 70, 75, 80.
From: 738 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Diamond Mini File (For General Purpose, Precision, Finishing)
TRUSCO NAKAYAMA
[Features]· It is a diamond file of the highest quality that utilizes a metal base from the Swiss company Vallorbe.· File metal: High dimensional precision, with moderate bending.· Diamond: Custom-made diamond has abrasion resistance and grinding power.· Coating: Since it is uniform, its holding power is strong, and is resistant to shedding.[Applications]· Ideal for grinding and polishing of hard materials.· For small diameter holes / chamfering / grinding / core polishing / finish polishing, etc.· Especially for fine work.
From: 793,858 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Coil spring/SWF type. The material is oil tempered wire for springs.
From: 23,606 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Deep Groove Ball Bearing-Double Shielded
MISUMI
· Type: Ball· Bearing Style: Double Shielded· Load Direction: RadialFor complete product overview and details on Deep Groove Ball Bearing - Double Shielded, Single Row (MISUMI) see the sections below:
From: 53,589 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 114,490 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
In addition to the shaft hole machined type, we also offer shaft hole rough machined products (S specification) that allow for free additional machining.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series
SMC
Speed controller with single-action fitting.[Features]・ Push-lock type.・ Improved needle-lock operation.・ Larger handle.・ Improved tube insertion and removal.・ Max. 30% (8 N) reduction in insertion force.・ Max. 20% (5 N) reduction in removal force. (Tube pulling-out strength is ensured to be equivalent to the current model.)・ Electroless nickel plating specification as standard.・ Allows 360° piping swivel (universal type).
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 2,020 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Straight Ejector Pins -Die Steel SKD61+Nitrided/Blank Type-
MISUMI
Die steel SKD61 + nitrided fixed length type straight ejector pin.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SUNCO
Hex Socket Head Bolt (Fully/Partially Threaded) [1-500 Pieces Per Package] It is a screw used for fastening machine components. It has a hex socket in the middle of the head, is fully threaded, and comes in various sizes. [Feature] • Thread sizes : M1.4, M1.6, M2, M3 and the biggest is M64 • Thread length shortest/longest: 2.5 and 610 mm. • Pitches shortest/longest: 0.3 and 4.5 mm. • Can select between half-thread and full thread • Material: Steel, Stainless Steel, Aluminum and Titanium [Application] Use for fastening machine components and aluminum profile structure.
From: 800 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs -WL(40% Deflection)-
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 18,885 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs -WR(60% Deflection)-
MISUMI
Minimum Quantity Surcharge (Piece Charge) may apply for this product. Kindly check the quantity and price before completing your quote or order.
From: 18,885 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Flame-Retardant Rubber Foot (With Stainless Steel Washer) C-30-RK
TAKIGEN
A rubber foot made of flame-retardant material (UL94V-0 compliant).[Features]·Select from various types according to your application.·Non-migrating rubber (passes JIS K6267 staining test).·Materials: Main body: ethylene propylene rubber (EPDM); Washer: stainless steel plate (SUS430).·Hardness: 70° ±5°.·Operating ambient temperature: 70°C or less.·Standard color: black.·Ivory (2.5Y9 / 1 equivalent color).·Green gray (7.5BG7 / 2 equivalent color).[Application]·Rubber feet of various types of equipment, wooden furniture door stops, etc.
From: 5,220 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series
SMC
A space-saving cylinder with a short overall length design. [Features]· Helps to make various jigs and equipment more compact.· A round slot for mounting small auto switches is provided on 4 surfaces (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces).
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: 6,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Chains-Standard/Steel/Lubrication-Free/Stainless Steel
MISUMI
The link-specified chain will be shipped on the same day.For the type that specifies link, please specify with an even number of links.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Retaining Rings/Internal/C-Type
MISUMI
[Features]·A C-type retaining ring, internal. ·The unit of purchase is loose (available in quantities of 1 pc.). ·The retaining ring type is an inner ring retaining ring.
From: 4,531 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5-Port Solenoid Valve Body Ported Single Unit SY5000 Series
SMC
- 5-Port Solenoid Valve Body Ported Single Unit SY5000 Series from SMC.- Possible to drive cylinders up to Ø 63 at 300 mm/s (Ø 125 at 100 mm/s).- With residual pressure release valve.- With safety slide locking manual override.- D-sub connector [IP67] manifold.- PC wiring (with power supply terminal) manifold.- Power consumption is reduced by power saving circuit.- Wiring, piping, and operation are integrated on one side.
Days to Ship: Số ngày giao hàng: Same day or more |