(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
911 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Locating Pins - Sphere Large Head (Tapped)
MISUMI
- Locating Pins - Sphere Large Head (Tapped) from MISUMI. - Sphere Large Head with the shape designed to be mounted from back using bolts. Improved maintainability compared to Press Fit Type. - The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless. - Polished, centering hole is sometimes not available for SUS304. - SUS440C or 13Cr stainless has an identification groove at any position on D part. - The spherical head may be polished.
Days to Ship: Số ngày giao hàng: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
"The pin body is secured by the bolts. Can be used even on portions where the tapped screws cannot be used, because the bolt can be tightened from the top of the insertion guide."
Days to Ship: Số ngày giao hàng: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bushings For Locating Pins - Straight, Adhesive Fixation for Easy Positioning
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 59,372 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Locating Pins - Small Head, Round Tapered - Tapped
MISUMI
- Locating Pins - Small Head, Round Tapered – Tapped from MISUMI. - Large Head, Tapered, with configurable dimensions for each part. The tolerances on both ends and the tapered dimensions are also configurable. - The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless. - Polished and centering hole is sometimes not available for SUS304. - SUS440C or 13Cr stainless has an identification groove at any position on D part.
Days to Ship: Số ngày giao hàng: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spring Locating Pin (BJ765, BJ766)
IMAO CORPORATION
[Features]· Optimal for temporarily fixing workpieces.· The pin materials are steel and resin.· These can be selected with or without a seal.· The sealed type prevents dust from penetrating inside.· Extremely compact spring clamp.
From: 277,796 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Small Diameter Locating Pin - Shouldered, Threaded
MISUMI
- Small Diameter Locating Pin - Shouldered, Threaded from MISUMI. - Insertion Guide Tip Type can be selected 4 types, Tapered, Taper R, Spherical and Flat. - The material of pin can be selected 2 types, SK95 (SK4) Equivalent and SUS304. - The hardness of steel pin is 50~58HRC. - SUS304 may not be polished. - When L=0, an undercut will be added at the neck of the thread. - Shaft diameter can be selected up to 4 mm.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Locating Pins - Sphere Small Head (Tapped)
MISUMI
- Locating Pins - Sphere Small Head (Tapped) from MISUMI. - Sphere Small Head with the shape designed to be mounted from back using bolts. Improved maintainability compared to Press Fit Type. - The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless. - Polished, centering hole is sometimes not available for SUS304. - SUS440C or 13Cr stainless has an identification groove at any position on D part. - The spherical head may be polished.
Days to Ship: Số ngày giao hàng: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a tapered type location pin. The material is carbon steel for machine structures.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Locating Pins for Fixtures Height Adjusting Pins - Threaded
MISUMI
[Features]Positioning of workpiece in both vertical and horizontal directions is possible. Male thread type.
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Height Adjusting Pins - Hex - Threaded - High Accuracy
MISUMI
Locating Pins suitable for height adjustment because High Precision and Medium Accuracy can be selected for the tolerance in the height direction. Threaded and Height Configurable.
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
OCHIAI
Can be inserted in a single action and easily removed.[Features]· This snap pin is formed from bent wire.· The straight section of the snap pin is inserted into a radial hole in the shaft. The semi-circular section of the snap pin exerts a spring action which stops it from sliding in the direction of thrust.· Used to prevent secured objects from sliding off a shaft.· Can be used as an alternative to a split pin.
From: 1,140 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A positioning ring that can be positioned to the same degree as a dowel pin. The material is bearing steel.
From: 39,540 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Work Supporter (BJ360)
IMAO CORPORATION
[Features]It prevents chattering and distortion by holding workpieces without deformation. [Product Specifications]Main body material: SC45C, Main body surface treatment: black oxide coating, Pin material: SCM440, Pin heat treatment: hardening and tempering, Pin surface treatment: black oxide coating.
From: 1,198,523 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Bushings for Locating Pins - Copper Alloy, Straight
MISUMI
[Features]· Suitable for preventing pin abrasion and rust since it is softer than steel.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Guided Cylinder, MGP Series, With Flange
SMC
[Features]·This is a type with a flange added to the plate side of the MGP series low profile cylinder with a guide.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MS3102-Series, Waterproof, Panel-Mount Receptacle
MISUMI
[Features]A low-cost, high-quality, robust panel-mount connector. Connects to straight and angle plugs. It has an IP67 class waterproof structure, making it suitable for use in locations exposed to water or dust. Despite its high waterproof performance, a surprisingly low price has been achieved.
From: 101,520 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Bushing for Locating Pin Double Face Flange Simple Type
MISUMI
Up to 49% lower priced by omitting grinding and by lowering the dimension tolerance.
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
Dual-Rod Cylinder Double-Rod Type CXSW Series
SMC
Dual-Rod Cylinder Double Rod Type CXSW Series that can be mounted from 3 directions. [Features]· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.· Auto switch can be installed from 3 directions.· Unique air cushion mechanism with no cushion ring.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stroke Reading Cylinder CE1 Series
SMC
An air cylinder manufactured by SMC [Features] · With length measurement function · Measurement is possible for the full cylinder range · The home position can be anywhere within the cylinder stroke. · Resolution: 0.1 mm (accuracy ±0.2 mm) · Power supply voltage: 12 to 24 V DC · Abundant stroke variations · Improved noise resistance
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plate Cylinder, Double Acting, Single Rod MU Series
SMC
Plate Cylinder, Double Acting, Single Rod MU Series that allows small auto switches to be mounted in 4 directions. [Features]· Auto switches can be mounted easily.· Can be mounted without brackets and in flexible ways.· Can be mounted with a short pitch.· Various brackets are available to accommodate a wide range of applications.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CJ2R Series Air Cylinder, Direct Mount Type, Single Acting, Spring Return/Extend
SMC
Direct-mount cylinder that can be installed directly through use of a square rod cover. [Features] · Improved freedom in mounting. · Easy to make fine adjustments to the auto switch position. · Transparent switch bracket improves visibility of the indicator LED. · A head cover port location that is perpendicular to the axis has been added to ø6 (6‑mm diameter). · Part numbers are set for products with rod-end brackets.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Standard Idler Sprocket, Double
KATAYAMA CHAIN
Maintain proper tension in the transmission of the roller chain. As tooth tips are induction hardened, durability is excellent, and smooth and quiet rotation can be obtained. [Features]· KANA standard W (double) idler sprocket, maintains proper tension in the transmission of the roller chain.· As sprocket tooth tips are induction hardened, durability is excellent, and smooth and quiet rotation can be obtained.· Bearings are located in the center of the sprocket
From: 428,005 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
A low-profile compact air cylinder. [Features]· A compact type cylinder with a large diameter guide and excellent eccentric load resistance.· Low-profile cylinder enables more compact machine design.· An internal non-rotating guide pin prevents rotation of the top plate.· T-slots are provided on 3 faces (except the port face) to allow the mounting of various brackets. (Not suitable for mounting the cylinder itself.)· Auto switches can be mounted on 4 lateral surfaces of the body.
From: 12,349,000 VND |
---|
Days to Ship: Số ngày giao hàng: 32 Day(s) |
You can add up to 6 items per a category to the compare list.
Free Mount Type Rotary Actuator, Vane Type, CRBU2 Series
SMC
Can be combined freely with many kinds of unit. [Features] · Boasts a 12% weight reduction. · Multiple mounting variations. · Works with the compact auto switch D-M9□ type. · Possible to move the plate mounting position as desired. · Mounting pitch compatible with existing models. · Rotation angles of 90°, 180° and 270°; all of the series can rotate up to 270°.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dual Rod Cylinder With Stable Lubrication Function (Lube-Retainer), CXS Series
SMC
[Features]· Durability is improved by forming a grease film on the surface of the piston rod· Prevents powder and contaminants from entering· The number of operations can be improved even in a general environment
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ISO Standard Compliant, Compact Cylinder, Double Acting, Single Rod, C55 Series
SMC
[Features]· ISO standard (21287) compliant· Compact auto switches can be mounted on 4 sides
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 91,745 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dynamic Connector Plug Housing (D5200 Series)【10 Pieces Per Package】
MISUMI
Specialized for FA applications. 630 V Supported Housing for Power Supply. 1 pack contains 10 pieces
From: 246,310 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Fan-Type Ionizer IZF10/IZF10R Series
SMC
[Features] · Air flow adjustment function added (IZF10R). · High-speed ionization. · Allows you to detect emitter contamination. · Compact fan type with simple functions. · Alarm function for reporting high voltage issues or maintenance warnings.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Oil Free Bushings Copper Alloy Thrust Type
MISUMI
- Oil Free Bushings Copper Alloy Thrust Type, E-MUGZ / E-MUKZ series from MISUMI. - Recommended mating shaft for I.D. of Copper oil-free bushing are d8: General use (High Load), e7: General use (Light Load), f8: High precision use, g6: High precision use (Intermittent operation). - The Copper oil-free bushing E-MUGZ / E-MUKZ series is made of High tensile brass alloy with solid lubricant embedded. - It is recommended to fix the bushing with anti-rotation screw. - Accessories: Low head hexagon socket head screws 2 to 4 pcs.
From: 60,226 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |