(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,590 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
AS ONE
It has a handle shape with excellent operability, uses G-PTFE packing with excellent corrosion resistance, and has a highly reliable ground structure.
From: 5,741,740 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Tabletop milling machine Little Milling series
AS ONE
【Product Specifications】・Size (mm): 355 x 420 x 590 - 730・Spindle: MT‐2・Milling head up or down: 220mm・Rotation speed (high low switching): High 100 - 2000rpm, low 100 - 1000rpm・Distance to table: 270mm・Column slope: ±45°・Table size: 240 x 145mm・Feed handle (in all directions): 0.025mm/scale, 80 scales/rotation・Fine feed: 0.05mm/scale, 1.8mm/rotation・Power supply: AC100V 50/60Hz 150W・Weight: 40kg・Accessories: Drill chuck (mounted in body), chuck key, clamp set (10 pieces), T slot nut・*Please contact with us for byte single item or other optional accessory separately.・Model number: Little Milling1
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pencil Tools 4000 - 18000Rpm Pt-αii
AS ONE
【Product Specifications】・Rotation speed: 4000 - 18000rpm (continuous speed variation)・Power supply: AC100V 50/60Hz・Applicable tool diameter: φ0.3 - 3.2mm axis・Accessories: End tools x 15 pieces, Collet (for φ3.0 - 3.2mm), Collet (for φ2.35 - 2.4mm), Collet Nut, Three-claw Drill Chuck (for φ0.3 - 3.2mm), Hard case・Size (mm): φ24 x 139・Body weight (g): About 79・Model number: PT‐αII
From: 5,841,120 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Heat-resistant sheet 0.92 x 0.92 m – 1.92 x 1.92 m
AS ONE
Instantaneous heat resistant temperature is 1,300°C or more, and with a minimum oxygen index of 55-62, it has excellent incombustibility. Even it is brought directly into contact with flame, it only becomes red hot, and does not cause fusion or welding.
From: 4,526,868 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
A polyethylene bag with a zipper that can be opened and closed.A wide variety of products are available.
From: 46,667 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 38,997,589 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Wide-mouthed standard bottle made of standard glass.
From: 37,984 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Push Down Dispenser Bottle, 170 mL / 280 mL Capacity
AS ONE
Push type glass container, used for wiping with medicinal solutions.[Features]· The mouth is not open so there is no evaporation of the liquid.· Since a fixed amount of liquid is delivered without excess, it prevents liquid waste.· The liquid will not spill even if it falls over.· Since liquid will come out just by pressing lightly on the head, it has good workability.· It has a lid on the liquid outlet so that liquid does not spill out.[Applications]· Ideal for medicinal solution work and wiping.
From: 355,629 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Difference Between Actual New Model and Popular Model: Since the frame and wire mesh of the popular type sieve are separate, the sample of fine powder may get caught and enter the tightened part, but the frame and wire mesh of the practical model are integrated, so there is no need to worry about that.
From: 1,593,257 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 144,803 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
It is a brown type with paper.
From: 853,556 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Aluminum Foil Width (mm) 250/300
AS ONE
Aluminum foil is available in three different sizes.[Specifications]· 250 mm Width / 120 pcs· 300 mm Width / 30 pcs
From: 167,893 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Vinyl Tape (117, Scotch®) for Electrical Insulation
AS ONE
[Features]· Since flexible film is used, it is stretchable and conforms even to uneven surfaces.· Suitable for primary electrical insulation up to 600 V in electrical wiring work.
From: 41,243 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: 30cm (stain with red numbers JIS)・Size (mm): 335 x 25 x 1.0・Scale: Upper/1mm pitch (15cm - 1m), up to 10cm 0.5mm pitch other 1mm pitch (from 1.5m), Lower/0.5mm pitch (15cm - 1m), 1mm pitch (from 1.5m)・With inch conversion table (back) (15cm - 1m only)・JIS standard product (first grade)
From: 238,512 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Material: Chromium vanadium steel (chromium plating finish), Grip/PVC (vinyl chloride resin)・Model number: TWM-04・Maximum bore size x total length (mm): 13 x 100・Adaptive bolt nut: M10 or less
From: 667,267 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
K Thermocouple (Sheath Type) TK Series
AS ONE
Sheath type K thermocouple.Install so that the temperature of the sleeve is 100°C or less.
From: 927,960 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Graph creation/editing software Force Recorder series
AS ONE
【Product Specifications】・Graph creation software (Windows(R) XP/VistaTM/7 supported)・*Graph creation software and measurement stand are for both ZTS series and ZTA series・Model number: Force Recorder-Light
From: 9,604,434 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Ultra-thin mold surface sensor MF-SP series
AS ONE
【Product Specifications】・Coating material: fluoropolymer・Element wire diameter: Temperature sensing element/φ0.127mm, Connection/φ0.32mm・Thermosensitive part size: Approximately 5 x 15mm・Temperature range: -200℃ to +200℃・Type of thermocouple: K・Length (m): 1・Model number: MF-SP-K
From: 1,673,603 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fluoropolymer Cord Seal Gasket, KS-6000 Series
AS ONE
[Features]·A marshmallow-shaped seal gasket specially processed from fluoropolymer·Excellent in workability with single-sided adhesive tape
From: 1,662,395 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punching Work Benches (SUS304), PW Series
AS ONE
[Features]·These are strong work benches using ø38 mm pipes.· Are excellent at corrosion resistance.
From: 26,562,966 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
AS ONE Electronic substrate tape/Polyimide tape Kapton tape.
From: 980,647 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Strong Waterproof Double-Sided Tape 30 mm × 10 m / 50 mm × 10 m
AS ONE
Superior in waterproofness and moisture resistance, and can also strongly adhere to metal surfaces or rough surfaces.
From: 466,618 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Non-magnetic tweezers with excellent conductivity/acid resistance. Tip is strong and suitable for detailed work.
From: 701,320 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Wire Rack, Steel (Chrome Plating)
AS ONE
A versatile steel rack that can also be used as an office cabinet [Features] ·The steel shelves are fitted with wire rods at a vertical pitch of 20 mm to prevent small items from falling through. ·Since the shelf has reinforcement (truss frame) in the center, it has an excellent load capacity of 200 kg per tier. [Applications] ·In stores and offices. Free arrangement through combination of poles, shelves, and optional parts. ·As an inventory rack in the backyard and as an office cabinets · Versatile steel rack that even works well on sales floors by combining wooden covers and lower storage options.
From: 9,174,730 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Transparent glass plate made of soda lime glass.[Features]· A transparent glass instrument for use in laboratory work.· Refractive Index: approx. 1.52.· Reflectance: Approximately 4% on one surface.
From: 628,040 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Integrated main body and lid, provided with a hinge for easy opening and closing of the lid.
From: 970,043 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
It is a type with a glass stopcock.Traceability and testing report available.
From: 3,359,568 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Screw cap test tube, borosilicate glass [20 to 100 Pcs. Included]Dimensions and screws are unified by automatic molding production.
From: 3,148,131 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Centrifuge Tube, ø16 × 110 mm / ø60 × 130 mm, 200 ml, USPVI Standard Compliant
AS ONE
USPVI standard compliant[Features]<376813>·Highly transparent, allowing you to easily read the scale.·Has a plug sealing cap with high sealing performance.·Can centrifuge up to 7,000 XG.<347759>·Made of polycarbonate with high strength and transparency.·Can centrifuge up to 6,000 XG.
From: 1,909,322 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Featuring a hole diameter of 5 mm that is convenient for usage with glass tubes, etc. If used without notches, it can be used as an ordinary rubber stopper.
Days to Ship: Số ngày giao hàng: Same day or more |