• [Thông Báo] Thay Đổi Thời Gian Xuất Hóa Đơn VAT từ 12-14/05/2026 do Chuyển Địa Chỉ Kinh Doanh. Xem chi tiết .
    [Announcement] VAT Invoice Schedule Adjustment during May 12-14, 2026 due to Office Relocation. See more .

Plastic Tapes

Vinyl tape is an adhesive tape used for insulation work in electrical wiring work, bundling and fixing cables, and protecting metal pipes used for gas and water pipes from corrosion. The main material is PVC. Features of vinyl tape are high adhesiveness and flexibility, and some of them have excellent heat resistance, cold resistance and flame retardancy. In addition, they are used to protect exposed air-conditioning pipes such as in air conditioners and to fix insulation materials. Tape for air-conditioning piping does not wrinkle easily and fits well even when wound in a spiral shape, and tape dedicated for fixing heat insulating material exhibits high stability due to its strong adhesive strength. If the surface of the vinyl tape is specially treated, the tape can be cut by hand, so cutting tools such as cutters and scissors are not required.
Xem thêm
Xem ít hơn