(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,590 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
TOYOSPRING HOSE φ25.0 x 33.0mm
AS ONE
【Product Specifications】・Model number: TS-25・Material: Body/soft PVC (vinyl chloride resin), Reinforcing material/hard steel wire・Used pressure: -0.1 to +0.4MPa・Operating temperature range: -5 to +60℃・Maximum cut length: 50m・Inner diameter x outer diameter: φ25.0 x φ33.0mm・Minimum bent radius: 100mm・*For number of orders, please use "m" unit.・*Display price is the price of 1m.
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Electro-Conductive Route Van (Dolly)
AS ONE
Features excellent conductivity. Lightweight and easy to carry.
From: 2,727,516 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
· It demonstrates stability against most chemicals, such as ethers, ketones and oxidizing agents, which were difficult to handle using conventional fluororesins.· Relative maintenance of physical properties as rubber even at high temperatures approaching 300°C.
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
This is ASPURE fluorine seal tape.[Features]· Seal firmly only winding around the screw joint· Usable Temperature Range: 100 ~ + 250 ° C[Materials]· PTFE (Fluororesin)
From: 169,220 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Sieve, aperture (mm) 0.02–125
AS ONE
[Specifications]· ISO 3301-1/JIS Z-8801· Material: Wire Mesh: 125 mm to 150 μm... Stainless Steel (SUS304), 125 to 20 μm... Stainless Steel (SUS316), Frame: Stainless Steel (SUS304)
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Anti-static ESD tape for the workplace.
From: 3,300,061 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Self-Adhesive Silicone Rubber Tape
AS ONE
Heat-resistant tape with a single layer of silicone rubber.[Features]・ Adhesive tape that takes advantage of characteristics of self-fusing tape and silicone resin with excellent heat and weather resistance・ Used by wrapping around a harness, etc., with self-fusing[Application]・ Insulation materials for electrical equipment as well as insulation, protection, binding, etc., of automobile wire harnesses
From: 845,500 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]·It is an under-shelf basket that can eliminate the dead space under the shelf of the metal rack. It is the perfect size for magazines, etc., (A4 size). Comes with front hook, rear hook and mounting bracket. The rear mounting bracket moves freely, so it fits any metal rack. (Shelves depth: 27.5 cm or more) it is foldable, so packing efficiency and sales floor efficiency are good.
From: 509,475 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE Corporation, Container B32
AS ONE
[Features]Box type container made of polypropylene (PP).It is lightweight and durable, making it easy to use.It can be stored compactly, stacked in the direction of different colors and shapes.
From: 1,559,592 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Stainless Steel Beaker Capacity (ml) 100–10000
AS ONE
A stainless steel beaker.Available either with or without a handle.*Caution*This product only includes the main body. Purchase the lid separately.
From: 390,625 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]·Easy to remove and stackable.· Material: polycarbonate
From: 910,190 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
A water gun that is suitable for use with pure water. No need to worry about the elution of metal ions or rusting.[Features]· No concerns about oil leaking because it is oil-free.· PP resin is used for the plastic parts and fluorine rubber for the sealing materials.[Applications]· A special precision tool used for washing semiconductors, precision machines, etc.
From: 395,143 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Regular Stir Bar (Value) φ8 x 30mm 10 Pcs
AS ONE
【Product Specifications】・Model number: C 8 x 30・Size (mm): φ8 x 30・Quantity: 1 box (10 pcs)・Material: PTFE (poly tetrafluoroethylene)
From: 731,500 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: 15cm (stain with red numbers JIS)・Size (mm): 175 x 15 x 0.5・Scale: Upper/1mm pitch (15cm - 1m), up to 10cm 0.5mm pitch other 1mm pitch (from 1.5m), Lower/0.5mm pitch (15cm - 1m), 1mm pitch (from 1.5m)・With inch conversion table (back) (15cm - 1m only)・JIS standard product (first grade)
From: 65,340 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]・ Heat Resistance / Cold Resistance: Excellent mechanical properties at room temperature remain almost unchanged even at high temperatures・ Flame Resistance: It does not start carbonization unless it has a melting point and is above 800°C. In addition, it has an extremely high LOI (oxygen index) among organic materials and is non-spreading・ Chemical resistance: It is insoluble in almost all organic solvents and exhibits high chemical resistance even at high temperatures・ Electrical Insulation: Excellent electrical properties such as high dielectric voltage and small dielectric loss tangent are almost unchanged over a wide temperature and frequency range
From: 11,440,826 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Wide mouth wash bottles made of LDPE (low density polyethylene).
From: 91,485 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand Wrap Capacity 200 ml/500 ml
AS ONE
A fixed amount of liquid can be fed out by simply pushing the head lightly.
From: 250,475 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
AS ONE Corporation semi-transparent PFA tray.[Materials]PFA (fluoropolymer)
From: 4,832,137 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
(For T18 and 25)
From: 37,630,368 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision pin set 120 mm No.2A
AS ONE
[Features]·With wide and flat cutting edge.·The surface has been washed.·Made of stainless steel, it has excellent corrosion resistance and acid resistance.
From: 2,141,367 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Material]· Material: PTFE (Tetrafluoroethylene)
From: 106,875 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Includes spring style casters, enabling easy movement with just a light kick. The bottom has a non-slip structure.
From: 8,031,540 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Special container made from resin convenient for carrying wide-mouthed bottles.[Features]· Features outstanding chemical resistance.· Sturdy, with rounded ribs protruding from the bottom.· Can be stacked.
From: 527,291 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Laboratory Jack Weight Capacity (kg) 20
AS ONE
It goes up and down quickly, and because dual-threaded screws are used, with one turn of the knob, it goes up or down approximately 45 mm.
From: 3,312,525 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-sided Film Tape for Cleanroom
AS ONE
It is extremely thin and possesses excellent manual-cutting and punching ability.
From: 1,189,935 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision solid nozzle SHN series
AS ONE
The integral precision nozzle allows stable discharge and discharge in a small amounts. Since it has an integral structure, there is no need to tighten the nozzle to the needle base.
From: 2,586,910 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cloth Adhesive Tape (For Packaging) 50 mm × 25 m × 0.2 mm
AS ONE
[Features]· Adhesive tape for general packaging made in Japan.
From: 1,888,835 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Rubber Mat Vertical Reinforcement, S Rubber Mat
AS ONE
· Effective for fatigue alleviation, anti-slip, etc.· It has excellent shock absorption and sound insulation.
From: 9,375,711 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
BEMCOT M-3II (25kgy Sterilized)
AS ONE
【Product Specifications】・Model number: M-3II (25kGy sterilized)・Quantity: 1 bag (100 sheets)・Material: Cellulose 100%・Package: Triple packaging (25kGy type only)・*There is a smell and discoloring from body according to gamma ray.
From: 641,141 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: RSA-5・Weight: 3.6kg・100V・0 - 130V・Output current: 5A・0.5kVA・*Load connection series 200 and 100V20A or more are only for terminal.
From: 9,147,945 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |