(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,590 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
AS ONE
36 pieces of 35 mm color slides can be stored.
From: 434,930 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
HA5 compact drawer set with 6 to 72 drawers.[Main Body Material]ABS Resin[Drawer Material]Styrene resin
From: 3,206,298 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Anti-Seismic Sheet / Fixture (L-Shaped Fixed Type / for Connection of Cabinet / Locker)
AS ONE
Can be easily attached without damaging furniture and fixtures. FT-004 is a transparent type, and connects double stacked or side-by-side placed cabinets etc. with strong adhesive power, preventing falling. FFT-001 can also be used for wallpaper on uneven surfaces, and can be used repeatedly up to 3 or 4 times within half a year after being set.
From: 1,103,323 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
It can be installed simply by laying, and it supports tremors of seismic intensity 7. Can be washed and used repeatedly.
From: 6,717,288 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scaffold Platform, Aluminum / Telescopic Leg Type
AS ONE
The height of the legs can be adjusted at a 20 mm pitch, allowing use even in uneven areas. The top plate is processed with anti-slip burring. Can be folded and stacked. GTW-16-2 and GTWX-18 have 2 and 4 sliding handrails respectively.
From: 31,521,766 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Suitable as coating, insulation, and cushioning tape. Features outstanding heat resistance and chemical resistance.
From: 3,358,644 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Polyimide Tape Thickness (mm) 0.055/0.07
AS ONE
Excellent insulation and heat resistance, suitable for insulation and protection of electrical products which become very hot. Suitable for transformer and PCB masking, as well as insulation of aviation components, electric vehicles, and special electronic components.
From: 421,859 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Durable line tape with heat resistance and chemical resistance.
From: 1,973,490 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scotch Transparent Packaging Tape (For Medium/Lightweight Objects)
AS ONE
Overlapped pasting is possible. Can be written on from above.
From: 121,720 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
It is fade-resistant and doesn't leave adhesive residue even when peeled off. Once it's stretched, it doesn't return to its original shape, so it's easy to apply to uneven surfaces and curves. Excellent weather resistance, wear resistance, moisture resistance, and chemical resistance.
From: 2,074,815 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Reusable General Purpose Double-Sided Tape No. 5000NS
AS ONE
Has superior adhesion and can be peeled off beautifully. Can be used for metal and plastic.
From: 61,805 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
New tape is fed out after tape is cut (M-800). Design has safety guard included for peace of mind (MS-1100). With automatic feeding and automatic cutting functions (MS-1100, M-1000/2000). Has built-in value memory for storing dimensions even after power-off (MS-1100, M-1000/2000). Up to 3 types of lengths can be set in memory, and recalled in turn (M-2000).
From: 3,008,825 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Safety Display Tape with Minimal Adhesive Residue (50mm×10m, Red)
AS ONE
Tape which leaves little adhesive residue. Can be easily torn off by hand.
From: 127,775 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 486,760 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Unipac, Thickness 0.05 mm, UV Cut
AS ONE
Cuts out UV rays, suppressing deterioration of the contents.
From: 468,762 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Brass Brush 2-Row / 3-Row / Sword Type / Oval Type
AS ONE
This is Brass Brush.[Features]·The bristles are soft with brass and suitable for soft polishing and cleaning of metal[Materials]·Wool: Brass
From: 64,989 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 1,172,280 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 1,241,238 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 97,352 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Bucket with spout made entirely from stainless steel, ideal for use in pharmaceutical and chemical related work.[Features]· Bucket made entirely from stainless steel, ideal for use in pharmaceutical and chemical related work.· Comes with spout convenient for pouring and filling.· The material is stainless steel (SUS304).· Sanitary specification is also possible.[Applications]· Comes with spout convenient for pouring and filling.
From: 2,624,853 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 292,867 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 643,334 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Plastic Bag Thickness (mm) 0.03–1【50-2,000 Pieces Per Package】
AS ONE
[Features]Various sizes of plastic bags are available.[Materials]PE (polyethylene)
From: 694,113 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 386,163 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Eco Mark Certified Product
From: 344,788 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Single action locking container.
From: 774,065 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
It's a crystal container.Capacity (ℓ): 11.1·16.3Material: PS (polystyrene)
From: 1,064,843 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Since it can be locked, it is also suitable for small-lot shipments.Capacity (ℓ): 18.9·35·53.9
From: 2,234,228 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Folding Container 16 L / 32 L With Handle
AS ONE
A folding container with handle that can be used for a variety of applications. [Features]· An unusual folding container with handle that can be folded and easily stored when not in use. · Can be stacked up to 5 layers. [Applications]· Wide range of use, from daily goods to DIY supplies, etc.
From: 672,392 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Platform Truck, Quiet And Light Traveling, Equal Load (kg) 180
AS ONE
By adopting large diameter wheels, quiet and light running is achieved. Rubber casters have dustproof covers and do not mark the floor surface.
From: 9,318,832 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |