(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Search Results “As-One-Promotion-Items”Kết quả tìm kiếm “As-One-Promotion-Items”

Product

Filter By
  • All
  • Sale Items

3,590 itemsMặt hàng

  • You can add up to 6 items per a category to the compare list.

    Sale
    Micro Grinder 8000, 15000, 20000, 25000Rpm UHB-1
    Sale

    Micro Grinder 8000, 15000, 20000, 25000Rpm UHB-1

    AS ONE

    【Product Specifications】・Rotation speed: 8000, 15000, 20000, 25000rpm (four-speed)・Hand piece size: φ26 x 122mm・Weight: Body/850g, Hand piece/190g・Power supply: AC100V 50/60Hz 20VA (2P type)・Power cord length: 1.8m・Model number: UHB-1・Size (mm): 110 x 130 x 72・Accessories: φ2.35 (standard equipment), φ3.0mm Collet Chuck x 1 piece each, *φ2.35mm collet chuck is a standard equipment, Bit tool (φ2.35mm) x 4 pieces, Double-ended spanner x 2 pcs, Carbon brush x 1 set・Application: for light cutting

    From: 14,420,265 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Ball Point Hexagon Key Wrench TXB-9S
    Sale

    Ball Point Hexagon Key Wrench TXB-9S

    AS ONE

    【Product Specifications】・Material: Chrome vanadium steel, hardened chromium plating・Hardness: HRC52 - 56・Set content: 1.5・2.0・2.5・3.0・4.0・5.0・6.0・8.0・10.0mm・Model number: TXB-9S・9 set

    From: 1,237,893 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Ball Valve, PUBV Series
    Sale

    Ball Valve, PUBV Series

    AS ONE

    It has a handle shape with excellent operability, uses G-PTFE packing with excellent corrosion resistance, and has a highly reliable ground structure.

    From: 5,741,740 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Gas Filter Gun option: Filter (5 pcs)
    Sale

    Gas Filter Gun option: Filter (5 pcs)

    AS ONE

    [Features]· Air gun that can seat a 0.003 μm gas filter.· Clean Room· It is suitable for spraying nitrogen, compressed air and the like in a fume hood.[Specifications]· Material: Main Body/Trigger: Nylon, Valve System: Stainless Steel (SUS303), Filter Seal/O-Ring for Housing: EPDM· Connection: 1/4 NPT female· Pressure Resistance: Maximum allowable pressure at inlet side / 0.4 MPa (at 20°C), Maximum allowable differential pressure / 0.03 MPa (at 20°C)· Operating Fluid: CDA (Clean Dry Air), Nitrogen· Size : 172 X 113 X 30 mm· Weight: 150 g· With Filter (1 Pc)· Material: PTFE (Fluororesin), PP (Polypropylene)· Filtration Accuracy: 0.003 μm· Maximum operating temperature: 50°C· Material: Tube: Nylon; Connector: Stainless Steel (SUS316)· Connection: 1/4 NPT male· Length: Approx. 1 m (approx. 3-5 m total length)

    From: 5,772,921 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Silicone Rubber Sheet
    Sale

    Silicone Rubber Sheet

    AS ONE

    Silicone rubber sheet made of experimental material with excellent heat resistance, cold resistance, chemical resistance, and oil resistance.[Features]· It has excellent heat resistance (200°C), cold resistance (-50°C), chemical resistance, and oil resistance.· Hardness is type A 50 degrees (Shore A).· Translucent milky white and can be autoclaved.· In PE bag, with no protection film attached.

    From: 283,800 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Air Gun (Cleanroom Cleaned)
    Sale

    Air Gun (Cleanroom Cleaned)

    AS ONE

    A special precision air gun that can provide a high air flow rate.[Features]· Air can be supplied at high flow rates since the filtration accuracy of the hollow fiber membrane filter is 0.01 μm, with a large effective filtration area of 8 cm².[Applications]· Quick couplers are used when connecting a compressor, etc., to a coil hose.· Sizes are selectable according to the air outlet diameter.

    From: 270,845 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Metal Mesh
    Sale

    Metal Mesh

    AS ONE

    Metal mesh that has better corrosion resistance and is lighter than stainless steel.[Applications]·Ideal for various types of filtration for chemicals and others.·Also for use with electrodes.

    From: 8,075,928 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    TOYOSPRING HOSE φ25.0 x 33.0mm
    Sale

    TOYOSPRING HOSE φ25.0 x 33.0mm

    AS ONE

    【Product Specifications】・Model number: TS-25・Material: Body/soft PVC (vinyl chloride resin), Reinforcing material/hard steel wire・Used pressure: -0.1 to +0.4MPa・Operating temperature range: -5 to +60℃・Maximum cut length: 50m・Inner diameter x outer diameter: φ25.0 x φ33.0mm・Minimum bent radius: 100mm・*For number of orders, please use "m" unit.・*Display price is the price of 1m.

    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    ASPURE ESD Sheet Width (mm) 600–1200
    Sale

    ASPURE ESD Sheet Width (mm) 600–1200

    AS ONE

    [Features]· The electrostatic dissipating rubber and conductive rubber help suppress static electricity.· Suitable for mats, protective shelves, and workbenches which require countermeasures against static charge.· It can be dropped from 20,000 volts to harmless in a few seconds.· Resistant to oils and greases as well as common solvents.· Less susceptible to peeling up.

    From: 6,297,603 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Polyimide Tape Thickness (mm) 0.055/0.069
    Sale

    Polyimide Tape Thickness (mm) 0.055/0.069

    AS ONE

    For the insulation and protection of PCB masking, transformers, aerospace parts, electric cars, special electronic parts, etc.

    From: 603,177 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Scotch® Tape Dispenser
    Sale

    Scotch® Tape Dispenser

    AS ONE

    C-3 allows both small and large tapes to be set.

    From: 392,947 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Bemcot® M-3II
    Sale

    Bemcot® M-3II

    AS ONE

    Non-woven wipe made of 100% cellulose for use in such as factories, cleanrooms, and laboratories to wipe off dust and dirt.

    From: 382,733 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Digital Thermometer IT-2000
    Sale

    Digital Thermometer IT-2000

    AS ONE

    【Product Specifications】・Model number: IT-2000・Measurement range: -50 to +1300℃・Resolution (℃): 0.1/1 (selected by the switch)・Sensor type: K class thermocouple・Measurement accuracy: ±(0.3% + 1℃)/1000℃・Temperature factor (23 ±5℃): 0.15 x (measurement accuracy)・Sampling rate: 2.5 times/second・Display: 4 digits LCD display, Maximum 9999 display・Used temperature and humidity: 0 - 50℃, 0 - 80%RH (0 - 35℃), 0 - 60% (35 - 50℃)・Storage temperature: -20 to +60℃・Input protection: 60V, DC/24Vrms・Power supply: 006P (9V) battery x 1 (optional)・External dimensions: Body only/64 x 160 x 26mm, With holster case/74 x 170 x 39mm・Weight: Approximately 300g (body)・Accessories: Holster case・*Sensor probe is not included in the package.

    From: 5,620,361 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Rotating Base, Uniform Load (kg) 50–150
    Sale

    Rotating Base, Uniform Load (kg) 50–150

    AS ONE

    [Features]· It is possible to improve work efficiency by placing the sample on the rotating table and rotating it.

    From: 1,511,003 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Electro-Conductive Route Van (Dolly)
    Sale

    Electro-Conductive Route Van (Dolly)

    AS ONE

    Features excellent conductivity. Lightweight and easy to carry.

    From: 2,727,516 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Kalrez® O-Ring
    Sale

    Kalrez® O-Ring

    AS ONE

    · It demonstrates stability against most chemicals, such as ethers, ketones and oxidizing agents, which were difficult to handle using conventional fluororesins.· Relative maintenance of physical properties as rubber even at high temperatures approaching 300°C.

    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    ASPURE Fluorine Seal Tape
    Sale

    ASPURE Fluorine Seal Tape

    AS ONE

    This is ASPURE fluorine seal tape.[Features]· Seal firmly only winding around the screw joint· Usable Temperature Range: 100 ~ + 250 ° C[Materials]· PTFE (Fluororesin)

    From: 169,220 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Stainless Steel Sieve, aperture (mm) 0.02–125
    Sale

    Stainless Steel Sieve, aperture (mm) 0.02–125

    AS ONE

    [Specifications]· ISO 3301-1/JIS Z-8801· Material: Wire Mesh: 125 mm to 150 μm... Stainless Steel (SUS304), 125 to 20 μm... Stainless Steel (SUS316), Frame: Stainless Steel (SUS304)

    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Tabletop milling machine Little Milling series
    Sale

    Tabletop milling machine Little Milling series

    AS ONE

    【Product Specifications】・Size (mm): 355 x 420 x 590 - 730・Spindle: MT‐2・Milling head up or down: 220mm・Rotation speed (high low switching): High 100 - 2000rpm, low 100 - 1000rpm・Distance to table: 270mm・Column slope: ±45°・Table size: 240 x 145mm・Feed handle (in all directions): 0.025mm/scale, 80 scales/rotation・Fine feed: 0.05mm/scale, 1.8mm/rotation・Power supply: AC100V 50/60Hz 150W・Weight: 40kg・Accessories: Drill chuck (mounted in body), chuck key, clamp set (10 pieces), T slot nut・*Please contact with us for byte single item or other optional accessory separately.・Model number: Little Milling1

    Days to Ship: Số ngày giao hàng: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Beaker Borosilicate Glass Capacity (ml) 20–5000
    From: 67,009 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Sale
    Stopwatch (PC894)
    From: 693,611 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Metal needle for dispenser
    Sale

    Metal needle for dispenser

    AS ONE

    [Specifications]· Material: Needle: Stainless Steel (SUS304), Needle Base: Brass (Nickel Plated)· Total Length: B type/24.5 mm, C type/26.5 mm· No. contained: 60 pcs

    From: 2,082,981 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Precision pin set 120 mm No.3
    Sale

    Precision pin set 120 mm No.3

    AS ONE

    [Features]·With thin and sharp cutting edge.·Composed of chrome, cobalt, titanium, and so on, it has the toughness to withstand semi-permanent use.·It is extremely resistant to temperature fluctuations, maintains the strength of the tip even at 500°C, and does not change.·100% non-magnetizable, 100% non-corrosive and non-rusting.

    From: 2,141,367 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Safety Walk (for Type A / Striped Steel Plate)
    Sale

    Safety Walk (for Type A / Striped Steel Plate)

    AS ONE

    [Features]· Anti-slip tape that follows the surface of floors, staircases, etc. made of uneven surface materials such as checkered steel plate.

    From: 1,102,511 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Precision pin set 110 mm No.3C
    Sale

    Precision pin set 110 mm No.3C

    AS ONE

    [Specifications]·Part number: 7-562-04Under the condition of Class 100, oil and dust during manufacturing tweezers are organically washed out and washed out with pure water, and each pair is packaged individually.Made of stainless steel, it has excellent corrosion resistance and acid resistance.The surface has been washed, so it can be used immediately in a cleanroom.·Part number: 7-562-34Made of titanium, it is 3 times stronger than aluminum and half as light as steel.Will not be magnetized.It has better corrosion resistance than stainless steel and can withstand high temperatures of 430°C.The surface has been washed, so it can be used immediately in a cleanroom(Under the class 100 condition, oil, dust, etc., during the manufacturing of the tweezers have been washed with organic solvents and pure water, and then packaged one by one.)·Part number: 7-562-64Composed of C, Cr, Mo, Mn, Co, Ni, and Si, it is more resilient than other steels, more resistant to corrosion, and very rust resistant.It is highly compatible with the human body and has strong resistance to organic and inorganic acids and salt.100% non-magnetic and can be sterilized at up to 500°C.* Not washed or vaccum-packed.

    From: 2,141,367 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    Volumetric Cylinder (Class A)
    Sale

    Volumetric Cylinder (Class A)

    AS ONE

    Volumetric cylinder made with borosilicate glass 3.3.[Features]· Glass measuring cylinders with excellent heat resistance and chemical resistance.· DIN Standard EN ISO 4788 Class A.· Autoclavable.· The stand is hexagonal, and does not roll easily.· The scale lines will not disappear when permeated.

    From: 532,519 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    PP Shallow Tray
    Sale

    PP Shallow Tray

    AS ONE

    Tray that can be used to temporarily store small accessories such as screws and parts at assembly work sites.

    From: 382,321 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sale
    fujifilm prescale
    Sale

    fujifilm prescale

    AS ONE

    【Product Specifications】・Model number: LLLW・Measurement range (MPa): 0.20 - 0.6・Type: Two Sheet type・Accuracy: +/-10% or less (in concentration meter measurement)・Width x length: 270mm x 4m・Usage: Cut prescale in the desired shape, Combine A Film and C Film, And nip measurement position in them and pressurize to come out.

    From: 12,887,028 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Super Erector Shelf Standard Set
    Sale

    Super Erector Shelf Standard Set

    AS ONE

    The shelf spacing can be adjusted, and size can be selected according to space and capacity. Features superior openness, light collection, ventilation, strength, and durability, and is hygienic with no dust accumulating. There are abundant accessories for efficient use of the shelf space.

    From: 13,498,700 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 15 Day(s) or more
    day to ship 15 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Plastic needle for dispenser
    Sale

    Plastic needle for dispenser

    AS ONE

    [Features]·A plastic needle in the PN series for dispensers.·It is an inexpensive disposable type.·The materials are POM (polyacetal) for the needle base and stainless steel (SUS304) for the needle.

    From: 883,265 VND
    Special Price
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more

Loading...Tải…

Loading...Tải…

Full Text Search

Loading...Tải…

Technical InformationThông tin kĩ thuật

Loading...Tải…