(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
12 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Burring Punches Half-made Tip R Type
MISUMI
This is a pearling punch with an R type tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the slidability to the workpiece. . You can also choose between short tip, long tip, and short tip ejector. The material can be selected from die steel, high speed steel, and powder high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None / TiCN / HW coating | - |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches -Normal, Lapping-
MISUMI
A burring punch with a choice of normal finish or lap finish. The material is die steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O | SKD11 Equivalent | None / Lapping | - |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This burring punch is available in either a normal type or a type treated with Dicoat® to improve wear resistance and seizure resistance. The material can be selected from die steel and high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O / With | SKD11 Equivalent / SKH51 Equivalent | None / Dicoat | - |
From: 135,736 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a burring punch that does not produce any scraps. Non-coating and TiCN coating to improve wear resistance are available.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Scrapless burring punches | W/O | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None / TiCN | 2E / 3E / 4E |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches DLC Coating -Tip R Type-
MISUMI
The tip can be selected from DLC coating, which features a low coefficient of friction, and NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. R's paring punch. You can also choose between short tip, long tip, and short tip ejector. The material can be selected from high speed steel and powdered high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | - |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches DLC Coating -Tapered Tip-
MISUMI
Tip with a choice of DLC coating, which features a low coefficient of friction, or NW coating, which is treated with WPC® on the DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. A taper type paring punch. You can also choose between short tip, long tip, and short tip ejector. The material can be selected from high speed steel and powdered high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | - |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches Half-made Tapered Tip Type -Jector Type-
MISUMI
This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | With | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None / TiCN / HW coating | - |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrapless Burring Punches DLC Coating
MISUMI
This is a burring punch that does not produce any scraps. You can choose from DLC coating, which has excellent adhesion resistance, and NW coating, which uses WPC® treatment on the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Scrapless burring punches | W/O | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | 2E / 3E / 4E |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches DLC Coating -Tip R Jector Type-
MISUMI
The tip can be selected from DLC coating, which features a low coefficient of friction, and NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. R-jeta type paring punch. It is also possible to select between short tip and short tip ejectors. The material is powdered high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | With | Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | - |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches DLC Coating -Tapered Tip Jector Type-
MISUMI
It is possible to select DLC coating, which is characterized by a low coefficient of friction, or NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. A jetter type paring punch with a tapered tip. It is also possible to select between short tip and short tip ejectors. The material is powdered high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | With | Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | - |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches Half-made Tip R Type -Jector Type-
MISUMI
A jetter-type paring punch with a radiused tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. is. It is also possible to select between short tip and short tip ejectors. The material can be selected from die steel, high speed steel, and powder high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | With | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None / TiCN / HW coating | - |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches Half-made Tapered Tip Type
MISUMI
This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None / TiCN / HW coating | - |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Tip shape |
With/without jector |
Material |
Surface treatment |
Tip shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||||||||||||
CADCAD |
|
|
|
|
|
|
|
|
|
|
|
|
From | - | - | 135,736 VND Special Price On Sale Till 31/03/2025 | - | - | - | - | - | - | - | - | - |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more | Same day or more | 6 Day(s) or more | 11 Day(s) or more | 11 Day(s) or more | 6 Day(s) or more | 11 Day(s) or more | 11 Day(s) or more | 11 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
|
|
|
|
|
|
|
|
|
Tip shape | Burring punches | Burring punches | Burring punches | Scrapless burring punches | Burring punches | Burring punches | Burring punches | Scrapless burring punches | Burring punches | Burring punches | Burring punches | Burring punches |
With/without jector | W/O | W/O | W/O / With | W/O | W/O | W/O | With | W/O | With | With | With | W/O |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | None / TiCN / HW coating | None / Lapping | None / Dicoat | None / TiCN | Without DLC foundation / DLC foundation WPC | Without DLC foundation / DLC foundation WPC | None / TiCN / HW coating | Without DLC foundation / DLC foundation WPC | Without DLC foundation / DLC foundation WPC | Without DLC foundation / DLC foundation WPC | None / TiCN / HW coating | None / TiCN / HW coating |
Tip shape | - | - | - | 2E / 3E / 4E | - | - | - | 2E / 3E / 4E | - | - | - | - |