(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Deck Brushes / Dry Wipers

Deck brushes and squeegees are implements that clean floors, walls, and the like. Deck brushes are brushes for cleaning floors and walls, and the brush bristle part can fit in even small gaps to remove dirt from floors and walls. Brush materials include polypropylene, brass, and synthetic fiber, and there are various products with different brush sizes and handle lengths. Water-feed deck brushes that can clean while flushing with water are convenient for cleaning exterior walls. Squeegees are mainly used for wiping away dirty water after cleaning floors. There are rubber products that efficiently remove water with the rubber part and sponge products that absorb liquids with a sponge to recover it, and they can be selected according to the application they are used for. There are also handheld types and window cleaning wipers with extendable poles that can clean high places. The rubber and sponge parts of squeegees are consumables.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less

19 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Oil Absorbent Pad Type (OTM220 10 kg)

    Oil Absorbent Pad Type (OTM220 10 kg)

    T2COM

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper - - Main Body -
    From: 4,204,197 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Oil Absorbent Pad Type (OTM210 4.6 kg)

    Oil Absorbent Pad Type (OTM210 4.6 kg)

    T2COM

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper - - Main Body -
    From: 2,317,106 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Fern Deck Brush Width (mm) 170

    Fern Deck Brush Width (mm) 170

    TRUSCO NAKAYAMA

    [Features]· Natural fern material is used for tile and flooring that is gentle and hard to scratch.· Demonstrates strength for washing tile and concrete.· Integrated with the handle.[Applications]· Floor cleaning in factories, shops, etc.

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Deck Brush 170 1140 Main Body -
    From: 353,573 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Dry Wiper (Extra Large)
    Dry Wiper (Extra Large)
    Dry Wiper (Extra Large)
    Dry Wiper (Extra Large)

    Dry Wiper (Extra Large)

    YAMAZAKI CORPORATION

    [Features]Water removal can be performed efficiently thanks to superior design at both ends.[Length (mm)]1570

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper 560 ~ 1160 1570 Main Body -
    From: 1,283,318 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Oil Absorbent Boom Type (OTB070 5.4 kg)

    Oil Absorbent Boom Type (OTB070 5.4 kg)

    T2COM

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper - - Main Body -
    From: 2,971,393 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Oil Absorbent Boom Type (OTB200 10 kg)

    Oil Absorbent Boom Type (OTB200 10 kg)

    T2COM

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper - - Main Body -
    From: 4,733,689 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Oil Absorbent Boom Type (OTB200-4 20 kg)

    Oil Absorbent Boom Type (OTB200-4 20 kg)

    T2COM

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper - - Main Body -
    From: 8,969,300 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Oil Absorbent Pillow Type (OTP018 5 kg)

    Oil Absorbent Pillow Type (OTP018 5 kg)【20 Pieces Per Package】

    T2COM

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper - - Main Body -
    From: 2,759,599 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Oil Absorbent Roll Type (OTR130 6.5 kg)

    Oil Absorbent Roll Type (OTR130 6.5 kg)【2 Pieces Per Package】

    T2COM

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper - - Main Body -
    From: 2,831,475 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Oil Absorbent Roll Type (OTR150 5.2 kg)

    Oil Absorbent Roll Type (OTR150 5.2 kg)

    T2COM

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper - - Main Body -
    From: 2,547,801 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    CODI Clean (Industrial Toilet Paper)

    CODI Clean (Industrial Toilet Paper)

    DUPONT

    • Volume Discount
    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    - 300 ~ 350 380 Main Body -
    From: 1,157,306 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    ProClean

    ProClean

    DUPONT

    • Volume Discount
    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper 300 350 ~ 380 Main Body -
    From: 1,036,026 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Rubber Cleaner

    Rubber Cleaner

    HANIL PRODUCTS

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper 450 ~ 750 - Combination product -
    From: 115,640 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Sponge Mop

    Sponge Mop

    HANIL PRODUCTS

    • Volume Discount
    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper 450 ~ 920 - Combination product -
    From: 107,501 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Glass Wiper

    Glass Wiper

    HANIL PRODUCTS

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper - 750~1250 Main Body -
    From: 113,505 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Pipe Pole

    Pipe Pole

    HANIL PRODUCTS

    • Volume Discount
    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper - 1200 Combination product -
    From: 32,539 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Quickle Wiper (For Business Use)

    Quickle Wiper (For Business Use)

    AS ONE

    [Features]· A wide type.· Dry, non-stick sheet that can be used on both sides.

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    Dry Wiper - - - Option
    From: 2,627,386 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Window Washer (Mop width 400 mm)

    Window Washer (Mop width 400 mm)

    ESCO

    【Product Specifications】・Set of a window mop and a wiper・Material-Handle:fiberglass、pipe:aluminum・Dim.-Mop width:350mm、wiper width:300mm・The head moves 180°. ・Handle dim.-1200 to 3600mm

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    - - - - -
    From: 3,267,745 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Polishing For Glass (Glass Polish (Small))

    Polishing For Glass (Glass Polish (Small))

    HANIL PRODUCTS

    [Features] ・Using a PVC Rod

    Product Type 1 Width(mm) Length(mm) Product Type 2 Other
    - - 50 - 75 - -
    From: 89,790 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng
Product Type 1
Width(mm)
Length(mm)
Product Type 2
Other

    You can add up to 6 items per a category to the compare list.

    Oil Absorbent Pad Type (OTM220 10 kg)

        You can add up to 6 items per a category to the compare list.

        Oil Absorbent Pad Type (OTM210 4.6 kg)

            You can add up to 6 items per a category to the compare list.

            Fern Deck Brush Width (mm) 170

                You can add up to 6 items per a category to the compare list.

                Dry Wiper (Extra Large)
                  Dry Wiper (Extra Large)
                  Dry Wiper (Extra Large)
                  Dry Wiper (Extra Large)

                    You can add up to 6 items per a category to the compare list.

                    Oil Absorbent Boom Type (OTB070 5.4 kg)

                        You can add up to 6 items per a category to the compare list.

                        Oil Absorbent Boom Type (OTB200 10 kg)

                            You can add up to 6 items per a category to the compare list.

                            Oil Absorbent Boom Type (OTB200-4 20 kg)

                                You can add up to 6 items per a category to the compare list.

                                Oil Absorbent Pillow Type (OTP018 5 kg)

                                    You can add up to 6 items per a category to the compare list.

                                    Oil Absorbent Roll Type (OTR130 6.5 kg)

                                        You can add up to 6 items per a category to the compare list.

                                        Oil Absorbent Roll Type (OTR150 5.2 kg)

                                            You can add up to 6 items per a category to the compare list.

                                            CODI Clean (Industrial Toilet Paper)

                                                You can add up to 6 items per a category to the compare list.

                                                ProClean

                                                    You can add up to 6 items per a category to the compare list.

                                                    Rubber Cleaner

                                                        You can add up to 6 items per a category to the compare list.

                                                        Sponge Mop

                                                            You can add up to 6 items per a category to the compare list.

                                                            Glass Wiper

                                                                You can add up to 6 items per a category to the compare list.

                                                                Pipe Pole

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Quickle Wiper (For Business Use)

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        Window Washer (Mop width 400 mm)

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            Polishing For Glass (Glass Polish (Small))
                                                                              BrandNhãn hiệu

                                                                              T2COM

                                                                              T2COM

                                                                              TRUSCO NAKAYAMA

                                                                              YAMAZAKI CORPORATION

                                                                              T2COM

                                                                              T2COM

                                                                              T2COM

                                                                              T2COM

                                                                              T2COM

                                                                              T2COM

                                                                              DUPONT

                                                                              DUPONT

                                                                              HANIL PRODUCTS

                                                                              HANIL PRODUCTS

                                                                              HANIL PRODUCTS

                                                                              HANIL PRODUCTS

                                                                              AS ONE

                                                                              ESCO

                                                                              HANIL PRODUCTS

                                                                              Product SeriesDòng sản phẩm

                                                                              Oil Absorbent Pad Type (OTM220 10 kg)

                                                                              Oil Absorbent Pad Type (OTM210 4.6 kg)

                                                                              Fern Deck Brush Width (mm) 170

                                                                              Dry Wiper (Extra Large)

                                                                              Oil Absorbent Boom Type (OTB070 5.4 kg)

                                                                              Oil Absorbent Boom Type (OTB200 10 kg)

                                                                              Oil Absorbent Boom Type (OTB200-4 20 kg)

                                                                              Oil Absorbent Pillow Type (OTP018 5 kg)【20 Pieces Per Package】

                                                                              Oil Absorbent Roll Type (OTR130 6.5 kg)【2 Pieces Per Package】

                                                                              Oil Absorbent Roll Type (OTR150 5.2 kg)

                                                                              CODI Clean (Industrial Toilet Paper)

                                                                              ProClean

                                                                              Rubber Cleaner

                                                                              Sponge Mop

                                                                              Glass Wiper

                                                                              Pipe Pole

                                                                              Quickle Wiper (For Business Use)

                                                                              Window Washer (Mop width 400 mm)

                                                                              Polishing For Glass (Glass Polish (Small))

                                                                              From

                                                                              4,204,197 VND

                                                                              2,317,106 VND

                                                                              353,573 VND

                                                                              1,283,318 VND

                                                                              2,971,393 VND

                                                                              4,733,689 VND

                                                                              8,969,300 VND

                                                                              2,759,599 VND

                                                                              2,831,475 VND

                                                                              2,547,801 VND

                                                                              1,157,306 VND

                                                                              1,036,026 VND

                                                                              115,640 VND

                                                                              107,501 VND

                                                                              113,505 VND

                                                                              32,539 VND

                                                                              2,627,386 VND

                                                                              3,267,745 VND

                                                                              89,790 VND

                                                                              Days to ShipSố ngày giao hàng 4 Day(s) 4 Day(s) 9 Day(s) 7 Day(s) or more 4 Day(s) 4 Day(s) 6 Day(s) 4 Day(s) 4 Day(s) 4 Day(s) 4 Day(s) 4 Day(s) 4 Day(s) 4 Day(s) 4 Day(s) 4 Day(s) 6 Day(s) or more 7 Day(s) or more 4 Day(s)
                                                                              Product Type 1Dry WiperDry WiperDeck BrushDry WiperDry WiperDry WiperDry WiperDry WiperDry WiperDry Wiper-Dry WiperDry WiperDry WiperDry WiperDry WiperDry Wiper--
                                                                              Width(mm)--170560 ~ 1160------300 ~ 350300450 ~ 750450 ~ 920-----
                                                                              Length(mm)--11401570------380350 ~ 380--750~12501200--50 - 75
                                                                              Product Type 2Main BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyCombination productCombination productMain BodyCombination product---
                                                                              Other----------------Option--

                                                                              Loading...Tải…

                                                                              1. 1

                                                                              Related Categories to Deck Brushes / Dry WipersDanh mục liên quan đến Deck Brushes / Dry Wipers