(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PC Power Supplies (Options, Others)

PC power supplies (optional/other) are products such as cables used for power supply units for personal computers. Cables include power supply cables for extending or distributing power, as well as power conversion cables and power branching cables. There are types of power supply conversion cables such as the type that converts a peripheral connector for HDD to an ATX connector for CPU, the type that converts an ATX connector to a PS/2 connector, and the type that converts a connector with a different number of pins from a 20-pin ATX connector to 24 pins. Power supply branching cables can be expanded by connecting to a power cable when it becomes insufficient due to the addition of devices. There are also removable battery packs.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Power cable harness

    Power cable harness

    NIPRON

    Detachable power harness. [Features]·Dedicated harness with high reliability. [Applications]·Dedicated harness to connect to power supply (including battery pack, etc.) and various interfaces.

    From: 805,237 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Power cable harness
      BrandNhãn hiệu

      NIPRON

      Product SeriesDòng sản phẩm

      Power cable harness

      From

      805,237 VND

      Days to ShipSố ngày giao hàng 4 Day(s) or more

      Loading...Tải…

      1. 1

      Related Categories to PC Power Supplies (Options, Others)Danh mục liên quan đến PC Power Supplies (Options, Others)