(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power cable harness

Power cable harness
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      805,237VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detachable power harness.
[Features]
·Dedicated harness with high reliability.
[Applications]
·Dedicated harness to connect to power supply (including battery pack, etc.) and various interfaces.

 
Part Number
WH5055(PS5055)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

805,237 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Conversion harness Number of power supply side pins 20 Harness length(mm) 220
Number of load side connectors(Piece) 4 Features Can be operated by hand by connecting the harness that includes an ON / OFF switch (ACC5046). Can start power via AC input by connecting the ON / OFF short connector (ACC5077).

Please check the type/dimensions/specifications of the part WH5055(PS5055) in the Power cable harness series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WH5055(PS5055) trong chuỗi Power cable harness.