(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

WELDING ROD/WELDING WIRE【5-20 Pieces Per Package】 (Part Number)

WELDING ROD/WELDING WIRE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      33,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Picture on WOS only reference only. Actual product may be have difference base on product and packing.

Part Number
WELDW-W71T-1.2-15
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngProduct type Diameter
(mm)
Length
(mm)
Usage Standard Characteristics Yield strength of welded joint(Reference value)
(MPa)
Tensile strength of welded joint(Reference value)
(MPa)
Elongation(Reference value)
(%)
Recommed current for Flat position
(A)
Recommended current for Vertial and Overhead position
(A)
Recommended Voltage
(V)
Packing per box

48,670 VND

120 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

30 Day(s) Welding Wire1.2-Welding steel the load up to 670 Mpa Suitable for manufacture technology of constructions, ships, etc. High welding capacity, possibly weld at all positionsASME/AWS A5.18 ER71T-1 EN 440GrSi1 JIS Z 3313 YFW-C502RThis type is flux core wire type for all welding positions with 100% CO2 shielding gas. Compare with solid wire, it provides low spatter, smoth and steady arc, excellent welded joint surface, lower fume emission. Flux formular deposite more metal into weld itself resulting mechanical properties of welded joint.43052028110~300--15kg/box

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sales unit 1kg