(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

WELDING ROD/WELDING WIRE【5-20 Pieces Per Package】 (Part Number)

WELDING ROD/WELDING WIRE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      33,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Picture on WOS only reference only. Actual product may be have difference base on product and packing.

Part Number
WELDR-J420-2.5-300
WELDR-J420-3.2-350
WELDR-J420-4.0-400
WELDW-W49-0.8-5
WELDW-W49-0.8-15
WELDW-W49-1.0-15
WELDW-W49-1.2-15
WELDW-W49-1.4-15
WELDW-W49-1.6-15
WELDW-W71T-1.2-15
WELDW-W71T-1.6-15
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngProduct type Diameter
(mm)
Length
(mm)
Usage Standard Characteristics Yield strength of welded joint(Reference value)
(MPa)
Tensile strength of welded joint(Reference value)
(MPa)
Elongation(Reference value)
(%)
Recommed current for Flat position
(A)
Recommended current for Vertial and Overhead position
(A)
Recommended Voltage
(V)
Packing per box

34,800 VND

20 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

Same day Welding Rod2.5300Welding low-carbon steel structures such as civil structures, formwork, etc. Welded joints are ductile and easy to ignite arc.ASME/AWS A5.1 E6010; E6011 JIS: D4311 GB: E 4311This type is the electrode under the group of rutile sheath. The welded joints are less defective and easy to ignite arc in which arc is stable without splashing and slags are self-blistered. Welded joints are ductile. Suitable for welding low-carbon steel under 430 ~490 Mpa load such as sectional steel structures, building structures, civil welding, formwork, etc. Welding at all positions.3904802770~9060~90-20kg/box

33,200 VND

20 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

Same day Welding Rod3.2350Welding low-carbon steel structures such as civil structures, formwork, etc. Welded joints are ductile and easy to ignite arc.ASME/AWS A5.1 E6010; E6011 JIS: D4311 GB: E 4311This type is the electrode under the group of rutile sheath. The welded joints are less defective and easy to ignite arc in which arc is stable without splashing and slags are self-blistered. Welded joints are ductile. Suitable for welding low-carbon steel under 430 ~490 Mpa load such as sectional steel structures, building structures, civil welding, formwork, etc. Welding at all positions.39048027120~14090~120-20kg/box

33,200 VND

20 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

9 Day(s) Welding Rod4.0400Welding low-carbon steel structures such as civil structures, formwork, etc. Welded joints are ductile and easy to ignite arc.ASME/AWS A5.1 E6010; E6011 JIS: D4311 GB: E 4311This type is the electrode under the group of rutile sheath. The welded joints are less defective and easy to ignite arc in which arc is stable without splashing and slags are self-blistered. Welded joints are ductile. Suitable for welding low-carbon steel under 430 ~490 Mpa load such as sectional steel structures, building structures, civil welding, formwork, etc. Welding at all positions.39048027140~190130~180-20kg/box

52,540 VND

120 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

30 Day(s) Welding Wire0.8-Welding low-carbon MAG and MIG steel under the load up to 550 Mpa Suitable for manufacture technology of autos, motorbikes, ships, etc. Welded joints are ductile under pressure at -20 Celsius High welding capacity, possibly weld at all positionsASME/AWS A5.18 ER70S – 6 EN 440GrSi1 JIS: YGW12This type is the copper-plated welding wire with cover gas of CO2 or admixture of Ar – CO2. Used for semi-automatic or automatic welding machines. The welded joints are intensively penetrated and ductile under pressure at -20 Celcius Suitable for welding low-carbon and low-alloy steel under 490~ 550 Mpa load such as manufacture technology of autos, motorbikes, ships, pressure structures, etc. Welding capacity higher than the use of electrodes or TIG welding. Possibly welding at all positions.4305202950~15050~10020~215kg/box

48,540 VND

15 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

Same day Welding Wire0.8-Welding low-carbon MAG and MIG steel under the load up to 550 Mpa Suitable for manufacture technology of autos, motorbikes, ships, etc. Welded joints are ductile under pressure at -20 Celsius High welding capacity, possibly weld at all positionsASME/AWS A5.18 ER70S – 6 EN 440GrSi1 JIS: YGW12This type is the copper-plated welding wire with cover gas of CO2 or admixture of Ar – CO2. Used for semi-automatic or automatic welding machines. The welded joints are intensively penetrated and ductile under pressure at -20 Celcius Suitable for welding low-carbon and low-alloy steel under 490~ 550 Mpa load such as manufacture technology of autos, motorbikes, ships, pressure structures, etc. Welding capacity higher than the use of electrodes or TIG welding. Possibly welding at all positions.4305202950~15050~10020~2115kg/box

45,600 VND

15 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

Same day Welding Wire1.0-Welding low-carbon MAG and MIG steel under the load up to 550 Mpa Suitable for manufacture technology of autos, motorbikes, ships, etc. Welded joints are ductile under pressure at -20 Celsius High welding capacity, possibly weld at all positionsASME/AWS A5.18 ER70S – 6 EN 440GrSi1 JIS: YGW12This type is the copper-plated welding wire with cover gas of CO2 or admixture of Ar – CO2. Used for semi-automatic or automatic welding machines. The welded joints are intensively penetrated and ductile under pressure at -20 Celcius Suitable for welding low-carbon and low-alloy steel under 490~ 550 Mpa load such as manufacture technology of autos, motorbikes, ships, pressure structures, etc. Welding capacity higher than the use of electrodes or TIG welding. Possibly welding at all positions.43052029100~22080~20022~2415kg/box

44,400 VND

15 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

Same day Welding Wire1.2-Welding low-carbon MAG and MIG steel under the load up to 550 Mpa Suitable for manufacture technology of autos, motorbikes, ships, etc. Welded joints are ductile under pressure at -20 Celsius High welding capacity, possibly weld at all positionsASME/AWS A5.18 ER70S – 6 EN 440GrSi1 JIS: YGW12This type is the copper-plated welding wire with cover gas of CO2 or admixture of Ar – CO2. Used for semi-automatic or automatic welding machines. The welded joints are intensively penetrated and ductile under pressure at -20 Celcius Suitable for welding low-carbon and low-alloy steel under 490~ 550 Mpa load such as manufacture technology of autos, motorbikes, ships, pressure structures, etc. Welding capacity higher than the use of electrodes or TIG welding. Possibly welding at all positions.43052029150~300120~25023~2515kg/box

44,270 VND

120 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

30 Day(s) Welding Wire1.4-Welding low-carbon MAG and MIG steel under the load up to 550 Mpa Suitable for manufacture technology of autos, motorbikes, ships, etc. Welded joints are ductile under pressure at -20 Celsius High welding capacity, possibly weld at all positionsASME/AWS A5.18 ER70S – 6 EN 440GrSi1 JIS: YGW12This type is the copper-plated welding wire with cover gas of CO2 or admixture of Ar – CO2. Used for semi-automatic or automatic welding machines. The welded joints are intensively penetrated and ductile under pressure at -20 Celcius Suitable for welding low-carbon and low-alloy steel under 490~ 550 Mpa load such as manufacture technology of autos, motorbikes, ships, pressure structures, etc. Welding capacity higher than the use of electrodes or TIG welding. Possibly welding at all positions.43052029---15kg/box

44,270 VND

120 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

30 Day(s) Welding Wire1.6-Welding low-carbon MAG and MIG steel under the load up to 550 Mpa Suitable for manufacture technology of autos, motorbikes, ships, etc. Welded joints are ductile under pressure at -20 Celsius High welding capacity, possibly weld at all positionsASME/AWS A5.18 ER70S – 6 EN 440GrSi1 JIS: YGW12This type is the copper-plated welding wire with cover gas of CO2 or admixture of Ar – CO2. Used for semi-automatic or automatic welding machines. The welded joints are intensively penetrated and ductile under pressure at -20 Celcius Suitable for welding low-carbon and low-alloy steel under 490~ 550 Mpa load such as manufacture technology of autos, motorbikes, ships, pressure structures, etc. Welding capacity higher than the use of electrodes or TIG welding. Possibly welding at all positions.43052029200~450150~30025~2815kg/box

48,670 VND

120 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

30 Day(s) Welding Wire1.2-Welding steel the load up to 670 Mpa Suitable for manufacture technology of constructions, ships, etc. High welding capacity, possibly weld at all positionsASME/AWS A5.18 ER71T-1 EN 440GrSi1 JIS Z 3313 YFW-C502RThis type is flux core wire type for all welding positions with 100% CO2 shielding gas. Compare with solid wire, it provides low spatter, smoth and steady arc, excellent welded joint surface, lower fume emission. Flux formular deposite more metal into weld itself resulting mechanical properties of welded joint.43052028110~300--15kg/box

48,670 VND

120 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

30 Day(s) Welding Wire1.6-Welding steel the load up to 670 Mpa Suitable for manufacture technology of constructions, ships, etc. High welding capacity, possibly weld at all positionsASME/AWS A5.18 ER71T-1 EN 440GrSi1 JIS Z 3313 YFW-C502RThis type is flux core wire type for all welding positions with 100% CO2 shielding gas. Compare with solid wire, it provides low spatter, smoth and steady arc, excellent welded joint surface, lower fume emission. Flux formular deposite more metal into weld itself resulting mechanical properties of welded joint.43052028180~450--15kg/box

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sales unit 1kg