(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Picture on WOS only reference only. Actual product may be have difference base on product and packing.
Part Number |
---|
WELDR-J420-3.2-350 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Product type | Diameter (mm) | Length (mm) | Usage | Standard | Characteristics | Yield strength of welded joint(Reference value) (MPa) | Tensile strength of welded joint(Reference value) (MPa) | Elongation(Reference value) (%) | Recommed current for Flat position (A) | Recommended current for Vertial and Overhead position (A) | Recommended Voltage (V) | Packing per box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33,200 VND | 20 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | Same day | Welding Rod | 3.2 | 350 | Welding low-carbon steel structures such as civil structures, formwork, etc. Welded joints are ductile and easy to ignite arc. | ASME/AWS A5.1 E6010; E6011 JIS: D4311 GB: E 4311 | This type is the electrode under the group of rutile sheath. The welded joints are less defective and easy to ignite arc in which arc is stable without splashing and slags are self-blistered. Welded joints are ductile. Suitable for welding low-carbon steel under 430 ~490 Mpa load such as sectional steel structures, building structures, civil welding, formwork, etc. Welding at all positions. | 390 | 480 | 27 | 120~140 | 90~120 | - | 20kg/box |
Loading...Tải…
Sales unit | 1kg |
---|
Please check the type/dimensions/specifications of the part WELDR-J420-3.2-350 in the WELDING ROD/WELDING WIRE series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WELDR-J420-3.2-350 trong chuỗi WELDING ROD/WELDING WIRE.
Part Number |
---|
WELDR-J420-2.5-300 |
WELDR-J420-4.0-400 |
WELDW-W49-0.8-15 |
WELDW-W49-0.8-5 |
WELDW-W49-1.0-15 |
WELDW-W49-1.2-15 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Product type | Diameter (mm) | Length (mm) | Usage | Standard | Characteristics | Yield strength of welded joint(Reference value) (MPa) | Tensile strength of welded joint(Reference value) (MPa) | Elongation(Reference value) (%) | Recommed current for Flat position (A) | Recommended current for Vertial and Overhead position (A) | Recommended Voltage (V) | Packing per box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34,800 VND | 20 Pieces Per Package 20 Pieces Per Package | 20 Pack(s) | Same day | Welding Rod | 2.5 | 300 | Welding low-carbon steel structures such as civil structures, formwork, etc. Welded joints are ductile and easy to ignite arc. | ASME/AWS A5.1 E6010; E6011 JIS: D4311 GB: E 4311 | This type is the electrode under the group of rutile sheath. The welded joints are less defective and easy to ignite arc in which arc is stable without splashing and slags are self-blistered. Welded joints are ductile. Suitable for welding low-carbon steel under 430 ~490 Mpa load such as sectional steel structures, building structures, civil welding, formwork, etc. Welding at all positions. | 390 | 480 | 27 | 70~90 | 60~90 | - | 20kg/box | ||
33,200 VND | 20 Pieces Per Package 20 Pieces Per Package | 20 Pack(s) | 9 Day(s) | Welding Rod | 4.0 | 400 | Welding low-carbon steel structures such as civil structures, formwork, etc. Welded joints are ductile and easy to ignite arc. | ASME/AWS A5.1 E6010; E6011 JIS: D4311 GB: E 4311 | This type is the electrode under the group of rutile sheath. The welded joints are less defective and easy to ignite arc in which arc is stable without splashing and slags are self-blistered. Welded joints are ductile. Suitable for welding low-carbon steel under 430 ~490 Mpa load such as sectional steel structures, building structures, civil welding, formwork, etc. Welding at all positions. | 390 | 480 | 27 | 140~190 | 130~180 | - | 20kg/box | ||
48,540 VND | 15 Pieces Per Package 15 Pieces Per Package | 15 Pack(s) | Same day | Welding Wire | 0.8 | - | Welding low-carbon MAG and MIG steel under the load up to 550 Mpa Suitable for manufacture technology of autos, motorbikes, ships, etc. Welded joints are ductile under pressure at -20 Celsius High welding capacity, possibly weld at all positions | ASME/AWS A5.18 ER70S – 6 EN 440GrSi1 JIS: YGW12 | This type is the copper-plated welding wire with cover gas of CO2 or admixture of Ar – CO2. Used for semi-automatic or automatic welding machines. The welded joints are intensively penetrated and ductile under pressure at -20 Celcius Suitable for welding low-carbon and low-alloy steel under 490~ 550 Mpa load such as manufacture technology of autos, motorbikes, ships, pressure structures, etc. Welding capacity higher than the use of electrodes or TIG welding. Possibly welding at all positions. | 430 | 520 | 29 | 50~150 | 50~100 | 20~21 | 15kg/box | ||
52,540 VND | 5 Pieces Per Package 5 Pieces Per Package | 120 Pack(s) | 30 Day(s) | Welding Wire | 0.8 | - | Welding low-carbon MAG and MIG steel under the load up to 550 Mpa Suitable for manufacture technology of autos, motorbikes, ships, etc. Welded joints are ductile under pressure at -20 Celsius High welding capacity, possibly weld at all positions | ASME/AWS A5.18 ER70S – 6 EN 440GrSi1 JIS: YGW12 | This type is the copper-plated welding wire with cover gas of CO2 or admixture of Ar – CO2. Used for semi-automatic or automatic welding machines. The welded joints are intensively penetrated and ductile under pressure at -20 Celcius Suitable for welding low-carbon and low-alloy steel under 490~ 550 Mpa load such as manufacture technology of autos, motorbikes, ships, pressure structures, etc. Welding capacity higher than the use of electrodes or TIG welding. Possibly welding at all positions. | 430 | 520 | 29 | 50~150 | 50~100 | 20~21 | 5kg/box | ||
45,600 VND | 15 Pieces Per Package 15 Pieces Per Package | 15 Pack(s) | Same day | Welding Wire | 1.0 | - | Welding low-carbon MAG and MIG steel under the load up to 550 Mpa Suitable for manufacture technology of autos, motorbikes, ships, etc. Welded joints are ductile under pressure at -20 Celsius High welding capacity, possibly weld at all positions | ASME/AWS A5.18 ER70S – 6 EN 440GrSi1 JIS: YGW12 | This type is the copper-plated welding wire with cover gas of CO2 or admixture of Ar – CO2. Used for semi-automatic or automatic welding machines. The welded joints are intensively penetrated and ductile under pressure at -20 Celcius Suitable for welding low-carbon and low-alloy steel under 490~ 550 Mpa load such as manufacture technology of autos, motorbikes, ships, pressure structures, etc. Welding capacity higher than the use of electrodes or TIG welding. Possibly welding at all positions. | 430 | 520 | 29 | 100~220 | 80~200 | 22~24 | 15kg/box | ||
44,400 VND | 15 Pieces Per Package 15 Pieces Per Package | 15 Pack(s) | Same day | Welding Wire | 1.2 | - | Welding low-carbon MAG and MIG steel under the load up to 550 Mpa Suitable for manufacture technology of autos, motorbikes, ships, etc. Welded joints are ductile under pressure at -20 Celsius High welding capacity, possibly weld at all positions | ASME/AWS A5.18 ER70S – 6 EN 440GrSi1 JIS: YGW12 | This type is the copper-plated welding wire with cover gas of CO2 or admixture of Ar – CO2. Used for semi-automatic or automatic welding machines. The welded joints are intensively penetrated and ductile under pressure at -20 Celcius Suitable for welding low-carbon and low-alloy steel under 490~ 550 Mpa load such as manufacture technology of autos, motorbikes, ships, pressure structures, etc. Welding capacity higher than the use of electrodes or TIG welding. Possibly welding at all positions. | 430 | 520 | 29 | 150~300 | 120~250 | 23~25 | 15kg/box |