(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Work Benches With Top Plates, Green

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • The product images are representative images only.

Catalogmục lục

  • Order Qty :
  • From :
    11,923,800 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4-588-01
4-588-02
4-588-03
4-588-04
4-588-05
4-588-06
4-588-07
4-588-08
4-588-09
4-588-10
4-588-11
4-588-12
4-588-13
4-588-14
4-588-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product Type Height (mm) Detailed specifications 1 Quantity

11,923,800 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 900 × 600 × 740; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

12,868,526 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 900 × 600 × 900; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

12,338,645 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,200 × 750 × 740; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

14,193,227 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,200 × 750 × 900; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

14,609,562 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,500 × 750 × 740; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

16,766,932 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,500 × 750 × 900; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

15,252,988 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,800 × 750 × 740; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

18,053,785 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,800 × 750 × 900; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

16,691,235 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,800 × 900 × 740; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

18,924,303 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,800 × 900 × 900; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

13,549,801 VND

1 Piece(s) 19 Day(s) Adjustable height work bench 740 to 940 ·Size (mm): 900 × 600 × 740 to 940; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

17,031,873 VND

1 Piece(s) 19 Day(s) Adjustable height work bench 740 to 940 ·Size (mm): 1,200 × 750 × 740 to 940; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

18,810,757 VND

1 Piece(s) 19 Day(s) Adjustable height work bench 740 to 940 ·Size (mm): 1,500 × 750 × 740 -940; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

19,302,789 VND

1 Piece(s) 19 Day(s) Adjustable height work bench 740 to 940 ·Size (mm): 1,800 × 750 × 740 to 940; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

21,573,705 VND

1 Piece(s) 19 Day(s) Adjustable height work bench 740 to 940 ·Size (mm): 1,800 × 900 × 740 to940; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

Basic Specifications

Product Description

[Features]
·Because the main body uses a squire pipe (steel pipe for structural purposes), it is extremely robust and hardly collect dust.
·Because the main body is powder-coated, it is hardly scratched, excellent at chemical resistance to acids and alkalis, and stain-resistant.
·These comply with 10 RoHS restricted substances including 4 phthalate substances.

Part Number
4-588-01
4-588-02
4-588-03
4-588-04
4-588-05
4-588-06
4-588-07
4-588-08
4-588-09
4-588-10
4-588-11
4-588-12
4-588-13
4-588-14
4-588-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Product Type Height (mm) Detailed specifications 1 Quantity

11,923,800 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 900 × 600 × 740; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

12,868,526 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 900 × 600 × 900; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

12,338,645 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,200 × 750 × 740; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

14,193,227 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,200 × 750 × 900; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

14,609,562 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,500 × 750 × 740; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

16,766,932 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,500 × 750 × 900; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

15,252,988 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,800 × 750 × 740; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

18,053,785 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,800 × 750 × 900; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

16,691,235 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,800 × 900 × 740; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

18,924,303 VND

1 Piece(s) 19 Day(s) Other Work Benches - ·Size (mm): 1,800 × 900 × 900; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

13,549,801 VND

1 Piece(s) 19 Day(s) Adjustable height work bench 740 to 940 ·Size (mm): 900 × 600 × 740 to 940; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

17,031,873 VND

1 Piece(s) 19 Day(s) Adjustable height work bench 740 to 940 ·Size (mm): 1,200 × 750 × 740 to 940; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

18,810,757 VND

1 Piece(s) 19 Day(s) Adjustable height work bench 740 to 940 ·Size (mm): 1,500 × 750 × 740 -940; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

19,302,789 VND

1 Piece(s) 19 Day(s) Adjustable height work bench 740 to 940 ·Size (mm): 1,800 × 750 × 740 to 940; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

21,573,705 VND

1 Piece(s) 19 Day(s) Adjustable height work bench 740 to 940 ·Size (mm): 1,800 × 900 × 740 to940; Color: Green; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) 1

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1