(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Benchtop Laminar Flow Cabinet (With Germicidal Lamp)

Benchtop Laminar Flow Cabinet (With Germicidal Lamp)
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7-3432-01 SALE
7-3432-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng External Dimensions
(mm)
Workpiece Area Size
(mm)
JAN Code Detailed Specifications 1 Detailed Specifications 2 Quantity

Special Price

1 Piece(s) Quote 900×600×880 700×450/550×450 4589638173943 ·Part number: HCB-900UV; Outer dimensions (mm): 900 × 600 × 880; Work area dimensions (mm): 700 × 450/550 × 450; Materials: Main body: steel (baked coating), work surface / hanger pipe: stainless steel (SUS304); front door: transparent reinforced glass (thickness 5 mm); Main filter: antibacterial / deodorant HEPA filter (dust collection efficiency 99.97% or more (0.3 µm particles or more))/ pre-filter: non-woven fabric filter; Cleanliness inside: Class 5 (class 100); Power supply: 100 V AC, 50/60 Hz (3P plug, cord length 3 m) ·Lighting: LED light (equivalent to 20 W), with outlets (duplex receptacle), with differential pressure gauge, with inner hanger pipe (ø25 mm × 1), germicidal lamp: 15 W × 1; Working surface dimensions: 700 × 550 mm; Maximum opening size of front door: 700 × 430 mm; Power consumption: 113 W; Weight: 66 kg 1 unit

Special Price

1 Piece(s) Quote 1200×600×880 1000×450/550×450 4589638173950 ·Part number: HCB-1200UV; Outer dimensions (mm): 1,200 × 600 × 880; Work area dimensions (mm): 1,000 × 450/550 × 450; Materials: Main body: steel (baked coating), work surface / hanger pipe: stainless steel (SUS304); front door: transparent reinforced glass (thickness 5 mm); Main filter: antibacterial / deodorant HEPA filter (dust collection efficiency 99.97% or more (0.3 µm particles or more))/ pre-filter: non-woven fabric filter; Cleanliness inside: Class 5 (class 100); Power supply: 100 V AC, 50/60 Hz (3P plug, cord length 3 m) ·Lighting: LED light (equivalent to 20 W), with outlets (duplex receptacle), with differential pressure gauge, with inner hanger pipe (ø25 mm × 1), germicidal lamp: 15 W × 1; Working surface dimensions: 1,000 × 550 mm; Maximum opening size of front door: 1,000 × 430 mm; Power consumption: 160 W; Weight: 82 kg 1 unit

Basic Specifications

Product Description

[Features]
·The front door is tilted at an angle that makes it easy to work.
·The balancer allows the front door to maintain its height at any position.
·The lighting / fan switch and outlet are located outside the front, so it is easy to operate.
·There is a hanger pipe that hangs the infusion bag, etc., inside the cabinet.
·Since it comes with a germicidal lamp, it is possible to sterilize the inside of the cabinet.

Part Number
7-3432-01 SALE
7-3432-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng External Dimensions
(mm)
Workpiece Area Size
(mm)
JAN Code Detailed Specifications 1 Detailed Specifications 2 Quantity

Special Price

1 Piece(s) Quote 900×600×880 700×450/550×450 4589638173943 ·Part number: HCB-900UV; Outer dimensions (mm): 900 × 600 × 880; Work area dimensions (mm): 700 × 450/550 × 450; Materials: Main body: steel (baked coating), work surface / hanger pipe: stainless steel (SUS304); front door: transparent reinforced glass (thickness 5 mm); Main filter: antibacterial / deodorant HEPA filter (dust collection efficiency 99.97% or more (0.3 µm particles or more))/ pre-filter: non-woven fabric filter; Cleanliness inside: Class 5 (class 100); Power supply: 100 V AC, 50/60 Hz (3P plug, cord length 3 m) ·Lighting: LED light (equivalent to 20 W), with outlets (duplex receptacle), with differential pressure gauge, with inner hanger pipe (ø25 mm × 1), germicidal lamp: 15 W × 1; Working surface dimensions: 700 × 550 mm; Maximum opening size of front door: 700 × 430 mm; Power consumption: 113 W; Weight: 66 kg 1 unit

Special Price

1 Piece(s) Quote 1200×600×880 1000×450/550×450 4589638173950 ·Part number: HCB-1200UV; Outer dimensions (mm): 1,200 × 600 × 880; Work area dimensions (mm): 1,000 × 450/550 × 450; Materials: Main body: steel (baked coating), work surface / hanger pipe: stainless steel (SUS304); front door: transparent reinforced glass (thickness 5 mm); Main filter: antibacterial / deodorant HEPA filter (dust collection efficiency 99.97% or more (0.3 µm particles or more))/ pre-filter: non-woven fabric filter; Cleanliness inside: Class 5 (class 100); Power supply: 100 V AC, 50/60 Hz (3P plug, cord length 3 m) ·Lighting: LED light (equivalent to 20 W), with outlets (duplex receptacle), with differential pressure gauge, with inner hanger pipe (ø25 mm × 1), germicidal lamp: 15 W × 1; Working surface dimensions: 1,000 × 550 mm; Maximum opening size of front door: 1,000 × 430 mm; Power consumption: 160 W; Weight: 82 kg 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Product Specifications

External appearance example

Benchtop laminar flow cabinet (with germicidal lamp), External appearance example